Search Results for cost of at
Model 113B27 | PCB Piezotronics
Model 113B27:High frequency ICP® pressure sensor, 100 psi, 50 mV/psi, 0.218" dia. diaphragm, accel. comp.
SHOCK MONITORING - PCB
Series 660 low cost embeddable accelerometers offer an affordable solution for vibration and shock measurements in . high volume and commercial OEM applications. These units are particularly well suited for shock and impact detection . of packages or components, as well as bearing and gear mesh vibration measurements in predictive maintenance ...
ChipCap 2 humidity and temperature sensor
cost effective sensing applications. Features • Fully Calibrated & Temperature Compensated • Digital (I2C) Output • Precision and Accuracy (±2%RH, ±0.3°C, 14 bit ) • Free Operating Voltage (min 2.3V to max 5.5V) • Low Current Consumption • SIP (Single-In-line-Package) • Reliable in Harsh Environment
DFT-110 Product Overview - ssi-sensors.com
Digital Fluid-Trac® Model DFT-110 multi unit drum level gauge is a cost competitive non-contact liquid level drum gauge. The DFT-110 drum gauge was designed for usage on ANSI MH2-2004 vertical drums (≤ 32 inch depths). The DFT-110 drum gauge allows the user to easily select between the following
EU RoHS II Declaration - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Product/Material Compliance Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
TFOCA-II 4 Channel - Amphenol Fiber Systems International (AFSI)
AFSI designed its patented TFOCA-II® connectors to survive the harshest battlefield conditions imaginable. The heart of the TFOCA-II® family of deployable fiber optic connectors centers on the TFOCA-II® sealed free-floating termini. The robust termini design enables TFOCA-II® connectors to seal against high humidity and moisture conditions while allowing full axial and orbital movement of ...
amphe-obts-amphenol-industrial
weight and improved cost. The Amphe-OBTS provides 360 degree EMI shielding and corrosion resistance. 2-way 48V DC power, reverse gender 2-way 48V DC and 3-way 400VDC/250V AC connector are all available now in the new OBTS format. Contact Amphenol for more product details.
EU RoHS II CoC - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Environmental Health Safety & Sustainability Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
00111971102 - Amphenol Air LB
Cost saving. Quick connection junction modules. 1750 modules. 1750 modules for crimped contacts; 1100 modules. 1100 modules for crimped contacts; 1119 splices for Aero. 1119 splices for crimped contacts; 1119 splices with inserted components; 1119 splices for Rail; 1777 modules. 1777 modules for crimped contacts; Rectangular connectors. SIM ...
AT62-16-0622 | Amphenol Global Search | Amphenol
Amphenol Sine Systems’ AT SeriesTM connectors are a high-performance, IP68 and IP69K rated (in mated condition), thermoplastic, cost-effective solution with superior environmental seals and seal retention capabilities. The connector design incorporates an integral latching system that ensures a definitive electrical and mechanical connection.
About - Custom Cable
Our clients value our ability to scale from concept and design to high-value production quickly and cost-effectively. We’re proud that our portfolio of fiber optic, copper and RF cable assemblies are U.S. made and built to the highest industry standards, with 100% inspection and quick turnaround. At Amphenol Custom Cable, we believe anything ...
Vibration Monitoring on rotating Machines in Paper Production - PCB
The low-cost sensor models can be permanently installed in monitoring systems or used in conjunction with a portable data collector/analyzer for route-based monitoring. The accelerometers presented here can be used in an ambient temperature up to 121 °C. If the operating conditions require it, these models are also available with EX approval ...
VIBRATION MONITORING SOLUTIONS - Wilcoxon Sensing Technologies
• Cost-effective VLL enclosures • New line of intelligent vibration transmitters • Wider variety of hazardous area certified sensors • HART-enabled vibration sensors with hazardous area options. 2 info@wilcoxon.com buy.wilcoxon.com +1 (301) 330-8811 About Wilcoxon Process solutions
EU RoHS II Declaration - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Product/Material Compliance Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
Mercury-Free (Hg-Free) Certification - Amphenol Aerospace
supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. AAO and ACAD will respond to specific questions regarding the chemical constituents in their interconnect products to the extent that such response does not require the disclosure of proprietary or
EU RoHS II Declaration - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Product/Material Compliance Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
Multicoax and Coaxial Assemblies, Connectors, and Sockets - Amphenol CS
As data rate requirements increase and devices and systems shrink, our products deliver superior signal integrity in a dense footprint that can be reusable across programs to maximize cost savings. Our focus is on helping bring next generation computing to market through novel connector designs for test & measurement, OEM applications, and ...
60A Dual-Feed GMT Fuse Panels - Amphenol Broadband Solutions
current power distribution in a highly cost-effective package. Each panel features 60A dual-feed inputs and universal ±24/-48 operating voltage to fit in legacy and “next-gen” network applications. Panels handle up to 15A fuses in each position, providing ample capacity for distribution to a broad range of components. Dual 10/10-position and
EU RoHS II Declaration - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Product/Material Compliance Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
EU RoHS II Declaration - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Product/Material Compliance Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com