Search Results for cost of at
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
1143_Datasheet MiCS-6814 rev 8 - SGX Sensortech
• High-volume manufacturing for low-cost applications • Short lead-times Detectable gases • Carbon monoxide CO 1 –1000ppm •Nitrogen dioxide NO 2 0.05 –10ppm •Ethanol C 2H5OH 10 –500ppm •Hydrogen H 2 1 –1000ppm •Ammonia NH 3 1 –500ppm
Industrial | Markets - Amphenol
Both have a low profile height (7.5mm) and are based on very cost-effective and highly reliable stamped-and-formed power contact. Amphenol Communications Solutions HPCE® High Power Card Edge Connector The High Power Card Edge (HPCE®) connector is a next-generation power card edge connector for demanding applications requiring high linear ...
EU RoHS II CoC - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Environmental Health Safety & Sustainability Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
Temposonics
very precise, durable and cost effective alternative to the wear problems associated with linear potentiometers. Temposonics Model ER linear-position sensor Temposonics E-Series model ER, rod-and-cylinder sensors are avail-able with analog output or digital-pulse output. The analog outputs
Vibration monitoring solutions Nuclear power
environment. Nuclear reactor outage costs are estimated at $1 million per day and unexpected downtime can be financially and environmentally devastating. The +90% operation levels of nuclear plants requires systems that limit the possibility of catastrophic failure while monitoring machinery health.
WAYSIDE SOLUTIONS - TPC Wire
• Connectorization of cables for quick, low cost installation “Plug & Play” • Products Meet Current APTA, AREMA, AAR, IEEE & ASTM Standards • ISO 9001:2015 and Certified Assemblers to IPC-A-620-B for Cable Assembly Work • Signal & Return Power Bonds • Track Drills & Tools • Wire Identification and Labeling
Temposonics
6 Temposonics® R-Series SSI Operation Manual Temposonics® R-Series SSI Operation Manual Measurement contents (optional: box no. 20) Note: Choose “9” in box no. 18 and 19. 1 Position measurement 2 Differentiation measurement 4 3 Velocity measurement 4 Position measurement + temperature measurement (only with data length = 24 bit)
GEC
POWERLOK 4.0 G2 series is a low cost compact metal-shell interconnect solution for accessory power and signal connections for EV and Hybrid transpor-tation applications. Up to space 1000V ranging from 5A-60A with HVIL, 360 shielding, environmental sealing and with cable sizes from 2.5mm to 10mm. With finger touch resistant structure. 01/22 23/ ...
EU RoHS II Declaration - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Product/Material Compliance Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
Charles Composite Mounting Pads - Charles Industries
• Provide up to 50% cost savings over concrete installations • Improve safety and reduce site injury risk compared to concrete • Withstand greater than 150 mile winds (preventing equipment blow-over and pad displacement) • Support up to 8,000 lbs. • Suitable for use on incline grades up to 15% • Non-conductive for improved safety
EU RoHS II CoC - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Environmental Health Safety & Sustainability Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
TFOCA-II 4 Channel - Amphenol Fiber Systems International (AFSI)
AFSI designed its patented TFOCA-II® connectors to survive the harshest battlefield conditions imaginable. The heart of the TFOCA-II® family of deployable fiber optic connectors centers on the TFOCA-II® sealed free-floating termini. The robust termini design enables TFOCA-II® connectors to seal against high humidity and moisture conditions while allowing full axial and orbital movement of ...
EU RoHS II CoC - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Environmental Health Safety & Sustainability Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
60A Dual-Feed GMT Fuse Panels - Amphenol Broadband Solutions
current power distribution in a highly cost-effective package. Each panel features 60A dual-feed inputs and universal ±24/-48 operating voltage to fit in legacy and “next-gen” network applications. Panels handle up to 15A fuses in each position, providing ample capacity for distribution to a broad range of components. Dual 10/10-position and
Model 682A06 | PCB Piezotronics
Model 682A06:DIN rail mount controller for use with universal inputs, 2 form A relays
SENSOR SELECTOR GUIDE - Temposonics
more reliable and cost-effective. M12 connector system DT connector system Cylinder Installation Ingress Protection IP69K • Absolutely tight, meets the requirements of IP67 and IP69K according to DIN EN 60529 • Prevents the ingress of liquids and protects against corrosion • Suitable for high-pressure cleaners Simple Assembly
EU RoHS II Declaration - amphenol-aerospace.com
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Product/Material Compliance Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
Model 130F20 | PCB Piezotronics
Model 130F20:ICP® Array Microphone with integral preamplifier, BNC jack connector, TEDS
SFP | High Speed Interconnects | Amphenol
The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low cost, compact format. The assemblies are designed to maximize valuable space on the PCB. The cages have a two-piece construction with enhanced transceiver mating tabs available in a Press-Fit version or a solder tail version. Light ...