Search Results for cost of at
Flow-Through Temperature Sensor | Amphenol Advanced Sensors
Features. Available in 4 tube configurations; USCAR sealed connection system; Polyamide 6/6 housing material; R@25°C 🡪 10kΩ±1.5%; Response time < 15 seconds (flowing water)
Telaire | CO2, Humidity & Dust Sensors
Telaire T9501 Humidity & Temperature Sensor provides cost-effective humidity and temperature sensing via MODBUS communication protocol for virtually any type of application. Designed to withstand challenging environments, the IP67 rated transmitter utilizes an individually calibrated and tested ChipCap 2 sensor and is ready to integrate into ...
LOW COST ICP ACCELEROMETERS - Amphenol Sensors
® accelerometer product offering can be divided into two categories- low cost and precision. The table below highlights the difference between the two product categories. 18-30 VDC Power Source: Supply voltage can be provided by line or battery power. Most line-powered signal
LOW COST ICP ACCELEROMETERS - PCB
® accelerometer product offering can be divided into two categories- low cost and precision. The table below highlights the difference between the two product categories. n 18-30 VDC Power Source: Supply voltage can be provided by line or battery power. Most line-powered signal
MODEL 378A04 LOW NOISE MICROPHONE - PCB
within a cost efficient, prepolarized (0V) design. STANDARDS COMPLIANCE Calibration reference microphone traceable to NIST, PTB or DFM National Labs PCB calibration service accredited to ISO 17025, ANSI-Z540.3 by A2LA or ILAC. MODEL . 378A04. LOW NOISE . MICROPHONE Prepolarized (0V) design Low 6.5 dB(A) noise floor (5.5 dB(A) typical)
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
Rugged, Cost Effective, Precise and Durable Non-wear Alternative to Linear Potentiometers Extendable and Retractable Dual Rod Ends The Magnet is Contained and Protected Inside The Sensor Housing Over Voltage Protection to 36 Vdc and Polarity Protection up to -30 Vdc APPLICATIONS Continuous Operation In Harsh Industrial Conditions
Surface-Mount Pressure Sensor Series - Amphenol
The NPA Series of Surface-Mount Pressure Sensors is provided in a miniature size as a cost effective solution for applications that require calibrated performance. Packaged in a SOIC14 pin surface mount, the NPA Series is available in gauge, absolute and differential pressure ranges with either mV, amplified analog or digital outputs.
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
SmartFlex Diesel Flow Meter, 10-120 LPH, Dual-Chamber, Alloy ... - Gemeco
Lower overall cost due to differential sensor capabilities; Ease of installation with optional accessory kit; Automatic Temperature compensation; Simple set up using the SmartFlex View software embedded in the Airmar SmartFlex or SmartBoat module; Fuel never comes in contact with gears or other parts that might clog or corrode
Fiber Optic Patch Cables for Sale | Cables on Demand - Amphenol
Amphenol FO-DLSCDLLC00-001 SC-LC Duplex Single-Mode 9 / 125 Fiber Optic Patch Cable (OFNR Riser) - 2 x SC Male to 2 x LC Male 1m; Code: FO-DLSCDLLC00-001 Buy 1m Amphenol FO-DLSCDLLC00-001 Cables Direct from the Factory at Cables on Demand. 100% optically tested duplex single-mode 9/125 fiber optic patch cables by Amphenol meet and exceed industry standard specifications for insertion loss ...
Efficient Network Connection Solutions That Are Cost Effective
Amphenol Broadband Solutions drives industry innovation. By thinking beyond long-accepted norms, ABS offers design solutions that are more cost effective for operators, more efficient for installers and more reliable for customers.
E-Series - Temposonics
Temposonics ® magnetostrictive linear position sensors feature all relevant industry outputs to support a large variety of industrial applications. This, together with the reliability of the position and velocity measurement, guarantees superior control of the application. Developed for linear position measurement in industrial applications
Model 627A11 Low-cost Quartz, ICP® Industrial Accelerometer ... - PCB
"Low-cost Quartz, ICP® Industrial Accelerometer" Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com
Service and Rental of Thermal Validation Products - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
Model 605B11 Low-cost Biaxial Industrial ICP® Accelerometer ... - PCB
Low-cost Biaxial Industrial ICP® Accelerometer Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com
Sensor solutions for industrial cooling tower and process cooler fans
proven to be both cost-effective and reliable. Users of vibration monitoring programs confirm that early detection, accurate problem identification and scheduling downtimes leads to significantly lower repair bills and increases the return on investment. Modern machinery health monitoring gives the reliable information needed to confidently plan
High Speed Cables for Next Generation Data Communication - Amphenol CS
These options enable cost and power effective solutions at lengths from 3m to 10km. Amphenol's 10G SFP+ and SFP28 MSA-compliant Loopback Modules are composed of a high-frequency Printed Circuit Board (PCB) designed with controlled impedance traces to loop the high speed RX lane to TX lane and are compliant to SFF-8472, ...
PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER - PCB
602D01 PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER Revision: C ECN #: 53502 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) [1] Measurement Range ± 50 g ± 490 m/s² Frequency Range(± 3 dB) 30 to 480,000 cpm 0.5 to 8,000 Hz [2] Resonant Frequency 1,500 kcpm 25 kHz [3] Broadband Resolution 350 µg 3,434 µm/sec2 [3]
About Us - Amphenol PCDAmphenol PCD
Each product is made and engineered with the highest quality standards in the industry. With facilities in North America and Asia, Amphenol Pcd products are chosen by hundreds of OEMs around the world, reliant on Amphenol’s technical excellence, global network of distributors, and cost-effective solutions for custom systems.
Single Pair Ethernet (SPE) IP20 Connectors - Amphenol CS
Minimizes connector and cabling cost, increases cabling density and ease of installation; 4A current rating; Supports PoDL, up to 1km cable lengths with no signal degradation; PCB mount receptacle shields have robust integrated solder tails with available board-locks; Suitable for Pin-in-Paste assembly and prevents damage from mechanical stresses