Search Results for cotton detecting sensor
AAS OEM /product Catalogue - Amphenol Sensors
Gas Detection Sensors. Detectable gases: h 2, CO, CO 2, NH 3; Temperature / humidity center; Pressure sensor (20 up to 250 kPa) Fast response time: less than 1 second; IP6K7 rating Cell Connectivity System (CCS) High current circuit for battery cell connectivity;
Paper Machine Sensors | PCB Piezotronics
Vibration sensors built to survive hot, wet, and debris filled environments. Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840 ... Using permanent mount accelerometers will allow the vibration analyst an opportunity to detect critical bearing faults such as pitting or spalling as well as lubrication issues before they cause a ...
6775-75 | Amphenol Global Search | Amphenol
NovaSensor NPI-19 Series of Medium Pressure Sensors consists of current-driven, media-isolated pressure sensors, incorporating state-of-the-art IsoSensor technology. They are designed to operate in hostile environments while still providing the outstanding sensitivity, linearity and hysteresis of a silicon sensor. ...
Electrochemical Sensors Application Note 1 Electrochemical Sensor ...
Monoxide sensor is only ~0.7 V compared with a theoretical value of 1.25 V. New Instruments Awaiting Certification Extensive consideration has been given to the effect of these sensors on intrinsic safety compliance. This not only involves the sensor output characteristics but also the sensor circuitry within the instrument.
Model 300A31 | PCB Piezotronics
Model 300A31:End of Line Testing Kit, 353B18 Accelerometer + 080A245 probe, BNC connection.
Model 355M73 | PCB Piezotronics
Model 355M73:Miniature ring-style, ceramic shear ICP® accel., 100 mV/g, 7 to 10k Hz, integral waterproof cable, 20-ft twisted shielded pair to pigtail
RECIPROCATING MACHINERY - PCB
MODEL 600A35 Customize settings on your USB programmable sensor Kit includes CD-ROM software & cable adapters Works with 649 Series RECIPROCATING MACHINERY PROTECTOR MODEL (EX)649A01, (EX)649A71 Detects faults / mechanical looseness in reciprocating compressors Outperforms impact transmitters Continuous trending, with alarm & alert levels for
Model ex1503m41 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Thermopile IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135H model consists of thermo-elements, flat IR filter, ... • Occupancy detection • HVAC • Appliance Features • Non-contact measurement • Wider surface area measurement • Small-size sensor package
Ultrasound detection kits for bearing lubrication and monitoring and ...
Add the UDK-CM ultrasound detection kit to your condition monitoring routine to evaluate bearing over- and under-lubrication and other conditions that lead to bearing wear. In some cases, like slow-speed bearing monitoring, ultrasound detection can pinpoint troubles even before traditional vibration monitoring. Finds all turbulent flow leaks
Model 482C24 | PCB Piezotronics
Model 482C24:4-channel, line powered, ICP® sensor signal cond., AC/DC coupling, gain x0.1 to x200
Model 102A05 | PCB Piezotronics
Model 102A05:High resolution ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated
Model 081A112 | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.
PC420VP-10 Vibration transmitter with temperature sensor, velocity ...
Vibration transmitter sensors represent vibration levels by a loop current of 4-20 mA, which can be easily integrated into existing plant control systems, such as a PLC, DCS, or SCADA system. ... Detector type: Peak: Full-scale range: 1.0 IPS: Frequency response, ±3 dB: 4 Hz - 2,000 Hz: Connector style: MIL-C-5015, 6-pin: Connector orientation ...
VIBRATION ACCELEROMETERS - QUICK REFERENCE TECHNICAL GUIDE
PCB has compiled their most common technical sensor information into four comprehensive quick reference guides; Accelerometers, Acoustics, Pressure, and Force. Each guide provides the technical basics of sensor construction, general physics, performance specifications, application / installation guidance, and a wealth of equations to support ...
Explosion-proof vibration transmitter, velocity, peak, 1.0 in/sec
PC420VP-10-EX Explosion-proof vibration transmitter, velocity, peak, 1.0 in/sec, explosion proof sensor, vibration transmitter, 4-20 mA vibration sensor, 4-20 mA sensor
M285 High Wide Chirp, 1kW, No Connector, DO - AIRMAR EMEA
The constantly wide beam provides twice the coverage for detecting fish in the upper-water column and clear fish arches on the display compared to most high-frequency, narrow-beam transducers. The high wide is the ideal choice for both inshore and pelagic fishing, where resolution and maximum coverage are essential down to 152 m (500').
New Helium Bleed ICP® Pressure Sensor | PCB Piezotronics
Helium Bleed ICP® Pressure Sensor Model 123B22 from PCB Piezotronics, Inc. About PCB Piezotronics, Inc. PCB Piezotronics, Inc. is a designer and manufacturer of microphones, vibration, pressure, force, torque, load, and strain sensors, as well as the pioneer of ICP® technology used by design engineers and predictive maintenance professionals worldwide for test, measurement, monitoring, and ...
Distances are incorrect or irregular - marport.com
The threshold of the sensor detection level is too low. Connect the sensor to Mosa2 . From ... Back to support page. Jump to main content Door Sensors . Index. Search. Home; Maintenance and Troubleshooting ... Charge the sensor at any battery level with either Marport Dock charger, Basic Sensor Charger or Medusa II Multi-charger.
Model 2050E09 | PCB Piezotronics
Model 2050E09:Linear Power Amplifier, 900 W, selectable current/voltage mode, continuous gain adjustment, 200-240V line power