Search Results for cotton detecting sensor
Telaire T6723-8K5 NDIR CO2 Module - amphenol-sensors.com
Sensor Life • Designed for 5 years of heater use with no calibration required Self-Diagnostics • Detector and lamp failures “Forced Alarm” Test Pad • Simulates warning and alarm shutdown through the sensor Compliance LNE • CO 2 detector is compliant with the latest NF128 related specific LNE test protocol Cemat 633V
Cable Production Operator Job Description - rfstechnologies.com
• Detect faulty operations of equipment and defective material. • Follow all applicable safety and environmental regulations and procedures. • Perform other similar and related duties, operate, or assist in the operation of other department equipment as assigned. SKILLS, KNOWLEDGE, AND ABILITIES
Model 006 | PCB Piezotronics
Model 006:003 coaxial cable with tin plated copper braid & heat shrink tubing applied (price per foot)
Model 685B0001A11 | PCB Piezotronics
Model 685B0001A11:Electronic vibration switch, internal ICP® accel., 0-1.5 ips, AC powered, 10A form C relays, std enclosure, dual ports with 1/2"
PERFORMANCE SPECIFICATION ACCELEROMETER Model 7270AXXM6-ZZZ) - PCB
%PDF-1.6 %âãÏÓ 263 0 obj > endobj 284 0 obj >/Filter/FlateDecode/ID[4BCDEFD572B96440907C1438D3154356>5B02885DC089F34DAFDEBC317719E4FD>]/Index[263 32]/Info 262 0 R ...
Model 7284A-Z-120 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 903B02 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model M052BR005AB | PCB Piezotronics
2-socket, molded composite connector (MIL-C-5015 compatible) to BNC jack with 5 meters of General purpose, polyurethane jacket Model M052BR005AB
2 Sensor for Automotive Applications - amphenol-sensors.com
Internal CO2 Sensor Specifications General Performance: ABC Logic This sensor implements an algorithm to self-calibrate to its ambient environment. The sensor uses readings during fresh air conditions to make the correction. ABC Logic corrects for a variety of use factors including transitions to new environments, change in altitudes, mishandling
ZTP-315 Thermometrics Thermopile IR Sensor - amphenol-sensors.com
• Occupancy detection • Automotive Features • Non-contact measurement • Wider surface area measurement • Small-size sensor package ... Outline of Sensor Package and Pin Arrangement [unit: mm] Pin Arrangement 1. GND Thermistor 2. Thermopile 3. Thermistor 4. GND Thermopile AAS-920-590A-03/2014
Telaire CO2 Sensor Sniffs Out Human Smugglers
Advanced Sensors www.telaire.com CO 2 Sensor Sniffs Out Human Smugglers/Shipping Containers The Product A Santa Barbara based company called our manufacturer of the Telaire CO 2 sensor and pump used for this smuggler detection system. The company has established a cost breakthrough in the infrared measurement of gases that has
Datenblatt R-Serie V RH5 Profinet 551962 - temposonics.com
Sensors. Zudem ist der Sensor mit interner Linearisierung verfügbar. Diese Option bietet eine nochmals verbesserte Linearität und somit eine höhere Genauigkeit in der Positionsmessung. Neben dem gemessenen Positionswert können über das PROFINET-Protokoll auch weitere Informationen über den Status des Sensors, wie der
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Thermopile IR Sensor This thermopile sensor is used for non-contact surface temperature measuring. The ZTP-135L model consists of thermo-elements, flat IR filter, a thermistor for temperature compensation and a hermetically-sealed small-size package. There is also a variety of filters available to maximize performance in specific applications
Thermometrics GE-2133 General Fluid Temperature Sensor
Thermometrics GE-2133 General Fluid Temperature Sensor
Model 691A50/04 | PCB Piezotronics
Model 691A50/04:BNC termination box, 8" x 6" x 4" NEMA 4X (IP66) fiberglass enc, 4 channels, terminal strip input, BNC jack output, 4 PGME07
Intrinsically Safe vibration transmitter, velocity, peak, 1.0 in/sec
Intrinsically safe vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 1.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 85°C, top exit 2-pin MIL-C-5015 style connector, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous locations
Model 356M98 | PCB Piezotronics
Model 356M98:Low Outgassing, Triaxial, 1000 mV/g, titanium triaxial accelerometer .86" cube 0.3 Hz to 3000 Hz, 4-pin conn
R209 Chirp-ready Thru-hull External Mount - airmar.com
Meet the Biggest and Baddest! Want to increase your catch? Want to detect ground fish holding tight to the bottom in deep water? Want to mark bait fish as closely-spaced, individual fish? Then Airmar’s R209 is the answer. Airmar’s R209 can operate at ANY frequency between 33 kHz to 60 kHz and 130 kHz to 210 kHz.
Model 3743f1130g | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 441A38-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840