Search Results for cox communications fiber availability
FAKRA GEN 1 PCB Through Hole Straight Plug 50 Ohm E Key Code
Additional compliance information is available in our Compliance Center. Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector FAKRA Generation 1 PCB Through Hole Straight Plug 50 Ohm E Key Code. Downloads. Automotive Solution Guide (Size: 20076 kb)
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
Thermometrics Mid-Temperature Range Probe
available Applications • Small home appliances • High temperature oven sensors • Boilers, coffee makers, gas ovens, autoclaves, etc. Amphenol Advanced Sensors The Thermometrics Mid-Temperature Range Probe works in a variety of temperature applications in the ap-pliance and industrial segment.
SS175 Medium Chirp, 1kW, 12° Tilt, Garmin 12-Pin, DT - AIRMAR EMEA
The SS175M is available in three Tilted Element models: Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing;
1900ND09S1X00C - Amphenol Air LB
Connector 1900 Socket With grommet sealed 12 socket contacts #16 + 25 socket contacts #20 Without polarizer, without contact
Grainmaster i Intergrated moisture and temperature measurement
The P1302 is available as a differential and gage sensor. With NovaSensor’s SenStable® process, the P1302 will provide very good long-term stability and excellent repeatability. Parameter Value Units Notes General Pressure Range 2.5 KPa 10 inH 2O 7 KPa 1 psi Electrical @ 25°C (72°F) unless noted Excitation 1.5 mA 10 VDC Maximum
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
NPP-301 Series Surface Mount Pressure Sensor Features • Low-cost surface mount package: SO-8 • Wide operating temperature range: -40°F to 257°F (–40°C to 125°C)
“SC/MC” Series for Healthcare - amphenol-sensors.com
Amphenol Advanced Sensors “SC/MC” Series for Healthcare Features • 400 Series Compatible • Standard Curves Available • Interchangeability/accuracy from ± 0.05°C to 0.2°C
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
SIMEF0412PN - Amphenol Air LB
Available in male and female version, with or without peripheral sealing; Derived from EN4165 standard; to be quoted. Add to Wishlist. Markets. Rail & Mass Transit. Applications. Train. Complementary products. Documentation. Catalogues. Railway Industry. Brochures. 1900 SIM connectors. Rail Mass Transit & Industry. Power shelter.
00111976402 - Amphenol Air LB
In-line junctions 1119 series are available in 1 to 4 contacts versions, for copper or aluminum cable contacts, and also exist in components carrier versions (diodes, resistors or fuses inserted). Fully sealed, compact, thin and easy to use, they are perfectly suited in a cable harness, to easily insert a component and change a signal, or ...
SIME9901SNGBR - Amphenol Air LB
"Module With angled PCD contacts (SIM monomodule) Socket With peripheral sealing 5 contacts #22 + 6 contacts #16 Gold-plated (RoHS) Polarization N"
00175530302 - Amphenol Air LB
Specifically suited for wiring optimization, then offering weight and cost savings, these track-mounted modules (on metallic or composite track) are available from 8 contacts size 12 up to 36 contacts size 22 in different contact configurations. They also come in hybrid or ground versions, as well as PCB or component carrier versions.
Harsh Media Pressure Sensor - amphenol-sensors.com
Title: NovaSensor Harsh Media Pressure Sensor - NPR-101 Author: Amphenol Advanced Sensors Subject: NovaSensors NPR-101 is a silicon-based MEMS device that uses Backside Absolute Pressure' technology designed for harsh media exposure, which eliminates direct contact of the sensin circuitry with the applied media.
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
CF-594611-01P YES CONNECTOR, ELECTRICAL, FIBER OPTIC, PLUG N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
Austria - KAYE
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
Porto - Homepage 4
Toggle Nav. Search
B175 Low Chirp, 1kW, 0° Tilt, Humminbird #9, DT
The B175L is available in three Tilted Element models: Fixed 20° tilted version for 16 to 24° hull deadrise angles; Fixed 12° tilted version for 8 to 15° hull deadrise angles; Fixed 0° tilted version for 0 to 7° hull deadrise angles; Features. Depth and fast-response water-temperature sensing;
Cable Re-Reeler Job Description - RFS Technologies
critical communications, private networks, Distributed Radio Systems (DRS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor, and antenna solutions that’s enabling the electronics revolution across almost every industry.