Search Results for cox internet availibility map
TECHNICAL FEATURES - rfstechnologies.com
• 100% Factory tested - Online test results available TECHNICAL FEATURES STRUCTURE Cable Type HYBRIFLEX® Fire Performance Flame Retardant Length m (ft) 12 (40) MECHANICAL SPECIFICATIONS Outer Diameter Nominal mm (in) 5.5 (0.217) Cable Weight kg/m (lb/ft) 0.033 (0.022) Minimum Bending Radius, Single Bend mm (in) 66 (2.6) Minimum Bending Radius,
Cable Probe Temperature Sensors
Thermal Equilibrium Temperature vs. Resistance Tables JS5514 and JS5515 Temp R nom R min R max R Tol R Tol T Tol T Tol °C /W /- % /+ % /+ °C /- °C 0 32640 31288 34019 -4.14 4.23 0.81 -0.83
43F-LCF12-CP01 - 4.3-10 Female - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
The P165 piezoresistive pressure sensor die are available in a miniature 1150 x 625 um die small enough for three French catheters. Keywords: Amphenol Advanced Sensors; NovaSensor; P165; Pressure sensor die; silicon fusion bonding Created Date: 6/8/2015 8:58:49 AM
main | B175 High Wide Chirp, 1kW, 20° Tilt, Raymarine 11-Pin, DT
B175 High Wide Chirp, 1kW, 20° Tilt, Raymarine 11-Pin, DT
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Available Models Three different types are available, each in four different sizes, to accommodate all standard requirements: TYPE “S”, which includes S10, S15, S20, S25, offer standard 0.005°C/year stability and temperature range 0° to 60° C. TYPE “AS”, which includes AS110, AS115, AS120, AS125,
Amphenol
The Series 2000 Speedy is available in the models listed Table 1 below. Safety Precautions • The calcium carbide reagent used with th e Speedy tester is a hazardous product that must be handled with care by the user and with consideration for the environment. Users must follow calcium carbide transportation, storage, handling and
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
Available as gage (differential) or absolute, the P883 sensor die also features high sensitivity, excellent overload capability and small temperature hysteresis over a wide temperature range. The product is 100% visually inspected and electrically probed. Samples from
Technical features - rfstechnologies.com
Design with casted bend Design with arcuate waveguide bend PRODUCT DATASHEET HB137-MM-1-W-010M 90° H Plane Bend CMR137/CMR137 HB137-MM-1-W-010M REV : A REV DATE : 28 Jan 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
ZTP-115 Thermopile IR Sensor - amphenol-sensors.com
is also a variety of filters available to maximize performance in specific applications Applications • Patient monitoring • Ear & Tympanic thermometers • Occupancy detection • HVAC • Appliance Features • Non-contact measurement • Wider surface area measurement • Small-size sensor package • Included ambient temperature -
MB1LLN0800-Kit Panel mount Receptacle Kit - Amphenol Sine
MB1LLN0800-KIT 8 position receptacle connector kit, flange mount, threaded , male, contacts included
Discover our latest news - Amphenol Socapex
Emailing # USB EXTENDER is now available from our distributors ! Enjoy your reading! Subscribe to get o ur latest news in your inbox . Contact Us +33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance. Assistance. FAQ; Technical support; Export Control Classification Form;
Amphenol
The Series 2000 Speedy is available in the models listed Table 1 below. Safety Precautions • The calcium carbide reagent used with th e Speedy tester is a hazardous product that must be handled with care by the user and with consideration for the environment. Users must follow calcium carbide transportation, storage, handling and
SFG23HDX-12-4-126 | ANDREW
0 Alternative products available View all alternatives Close. SFG23HDX-12-4-126. Base product: G23-SERIES-TOWER. G23HDX High Capacity Sector Frame, 12.5 ft x 2.88 in OD face pipes, includes four 2.88 OD x 126 in antenna pipes. Finish making your selections or clear them to view relevant specifications. ...
002 - temposonics.com
2.2 Analog Transmitter Specifications 2.1 LT420 Dimensions munting SST PIPE Zone (3 ir.s) Cable w/ 302 SSI 136 6.575 to 149 in) SST Collar (see
TPA/GMT Combination Fuse Panels - Holland Electronics
• Industry-leading capacity panels to optimize capacity and available RU space • All panels designed to run continuous at max ratings providing the highest reliability in the industry • Large range of output amperage configurations with GMT and TPA fuse combination, including 15A
10112359-2005LF | mini-SAS HD | Amphenol
Amphenol is one of the leading manufacturers of mini-sas hd connectors. Contact us today for more details of mini-sas hd , part number 10112359-2005LF.
TB MH-Sensor 551308 RevB EN - temposonics.com
I2 I Temposonics® MH Series Specifications 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and qua-
transportation-rail-mass-transit-pyle-national-catalog-amphenol-industrial
ORDERING INFORMATION AWG Star-line Plug with Star-line Panel Mounted Star-lok Plug with Star-lok Panel Mounted Mechanical Clamp† Receptacles Mechanical Clamp† Receptacles 7 #12 ZPLM- 12-311PN ZRLP-12-311SN SPLM- 12-311PN SRLP-12-311SN 16 #16 ZPLML- 16-325PN ZRLP-16-325SN SPLML- 16-325PN SRLP-16-325SN 37 #12 ZPLML- 12-310PN ZRLP-20-310SN SPLML- 12-310PN SRLP-20-310SN