Search Results for cp30-ba 2p 1-md 4a
Model 301A03 Calibration standard system, NIST-traceable, 10 mV/g ... - PCB
Model 301A03 Calibration standard system, NIST-traceable, 10 mV/g to 5k Hz (incl. Models 301A03, 482B03 & access.) Installation and Operating Manual
Contura II (All Position Momentary On) with VMM Series Adapter Cable 0.2m
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Model M261A02 3-Component ICP® Force Sensor Installation and Operating ...
1 3-Component Force Link Axis Definition 2 . 2 ICP® 3-Component Force Link 2 . 3 Cable Strain Relief 3 . 4 Characteristic Discharge Time Constant Curve 4 . 5 Step Function Response 4 ...
HM2P07PAE120ABLF | Millipacs® | Amphenol
Back Plane Connectors, 2mm Hard Metric Series, 5 Row Vertical Header, Type C (15.4 mm Max) with Peg 2.5mm, 55 Signal Pin, 55 Signal Pin Press Fit Tail, ,250 mating cycles (High performance lube),ROHS Compliant
NEW FROM PCB
1/2” Low Noise Free-field Microphone System. Model 378A04 Model 378A21Dynamic Range: Low 6.5 dBA noise floor High sensitivity, 450 V/Pa Prepolarized (industry first) 1/4” & 1/2” Short Preamplifiers Models 426A07 & 426A13 Low noise For confined areas 1/2” Water & Dust Resistant Free-field Microphone System. Model 130A24
Model 117B30 Conformal ballistics Pressure Sensor for 223 ... - PCB
1 The PCB Series 117B Conformal Ballistics Sensor (patented) measures chamber pressure in a novel manner. The sensitive surface of the sensor, when properly installed in the gun chamber, conforms or blends in precisely with the inside surface of the chamber actually forming a portion of the wall adjacent to the cartridge ...
T EMPOSONICS® T empoGuard EXPLOSION-PROOF HOUSING
5005 - 7620 mm (197.1 - 300 in.) 66 mm (2.6 in) All dimensions shown are for reference only. m UNITED STATES MTS Systems Corporation Sensors Division 3001 Sheldon Drive Cary, NC 27513 Tel: 800.633.7609 Fax: 919.677.0200 Web: www.mtssensors.com Email: displacement@mtssensors.com GERMANY
CABLE CONNECTOR Revision: A - pcb.com
Strain Relief Molded Boot Molded Boot [1] Environmental Temperature Range -320 to +500 °F -196 to +260 °C Electrical Insulation Resistance >10 12 Ohm >10 Ohm Physical Housing Material Stainless Steel Stainless Steel Size (OD x Length) .28 in x 1.1 in 7.1 mm x 28 mm Weight 0.1 oz 3.0 gm All specifications are at room temperature unless ...
Model 034G15 4-conductor, low noise, shielded FEP cable, 15-ft, 4 ...
Model 034G15 4-conductor, low noise, shielded FEP cable, 15-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) Installation and Operating Manual
Model 608A11/030BZ Low-cost Industrial ICP® Accelerometer ... - PCB
Toll Free Line 1-800-959-4IMI Piezoelectric ICP® Accelerometers Operating Guide . General OPERATING GUIDE for use with PIEZOELECTRIC ICP® ACCELEROMETERS SPECIFICATION SHEET, INSTALLATION DRAWING AND CALIBRATION INFORMATION ENCLOSED IMI ASSUMES NO RESPONSIBILITY FOR DAMAGE CAUSED TO THIS PRODUCT AS A RESULT OF
PRESSURE TRANSMITTER - PCB
Pressure Port 1/2-14 NPT 1/2-14 NPT Thread External External Dead Volume 0.3 in³ 4,900 mm³ [3] Wetted Parts Material 17-4 PH Stainless Steel 17-4 PH Stainless Steel Housing Material 304/304L Stainless Steel 304/304L Stainless Steel Electrical Connector 6-Pin Bayonet Jack 6-Pin Bayonet Jack
Model 1102-04A Strain Gage Load Cell Installation and Operating Manual
2 1 8 6 Tensile Load Tensile Load Compression Load Compression Load Item Number Descript ion 181-012A PT06A-10-6S (SR), Mating Connector 8311-01-10A Cable – Non-Coax, PT65 to Pigtail, 10 feet Table 3 - Optional Components . PCB Load & Torque Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com CANISTER LOAD CELL OPERATION MANUAL ...
Model 421A30 DIFFERENTIAL INPUT IN-LINE Charge Amplifier ... - PCB
PAGE 3 Introduction The 421A3X Series Differential Charge Amplifiers are designed to convert the high-impedance output of a differential, charge-mode piezoelectric sensor to a low-impedance voltage output.
Amphenol Assembletech
HDMI 2.1: Product Description: HDMI Type A Plug to HDMI Type A Plug Series: HDMI Cable Length: 2.0 meters Wire Size: 30AWG, Tinned Copper,OD:4.5MM Lock to Mating Part: Screw lock Plating: Au(15u' min) over Ni(50u' min) Color: Black Environmental Compliance: ROHS Flammability: Raw Cable VW-1, Overmold 94V-0 HDMI 2.1
NTC Thermistors Type RL30 - amphenol-sensors.com
RL3007-861-103-K 1.5K D10.3 4073 .160 4.06 7.5 40 Type Number Ro@25°C Material Beta B d t Ω Systems 25/85 in mm ...
ExaMEZZ® High Speed Mezzanine Connector System - Amphenol CS
Disclaimer www.amphenol-cs.com Please note that the above information is subect to change without notice. ExaMEZZ® High Speed Mezzanine Connector System DIFFERENTIAL PAIRS Receptacle Height (mm) Plug Height (mm) 7.5 14.5 19.5 19.5 39 14.5 29 34 7.5 15 22 27 Number of Columns Differential Pairs
Datasheet - Amphenol Sensors
Sensor_Status_1 16 16 Motorola Unsigned 0 0.01 0 0 100 % Overvoltage Sensor_Status_1 24 1 Intel Unsigned 0 1 0 0 0 TC issue Sensor_Status_1 25 1 Intel Unsigned 0 1 0 0 0 RH issue Sensor_Status_1 26 1 Intel Unsigned 0 1 0 0 0 H2 out of range Sensor_Status_1 27 1 Intel Unsigned 0 1 0 0 0 Temperature issue Sensor_Status_1 28 1 Intel Unsigned 0 1 0 0 0
Model 037P10 10-conductor, 28 awg (40/44), shielded, polyurethane ... - PCB
Model 037P10 10-conductor, 28 awg (40/44), shielded, polyurethane cable, 10-ft, 9-socket plug to pigtails Installation and Operating Manual For assistance with the operation of this product,
Catheter Pressure Sensors
Title: NovaSensor P330W Absolute Pressure Sensor Author: Amphenol Advanced Sensors Subject: NovaSensor s P330W Absolute Pressure Sensor is a Piezoresistive (PRT) Pressure Die, offering the same superior stability and sensitivity as in larger die, but in an extremely small footprint, making it ideal for invasive app´ Õ»³ZÞ ÷£ ïv r 8Î1{ +Aç ¶=JÈz³ 1: 8 ¸ 1÷ÛL "X¬xçk 0úÁøô ...
ICP® PRESSURE SENSOR - PCB
[1]Typical. [2]Rise time in air at Mach 1 [3]High frequency response may be limited by supply current and output cable length. [4]Calculated. [5]See PCB Declaration of Conformance PS023 for details. Date: 12/11/2024 Date: 12/11/2024 Date: 12/11/2024 Date: 12/11/2024 66470 Entered: ND Engineer: RPF Sales: MV Approved: RPF Spec Number: Phone: 716 ...