Search Results for cpc connector
Amphenol’s Connectors for Medical Surgical Equipment
Millipacs Backplane Connectors. Compliant with IEC 917, IEC 61076-4-101 industry standards, and offering a 2.00 mm grid interconnection system, Millipacs ® is ideal for rugged environments. With features like two-beam twisted tulip contacts, EMI shielding, coding, guiding, and high operating temperature capabilities, these connectors excel in demanding medical-surgical applications, serving ...
Millipacs® 2MM Hard Metric Series - Vertical Header Connectors
Millipacs® 2MM Hard Metric Series - Vertical Header Connectors *MPC - Multi purpose center for polarization and coding *Application tooling are available on request *Compact PCI Connectors are available for Types A, B22, B19,B8, AB22, and AB19 *Performance levels: 3 – 50 mating cycles; 2 – 250 mating cycles; 1 - 500 mating cycles
PwrBlok Connectors | Power Solutions - Amphenol
PwrBlok connectors provide a high current power interconnection with quick connect/disconnect function for space constrained board-to-board, board-to-busbar, and busbar-to-busbar power distribution applications.
BNC Straight PCB Jack Through Hole 50 Ohm | 112404 - Amphenol RF
RF Connector BNC Straight PCB Jack Through Hole 50 Ohm. Downloads. 112404 PDF Customer Drawing (Size: 62 kb) 112404 STP 3D Model (Size: 129 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6251C1-NT3G-50: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
PwrBlade+ Cable Connectors | Power Connector - Amphenol
PwrBlade+® cable connectors offer flexibility to meet a wide variety of customer needs. The connectors come in both cable-to-cable and cable-to-board solutions.
ExaMAX ® 56Gb/s High-Speed Orthogonal Connector
Modular, 2mm hardmetric connector block design; Modular design capability supports applications requiring high and low speeds, power and mechanical guidance at lowest industry costs; Integrated guide design; Improves mating performance using minimal board space
Centaur ExaMAX for Military - Amphenol Aerospace
Centaur ExaMAX® VS I/O system offers cable assemblies and I/O connector solutions for both internal and external applications. Centaur ExaMAX® I/O products can deliver high speed performance of 25 Gb/s per channel with a path to 40 Gb/s and higher. The Centaur ExaMAX® I/O system delivers superior linear board signal density and meets the ...
Minitek® Pwr 5.7 | FCI Basics | Wire To Board Connectors - Amphenol CS
FCI Basics Minitek® Pwr 5.7 is a flexible and comprehensive solution for power application with a high current rating up to 23A per contact and wire gauge range from 16AWG-12AWG for wire-to-board application.
AgilLink™ 2.00mm Wire-to-Board Header - Amphenol CS
Fan Connectors. Filter. IC Socket. Memory & Media. Miniature Jack. Multicoax & Coaxial. Waterproof. Optics Solutions. High Speed I/O Solutions. New Products. Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. IDC ...
Breaking Down Military Connector Specifications - Amphenol NEXUS ...
Mil-Spec connectors must comply with established requirements and are rated for safe and effective performance in certain military operations. Military Connector Specifications. There are multiple Mil-Spec standards that guide the production and assessment of different types of connectors. The following standards apply to electrical connectors.
ComboStak® 0.50mm & PowerStak® 2.00mm | Board-to-Board Connector | Amphenol
The ComboStak ® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak ® 0.50 mm combines existing, BergStak ® 0.5mm pitch HS signal pins with 2.00mm pitch power blades.
Latch-N-Lok Cable-to-Board Connector System
Cable connectors accommodate cable diameters ranging from 32AWG- 20AWG.  Wide variety of cables and wires supported; Connector sizes range from 4 to 20 positions; Flexibility in design; Off-white, Silver Gray, Pebble Gray and Black color available; Presents various design choices for the customer; Easy-to-assemble cable kits provide an over ...
Apex Galley Connector - Amphenol PCDAmphenol PCD
Tested to MIL-STD-1344 connector and EN 2591 contact standards, designed for legacy and new generation galley systems. Highly reliable and easy to use, it is also interchangeable and intermateable with other pre-existing equipment in the field. Features & Benefits:
Transient Protection | Products | Amphenol Aerospace
These connectors offer compact, reliable protection with nanosecond response times and eliminate the need for bulky external assemblies while remaining compatible with MIL-SPEC and custom configurations. Diode Connectors Offer the versatility of a standard connector, with transient protection for sensitive circuits, such as TTL Lines. ...
MASTER Connector Catalog - Micro USB - amphenol-mcp.com
Micro USB Amphenol® Mobile Consumer Products www.amphenol-mcp.com PART #: 101-C5240-00541 KEY FEATURES! 6.20L x 8.60W x 4.10H mm! Waterproof level: IPX7! Top mount
SMP Straight Crimp Plug RG-178 RG-196 50 Ohm | SMP-FS-C19 - Amphenol RF
RF Connector SMP Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. SMP-FS-C19 PDF Customer Drawing (Size: 281 kb) SMP-FS-C19 STP 3D Model (Size: 202 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper: Cable Type (Terminates to)
USB 3.2 Type C | Input Output Connectors | Amphenol
USB 3.2 Gen 1 (5Gb/s), USB 3.2 Gen 2 (10Gb/s), USB 3.2 Gen 2x2 (20Gb/s), USB Type C compliant, high-speed solution. USB 3.2 high-speed Type C is a standard interface that is expected to spread to a wide variety of devices in the consumer, industrial, and automotive markets.
21-33830-21 (PIN) 21-33831-21 (SOCKET) Contact, Pin and Socket ...
the “12 o-clock” orientation position, when viewing the socket connector assembly from the mating end (for inner socket contacts, the insulator keyway should be positioned to the right of the inner socket desired at the mating “12 o-clock” orientation position, when viewing the pin connector assembly from the mating end). I 1.
Solderless BNC Coax Connector for RG-8X
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Rugged Modular Jack | Input Output Connectors | Amphenol
Ruggedized RJ connectors with die cast housings and IP67 sealing for Harsh Environment applications, provide reliable performance in extreme conditions for the most demanding applications, and mate with standard RJ plugs.