Search Results for cpc series 2
IPGH3M4-VF - Amphenol Broadband Solutions
TRAINING & SUPPORT. Login to the Amphenol Broadband Resource Portal for pre- and post-deployment support. Login
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
(2.0 in.) (M12) 38 mm (1.5 in.) 68 mm (2.68 in.) Mounting clamp 20 mm (0.8 in.) 2 mm (0.08 in.) 18 mm (0.7 in.) E-Series model ER rod-and cylinder sensor dimension reference Sensor mounting (Model ER) SENSOR MOUNTING CLAMPS The E-Series model ER sensor is mounted onto the machine with moveable mounting clamps. Grooves for mounting clamps are ...
Model 442B104 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
LUSB (Lockable USB) Connector - Amphenol CS
Amphenol's LUSB series Lockable USB Connectors serve many markets and applications across the globe including Automotive, Communications, Consumer, Data, Industrial and Medical. LUSB series is offered in USB 2.0 and USB 3.0 connector interface; Locking latch locks USB connector in position; Ensure secured data transmission; Easy to install and ...
Model 052BR050BZ | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
Load Cells | PCB Piezotronics
3700 Series. Piezoresistive Shock. SMT Surface Mount. Damped. Endevco MEMS. ... 1/2 Inch Preamplifier. Array Microphones. Externally Polarized Mics. 1/4 Inch Microphones. 1/2 Inch Microphones. 1 Inch Microphones. Preamplifiers. Phantom Powered Preamplifier. Specialty Microphones. Dust and Water Resistant.
Standard Medical Cable Connector | Pulse-Lok Connector 301365
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 301365 ... Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type ...
20 GHz SerDes TX & RX Loopback Testing - Amphenol Ardent Concepts
Pitch 2.54 mm Insertion Life 1,000+ mating cycles Field Replaceable Interface Yes Footprint Microstrip & Stripline compatible Electrical Specifications Frequency Range DC to 20 GHz Return Loss1-18 dB through 70 GHz Insertion Loss2-0.8 dB to 20 GHz; -2 dB to 40 GHz Crosstalk -85 dB through 70 Impedance1 50 Ω +/- 2.5 Ω Phase Matching +/- 2 ps ...
Defense | Markets - Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
M8186 SERIES - Amphenol Aerospace
M8186 SERIES DC/DC POWER SUPPLY DESCRIPTION The M8186 military power supply is a rugged single output DC to DC converter which accepts an 220 - 350VDC input voltage range and provides a single DC output from 5 to 60V at up to 2000W. Custom outputs . available upon request and the unit is Designed to meet military standards, MIL-STD-810, MIL-STD ...
0.8 mm pitch Board to Board connector - G832MC010608022HR
0.80mm Board-to-Board 100Ω Connector, Pitch 0.8mm, Height 18.7 mm, 60 Positions, Dual Row, BTB Vertical Receptacle SMT, Gold Flash Black.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
48-Way Receptacle - Amphenol Sine
The AT Series™ connector design incorporates an integral latching system that ensures a definitive electrical and mechanical connection. Connector housings are manufactured with a durable, UV resistant, thermoplastic material with dielectric/mechanical properties and environmentally RoHS compliant. The sealing system is comprised of front and ...
C:Usersdparks.SINECODocumentsEngineeringWORKSPACEA Series Drawings from ...
RECEPTACLE, 2 PIN, AT SERIES, STRAIN RELIEF END CAP 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL ...
ATSeries 18 Pos - Amphenol Sine
18 Position, Plug, Socket, AT Series™, Reduced Diameter Rear Seal (Green), SR02 Strain Relief, Key A, Black Body (No Add’l Wedgelock Required) 16 13A AT16-18SB-SR02 18 Position, Plug, Socket, AT Series™, Reduced Diameter Rear Seal (Green), SR02 Strain Relief, Key B, Black Body (No Add’l Wedgelock Required) 16 13A AT16-18SC-SR02
amphe-obts-circular-connector-data-sheet-amphenol-industrial
MIL-C-26482 series 2 with clip retention contacts. Features zinc shell construction, provides EMI shielding, is shock & vibration resistant, and uses screw termination contacts making it well suited for field installation. We offer the Amphe-OBTS in our standard 2-way 60V DC power configuration but also manufacture a 60V DC 2-way
Model 443B02 | PCB Piezotronics
For ICP® and charge output sensors, includes medium and long discharge time constant settings. This modular series system consists of a signal conditioner module, power supply module, and a chassis. Click the following for individual component information. 443B102 441A101 power supply module – see system product manual above.
RJMG3266N11G0ER - RJMG | Amphenol
Amphenol is one of the leading manufacturers of Input output Connectors. Contact us today for more details of RJ Magnetic, part number RJMG3266N11G0ER
AHDP06-24-21SR-WTA 21 Position Plug, Socket, Shell Size 24, - Amphenol Sine
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AHDP06-24-21SR-WTA 21 Position Plug, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter.