Search Results for cpc06 connector
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
SMPM Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD 3211-40107. Go over multiple resources to understand this product completely.
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap ...
AT06-3S-SR01BLK 3-Way Plug Female Connector with Strain Relief Endcap with Standard Seal, Black. Comparable to PNs# DT06-3S-EP11, DT06-3S-P032, 934452 Call Us 1-800-394-7732
cpc s2s connector | Amphenol Global Search | Amphenol
Power Connectors • Wire to Board connectors in 3.0 mm and 4.2mm pitch with current ratings from 6.5A to 20A per pin • Designed for IT and Datacom applications Fan Connectors • Blind-Mate Interface Wire to Board connectors from 1.25mm to 2.54mm pitch with max current rating 5.5A/pin. Designed for Server and Storage applications
AT06 | Amphenol Global Search | Amphenol
at06-12sc-gry at06-12sc-blk at06-12sc at06-12sc-brn * grey black brown color part number key-d configuration green at06-12sd-gry at06-12sd-blk at06-12sd-grn * at06-12sd * note: an asterisks ( *) placed before the color denotes the standard molded color of the connectors shown above. other colors shown are available via special order. p/n at06 ...
Amphenol 67 and 165 Series Miniaturized Standard Connectors
stress conditions. Connectors using female inserts feature a sandwich construction with the insert spun into a cartridge. Connectors are factory sealed to prevent leakage. Amphenol® 165 Series connectors are ideal for applications that demand a lightweight connector that meets MIL-C-5015 requirements.
602GB - Amphenol Ltd
602GB series is a range of high temperature miniature bayonet lock connectors with rear insertable, rear release crimp contacts. Features. Crimp termination with size 20, 16 and 12 contacts; Operating temperature -65°C to +200°C; Manufactured from Aluminium Alloy with Cadmium Olive Drab plating (other finishes may be supplied)
RF Connectors by Size
Ultraminiature connectors provide consistent 50 Ohm RF performance to 6 GHz without sacrificing space on a PCB. The mounting footprint of these connectors are no greater than 3 mm, with mating heights as low as 1.2 mm. Cable Assemblies use micro-coaxial cable, and pre-configured configurations of Ultraminiature plugs to other common RF series are available for easy integration.
cpc s2s connector | Amphenol Global Search | Amphenol
integral connector option 19 mm (0.75 in.) Figure 3. R-Series Model RP Profile-style sensor dimension reference (Shown with the D56 connector option) MODEL RP, PROFILE-STYLE SENSOR WITH OPEN-RING MAGNET Drawing is for reference only, contact applications engineering for toler-ance specific information. 28 mm (1.10 in.) Null zone Open-ring ...
BNC Connectors | PCB Piezotronics
BNC connectors are ideal to terminate cables used with single-axis ICP accelerometers and vibration transmitters while BNC splices can be used with multi-axis or multi-output sensors. To configure and price a specific cable, go to the Industrial Cable Configurator.
TR Multicoax Series 20/40/70
%PDF-1.4 %âãÏÓ 816 0 obj > endobj xref 816 75 0000000016 00000 n 0000002477 00000 n 0000002627 00000 n 0000003271 00000 n 0000003385 00000 n 0000003497 00000 n 0000005037 00000 n 0000005161 00000 n 0000005682 00000 n 0000006138 00000 n 0000006682 00000 n 0000007195 00000 n 0000007771 00000 n 0000008184 00000 n 0000008789 00000 n 0000009269 00000 n 0000009692 00000 n 0000010213 00000 n ...
High Speed Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm ...
PT06SE-10-6S | Amphenol Global Search | Amphenol
Search Results for pt06se-10-6s FSBDC Series Bayonet Duplex Connector - Amphenol Fiber Systems ... The Bayonet Duplex Connector series offers the Pattern 105, Size 10, series proven connector construction, with the tri-mating bayonet locking mechanism for ease and quick mate/de-mate.
파워세이프 - VG96944 - 38999 계열 | Amphenol Socapex
Powersafe connectors enable high power transmission (over 500 volts) while being 100% safe for the users. The Powersafe connectors are derived from the D38999 connectors and qualified according to VG96944 standards. Their main benefit is to provide user safety with a first-to-mate earth contact directly linked to the shell.
AT06-4S-BRN 4-Way Plug, Female Connector, Brown
AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101 REQUEST A QUOTE
BarKlip XP200 Connector | Power Solutions | Amphenol
FEATURES BENEFITS; Contacts with high conductivity Copper Alloy; Carries up to 200A/contact; Integrated guide system; Provides protection to the contacts during mating and unmating
Diode Connectors | Lightning Protection Products | Features ...
The Amphenol ® Diode Connector offers the versatility of a standard connector, with transient protection for sensitive circuits, such as TTL Lines. Regardless of frequency or origin, transient caused failures generated by load switching, lightning, electrostatic discharge (ESD) and electromagnetic pulse (EMP) can destroy unprotected IC components.
AT06-6S-EC01BLK 6-Way Plug, Female Connector with End Cap, Black ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ AT06-6S-EC01BLK 6-Way Plug, Female Connector with End Cap, Black. Comparable to PNs# DT06-6S-E005, DT06-6S-EP06, 934454201-6-Way Plug, Female Connecto
Centaur Sagittarius | Products | Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
RT0W6106PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
ecomate Connectors; ecomate RM; 10-6 Position; PLUGS; RT0W6106PNH-K Plug Kit, 6 Position, Male, Shell Size 10, with Machined Contacts. Compatible to part # UT0W6106PH; RT0W6106PNH-K Plug Kit, 6 Position, Male, Shell Size 10, with Machined Contacts. Compatible to part # UT0W6106PH .
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol’s R-VPX VITA 46 Connector System is a ruggedized, high-speed, board-to-board interconnect system capable of data rate speeds of more than 10 Gb/s, meeting and exceeding VITA 46 standards. This connector system gives users modularity and flexibility via PCB wafer construction allowing for customized wafer-loading patterns.