Search Results for cpt code h2000-5k
SC000260 2.0mm socket contact , 14- 20AWG , gold plated - Amphenol Sine
SC000260 Hybrid DMC series gold-plated brass contact. Uses extraction tool 50-54931-2. The item you are trying to purchase is currently out of stock. Please enter your name, email, and phone number below. We will contact you as soon as this product is available. MB3ZSN8HS1 M23 Hybrid receptacle extension, threaded. Cable range 7.5-11.0mm.
2M Hermetic Micro-Miniature Connectors - Amphenol Aerospace
Amphenol 2M Hermetic micro-miniature connectors offer a superior hermetic seal while offering the same durability of MIL-DTL-38999 connectors but with less than half the size and weight.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
High Temperature Series Five connectors are the ideal solution for interconnect and electrical wire assemblies near engines, firewalls, and other high-heat sources.
Millipacs Accessories | FCI Basics | 2mm Hard Metric Series| Shrouds ...
FCI Basics offers guiding pins and mating right angle sockets suitable for standard Hardmetric configurations. HM2G series guiding pins can be integrated to the connector system or as a standalone. Coding Keys. Coding… Easy guiding and visual identification. Prevents wrong mating. Have any questions? Talk with us directly using LiveChat.
Data Sheet R-Series V Powerlink 552008 - temposonics.com
With the RH5, you can replace the base unit when the sensor is installed in the cylinder without opening the hydraulic circuit. This is possible as the fl ange with the pressure tube remains in the cylinder. You decide whether the base unit of the RH5 has a rigid or a fl exible sensing element:
Tri-Start MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol's Tri-Start connector is available in aluminum, stainless steel or composite with several finish options. Consult Amphenol Aerospace about BACC63, EN3645, and other industry specification order information. Select Item...
Technical Support - Amphenol TPI (ATPI) - Amphenol Technical Products ...
Contact us for technical support or find 2D/3D CAD, instructions, crimp tool recommendations, temperature rise, derating, and more in our downloads.
Data Sheet R-Series V RH5 Analog - Temposonics
5 Temposonics® R-Series V RH5 Analog Data Sheet Electrical connection Connection type 1 × M16 male connector (6 pin), 1 × M12 male connector (5 pin) or cable outlet Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); the RH5 sensors must be power supplied via an external Class 2 power
Millipacs® 2mm Hard Metrics Series - Right Angle Header Connectors
Millipacs® Type A right angle header connector provides 110 signal contacts in a 5 row configuration with press-fit termination. Type A connectors has integrated multi purpose centre for polarization and coding. Connectors are with cable latch lock feature and with optional top shielding. Custom loading patterns are available up on request.
Amphenol High Speed Interconnects
code ident. no. 03554 a initial release f.straus z.lj a.green jul 23/10 designed feb 2/10 p-u92-2100-8000-bp aug 06/10 a.g. see note 1 this document contains proprietary information and such information may not be disclosed to others for any purpose x.xx 0.15 note: 1. material: conductive rubber. 2. this product is bulk packed. 3.
Data Sheet R-Series V RH5 SSI - Temposonics
6 Temposonics® R-Series V RH5 SSI TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet, part 1 RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D70 (connector outlet) Sensor electronics housing 68 (2.68) Null zone 51 (2.01) 25
Millipacs ® Power & Hybrid Connectors - Amphenol CS
FCI Basics offers Millipacs ® Hard Metric Hybrid connectors in standard signal modules of type L,M,N, DE with signal pins , integrated guide pins and power / coax contacts. Shielding option. 6 special cavities to house power or coax contacts per 50 mm. Customer specific patterns.
Connectors | Products - Amphenol
Derived from the 1100 series, the Amphenol Air LB France's Junction modules 1200 series are conform to the ABS1569 standard. Suitable for aircraft and military applications. Modules are mounted on tracks. Different contact arrangements are available per contact size.
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments. Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature.
M195 30/200kHz EchoRange+ D/T Portable Survey - 3m Cable - Airmar
EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS-422 standard. In addition to the bi-directional NMEA 0183 interface, a secondary transmit only interface with a proprietary protocol using RS485 is available to OEMs. The user can obtain detailed echo envelope data which may be displayed as an analog waveform.
ComboStak® 0.50mm & PowerStak® 2.00mm | Board-to-Board Connector | Amphenol
ComboStak ® 0.50 mm combines existing, BergStak ® 0.5mm pitch HS signal pins with 2.00mm pitch power blades. ComboStak ® 0.50 mm provides high signal and current density with a wide range of stack heights. Have any questions? Talk with us directly using LiveChat.
Data Sheet R-Series V RH5 SSI - temposonics.com
5 Temposonics® R-Series V RH5 SSI Data Sheet Fig. 3: Temposonics® RH5 with ring magnet, part 2 Mechanical option »B«: Bushing on rod end for threaded flange M18×1.5-6g or ¾"-16 UNF-3A Mechanical option »M«: Thread M4 at rod end for threaded flange M18×1.5-6g or ¾"-16 UNF-3A Dead zone 63.5/66* (2.5/2.6*)
Thermo-Trex 2000 Cable - Color Code Conductor Number Label 1 Tan
Thermo-Trex ® 2000 Cable - Color Code. Title: Data Tables_Thermo-Trex® 2000 Cable Created Date: 5/2/2023 5:42:23 PM ...
CAA00USBC001200 | HSBridge+ Cable Assembly | Amphenol
HSBridge+ Cable Assemblies, Gen1, One side w/E-marker, Male Straight(A code) to Male Straight(A code), OD5.2, 2000cm, Bag
68020-120HLF | BergStik® | Amphenol
BergStik ®, Board to Board connector, Unshrouded Right angled Header, Through Hole, Double Row, 20 Positions, 2.54mm (0.100in) Pitch. We may offer limited quantity of sample for this part. Click on the Check Sample (if available) button to check the allowed sample quantity in the cart.