Search Results for cpu-style fifo interface
SMA Male Connector, Lockwire Holes, R/A for RG-174 Cable
SV Microwave introduced the SMA Male Connector, Lockwire Holes, R/A for RG-174 Cable M39012/56B3019 with threaded coupling type. Learn more here!
NPX1 NovaSensor Sensors
8-bit RISC processor, and an LF-input stage to meet market demands for flexible, customer specific behavior/solutions and overall system cost reduction. A programmable version of the sensor is available, allowing the customer to download the application code in an electrically programmable ROM version. This sensor is intended for
Declaration of Conformity to RoHS
SV Design Engineering Department design@svmicro.com PAGE 1 of 1 Questions about this document? (561) 840-1800 | compliance@svmicro.com VERSION 20221212 SV Microwave, Inc. 2400 CentrePark West Dr. Suite 100 West Palm Beach, FL 33409 Phone: (561) 840-1800 Web: www.svmicrowave.com
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
BT High Temperature Connectors - Amphenol Aerospace | MIL-DTL-5015 ...
BT High Temperature Connectors are 5015-style connectors designed to far exceed the temperature specifications of our standard 5015 connectors View Download. BT-Series 5015 Ultra-High Temperature Circular Connectors From Amphenol Aerospace. 2:50. First Name. Last Name. Job Title. Email address ...
Exhaust Gas Recycle (EGR) Temperature Sensor
• Extended life from moisture-proof design • Design optimized for heat transfer • 150°C & 300°C Temperature versions • NTC temperature sensor element • RTD element available • 600°C RTD version available • Pigtail Connector Design options • Customizable hex dimensions and thread type • Alternate RvT curves available Amphenol
B RT07188S*H B1 - amphenol-sine.com
information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: amphenol 3) note reference = x clinton township, mi 48036 eco-mate,receptacle, jam nut, size ...
Centaur High Bandwidth 38999 - Amphenol Aerospace
Centaur Sagittarius is optimized for ultra high-speed applications in the punishing environments of space.
Pyle MIL-DTL-83723 Circular Connectors - Amphenol Aerospace
High-Temperature Style Connectors. High-temperature connector materials and contacts provide operation to 392 °F (200 °C) and Firewall capability to 500 °F (260 °C) Improved metal-to-metal bottoming design; Unique sealing grommet accepts a wide range of wire diameters;
Inventario distributori | Amphenol Socapex
indietro Serie PS: Soluzioni per dispositivi di potenza. Convertitori di potenza; Unità di distribuzione dell'alimentazione; Chiavi USB ed estensori