Search Results for cpu-style fifo interface
Model 002AG001JE | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 7270A-60K-300 | PCB Piezotronics
Model 7270A-60K-300:Accelerometer, PR, 60,000 g, undamped, screw mount, 25 ft cable, 10V excitation
TM265 Low-Medium Chirp, 1kW, No Connector, DT - AIRMAR EMEA
Marine Transducers. Chirp-Ready Transducers; NMEA/SMART Transducers; Traditional Frequency Transducers; Speed & Temperature; Multi-Beam Transducers; Transducer Diagnostic Tester
BNC Straight Crimp Plug RG-179 Belden 179DT 50 Ohm | 031-242 - Amphenol RF
Termination Style: Cable - Crimp: You May also be Interested in. BNC Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 112552. BNC Straight Crimp Jack Times LMR-200 Belden 7807A Bulkhead Rear Mount 50 Ohm 112600. BNC Straight PCB Jack Through Hole 112536-10.
Technical features - rfstechnologies.com
External Document Links Notes PRODUCT DATASHEET CDSE2x2-694/3800 3dB Hybrid Coupler CDSE2x2-694/3800 REV : A REV DATE : 11 Jan 2019 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at
716M-HCA158-001 - 7-16 DIN Male Connector for 1-5/8' Coaxial Cable ...
quality connector-cable interface while simplifying and speeding up the attachment of connectors to the coaxial cables. The connectors are fully tested for mechanical and electrical compliance specifications. They are available in all popular cable sizes in a variety of mating interfaces. The 7-16
Technical features - rfstechnologies.com
highest quality connector-cable interface while simplifying and speeding up the attachment of connectors to RADIAFLEX® cables. The connectors should provide outstanding value to users because they permit quick, easy and reliable installation at any location, thereby allowing the operator flexibility while saving installation time and money.
107195-02 | aldenproducts.com - Amphenol Alden
Core Assembly. Quantity. 1
Amphenol-NSLogin
Your shopping cart is empty. Product Qty Amount; From: Until:
106903-12 | aldenproducts.com
Plug Core Insulator. Quantity. 1
Physical Contact Connector | Fiber Optic Connector | Hybrid, Circular
The Star-Line EX® is a hybrid connector certified for use in a Zone 1-IIc hazardous environment. A heavy duty environmentally sealed connector, these connectors have proven to provide exceptional performance in the most complex ground support cable network, automatic and process control systems and instrumentation systems.
MHDR Rugged HDMI Receptacles - アンフェノールジャパン ...
Termination Style 1: Right Angle 5: Vertical Number of Contacts: 1 Standard 19 Contacts: Insulator Housing Colour 1: Black Other Options: 0 Standard: Unique Special Code No Digit: Standard part defined by previous 10 digits 1-9: Unique special feature Rear Shield and Thread Options: 3 #4-40 UNC Unified Thread :
Miniature Quartz Force Sensors | PCB Piezotronics
PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications. Divisions of PCB
Model EF | PCB Piezotronics
Model EF:3-socket, molded composite connector for use with biaxial sensors (MIL-C-5015 compatible)
2 Sensor for Automotive Applications - amphenol-sensors.com
• Compact design • Wide temperature range The Telaire Internal Carbon Dioxide (CO2) Sensor is a nondispersive infrared (NDIR) CO2 sensor that implements a single channel diffusion sampling method for automotive HVAC applications, including automatic fresh air control and safety sensing for CO2 refrigerants.
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
320736 | aldenproducts.com
Maximum Wire Gauge. 22. Maximum Cable Diameter
Amphenol Network Solutions > HYPERX CABLE MANAGER: 13"W, SLACK STORAGE ...
The 13-inch cable manager is to be used with the HyperX when maximum density is required. The full frame solution uses a -13L and a -13R on each side to provide a full "W" routing option for up to 5,760 LC fiber terminations.
InfinX ® 25G+ High Density BGA Mezzanine Connector - Amphenol CS
The combination of multiple stack heights and multiple sizes allows for optimal design flexibility. Amphenol's InfinX high-speed mezzanine connector system is designed to meet the needs of up to 25Gb/s application. The combination of multiple stack heights and multiple sizes allows for optimal design flexibility.
Standard Medical Cable Connector | Pulse-Lok Connector 300920
Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; Pulse-Lok® 300484: Plug, In-line : 4 : 22 : Crimp/Solder : 1 : 22 : Black : Gray : Pulse-Lok® 300482: Plug, In-line : 4 : 22 : Crimp/Solder : 1 : 22 ...