Search Results for cpu-z monitor temperature
NovaSensor P112 Medium Pressure Sensor Die - amphenol-sensors.com
Temperature µV / V / °C 30 3 Coefficient of Zero Temperature % / °C 0.38 3 Coefficient of Resistance Temperature %FSO / °C -0.19 3 Coefficient of Sensitivity Thermal %FSO 0.2 3 Hysteresis of Zero Long Term Stability of FSO % FSO 0.2 4 Notes: 1. 0 kPaA for absolute sensors, 0 KPaG for differential or gauge sensors 2. Best fit straight line 3.
Multimedia 2016 17 - el-cab.com.pl
Monitor LCM 709 7-Zoll-Standard-Monitor mit zwei Kameraeingängen für den Einsatz in Bussen. 709 mit 2x MiniDIN MM-2-070-02 709 mit 1x MiniDIN, 1x BNC/AMP SM-1-002-04 709 mit 2x BNC/AMP SM-1-002-05 2x Kameraeingang // Schutzklasse IP 54 800 x 400 350 cd / m² 12 – 36V-10°C – +65°C 2x MiniDIN / 1 od. 2 Adapter BNC/AMP
SGX-7H2S Datasheet Industrial Hydrogen Sulfide Sensor
Sensor performance is temperature dependant; please contact SGX for temperature performance other than 20°C. Do not solder to the connector pins as this may damage the sensor and thereby invalidate the warranty. Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor
Thermomerics Laboratory Grade Calibration Standards
temperature standards for all laboratory metrology applications, general laboratory and hospital use, clinical applications and process temperature measurements. Specification Highlights • Product Prefix: S, AS, ES • Bath Calibration Accuracy: ±0.0015°C from 0°C to +60°C (S)
Temposonics
Operating Conditions: Temperature: - 40 to 75°C Relative humidity: 90% no condensation. Ingress protection: IP65 if mating cable connector is correctly fitted. Shock test: 100 g (single hit) IEC-Standard 68-2-27 Vibration rating: 10 g/10 - 2000 Hz IEC-Standard 68-2-6 EMC Test: Electromagnetic emission EN 50081-1 Electromagnetic immunity EN 50082-2
AHDP02-24-18SR-BRA 18 Positions, Sealed Panel Mount Recepta - Amphenol Sine
AHDP02-24-18SR-BRA 18 Positions, Sealed Panel Mount Receptacle, Socket, Shell Size 24, Reversed Arrangement, Reduced Diameter Seal, Backshell Ring Adapter (Snap -on)
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL 1666 EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View NOTES
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
Temperature Range Operating -40 to +125 °C -40 to +257°F Compensated 0 to 60 °C +32 to +157°F Storage -40 to +125 °C -40 to +257°F Mechanical Weight ~1 grams Media Compatibility Positive differential and gauge ports Compatible with exposed materials 1 Negative differential ports Dry gases only
Voltage Compensated, Media Isolated, High Pressure Sensors
Temperature Range Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX
Temposonics
GRAPHICAL USER INTERFACE The intuitive user interface is displayed on your smartphone, tablet or computer. Simply connect your Wi-Fi enabled device to the
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL2882, UL Listed PRODUCT DATASHEET HB158-U12S24-310LI HYBRIFLEX® Hybrid Feeder Cabling Solution 12x24, 1-5/8”, 12 pairs 6AWG, Low-Inductance Coaxial Power
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed PRODUCT DATASHEET HBF058-08U1S1-20F HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 1 pair Single-Mode Fiber with DLC Connectors ...
FR-N-1SSM-01-170FS - HYBRIFLEX® RRH Optical Fiber Cable, 1 Single ...
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Amphenol
Protimeter® Speedy User Instructions AAS-INSSPEEDY2000, Rev. A March 2014 PROTIMETER Amphenol Advanced Sensors Table of Contents Introduction ...
NPA Low Pressure - amphenol-sensors.com
Temperature Range Operating Compensated Storage-40 to +125 0 to +60 -40 to +125 °C °C °C-40 to +257°F +32 to +140°F -40 to +257°F Mechanical/Package Weight ~1 grams Media Compatibility Positive differential and gage ports Media compatible with thermoset plastic, silicon, epoxy, RTV, Pyrex, and silicone gel Negative differential ports Dry ...
NF-LCF78-CP01 - N Female Compression Connector for 7/8' Coaxial Low ...
Operation Temperature °C(°F) -40 to 85 (-40 to 185) External Document Links Installation Instruction Notes PRODUCT DATASHEET NF-LCF78-CP01 N Female Compression Connector for 7/8" Coaxial Low Loss Cable, Straight NF-LCF78-CP01 REV : A REV DATE : 07 Jun 2024 www.rfstechnologies.com
High Performance Thermal Circuit Breaker 413-
Ambient temperature -55...+75 °C (-67...+167 °F) Insulation co-ordination rated impulse pollution (IEC 60664 and 60664A) withstand voltage degree 1.5 kV 3 Dielectric strength (IEC 60664 and 60664A) test voltage operating area AC 1,500 V Insulation resistance > 100 MΩ (DC 500 V)