Search Results for cpu-z monitor temperature
Model 352C68 | PCB Piezotronics
Model 352C68:Platinum Stock Products; High sensitivity, miniature (2 gm), ceramic shear ICP® accel., 100 mV/g, 0.5 to 10k Hz, 10-32 top conn.
Model CBL222-08 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 3743f1130g | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 3503A1160KG/020LY | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 441A38-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model psa045 | PCB Piezotronics
Wireless Vibration Monitoring System; Multi-Axis ICP® High Temperature; Hazardous Area Approved; Cryogenic ICP® Radiation Hardened; High Frequency ICP® Low Frequency ICP® Low Power ICP® Handheld Vibration Meter; Resistance Temperature Detection; 4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount ...
Model 012A50 | PCB Piezotronics
Model 012A50:Low-cost, black coaxial cable (RG58/U), 50-ft, BNC plug to BNC plug
Model 7250B-10-R | PCB Piezotronics
Model 7250B-10-R:Accelerometer, IEPE, 10 mV/g, ±500 g, 2 Hz to 30 kHz, -67°F to +257°F, isolated, thru-hole mount, side connector, 1.9 grams
SENSORS FOR MACHINERY HEALTH MONITORING - pcb.com
SENSORS FOR MACHINERY HEALTH MONITORING . Main Menu. 0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here ... High Temperature; High Sensitivity ICP® ...
Flow Detection/Flow Restriction Sensors | Thermometrics
Using their self-heating characteristics, the NTC Thermistor can be heated to a point above ambient conditions. The power required to reach this temperature is proportional to the dissipation of the media being sensed. A simplified convection equation explains the heat transfer mechanism: dq=h⋅dA(Tfluid −Tsensor ).
Model 320C18 | PCB Piezotronics
Model 320C18:ESS mini (2 gm), quartz shear ICP® accel., 10 mV/g, 2 to 10k Hz, 10-32 top conn., 5-40 mtg stud, to +325 F/+163 C
Unbeatable Microphone Pricing From PCB Piezotronics
PCB delivers microphones that provide performance, delivery, price, and service. Our most popular microphones are available for fast shipping in three days or less. Our pricing is the best without giving up any of the performance. In fact, we had an independent, globally accredited international test lab perform side-by-side testing of PCB microphones versus comparable offerings from Bruel ...
Model 355M46 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model AD | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Model 377C01 | PCB Piezotronics
Force sensors for research and development and process monitoring; Product Finder; Calibration Certificate Finder; Sensors for Test & Measurement. Accelerometers. ... Temperature Range (Operating)-40 to +248 °F-40 to +120 °C: Temperature Coefficient of Sensitivity (+14 to +122°F (-10 to +50°C)) 0.003 dB/°F:
Model HT356A33 | PCB Piezotronics
Temperature Range (Operating)-65 to +250 °F-54 to +121 °C [3] Temperature Response: See Graph %/°F: See Graph %/°F [2] [3] Electrical: Excitation Voltage: 18 to 30 VDC: 18 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Impedance: ≤200 Ohm: ≤200 Ohm: Output Bias Voltage
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
surface temperature monitoring. This thermopile IR module presents the temperature compensated 8 linear array outputs via UART with optics (Silicon Lens). It can also provide compatibility with the customer’s device without the need for recalibration. The ZTP-188ML uses 4-wire connections: two signals for I2C output, single power supply and ...
Environmental Applications - TPC Wire
Industrial cable is ideal for tough, demanding applications in various industries where environmental challenges like temperature, abrasion, chemicals, flexing, and impact are common. Every circumstance is different, so electrical cable selection based on application is essential.
Thermometrics temperature sensor solutions - amphenol-sensors.com
systems monitoring, our sensors play a role in temperature measurement for commercial, civil and military aerospace applications—fixed-wing and rotary, and both engine and airframe. Sensors monitor engine thrust, reliability and emissions in test cells, while also monitoring test cell throughput. In the cabin, our HVAC