Search Results for cr95v5 datasheet
www.pctel.com
We would like to show you a description here but the site won’t allow us.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
AgilLink™ 2.00mm Wire-to-Board Header - Amphenol CS
Datasheet - G861 & G861B Series; Product Specification; Overview Part Numbers Configure Your Product Choose Your Configuration Target Markets & Applications. Overview. Click Image to Enlarge. Overview. Documentation. Documentation. Datasheet - G823 series; Datasheet - G861 & G861B Series ...
www.pctel.com
We would like to show you a description here but the site won’t allow us.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
2C6U4MT360X12Fwxys4 - Amphenol Antenna Solutions
Canister, 4FT, 24-Port, Omni Pattern, XPOL, (2x) 696-960 | (6x) 1695-2700 | (2x) 3300-4200 | (2x) 5150-5925 MHz, Fixed Tilt
DESCRIPTION L I S T A m p h e n o l
SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS:
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
BA6012-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 449-471, 2.1dBi, N Female
QUAD658C0000x - Amphenol Antenna Solutions
Twin Band, 4-Port, Panel, XPOL, 65°, 696-900 | 696-900 MHz, 16.0|16.0 dBi, 0-10°|0-10°, 2410 mm (94.9 in)
CUUX033X03Fxyz0 - Amphenol Antenna Solutions
Panel, 1FT, 6-Port, 33°, XPOL, (1x) 696-960 | (2x) 1695-2700 MHz, Fixed Tilt
www.kayeinstruments.com
www.kayeinstruments.com
DDR3 Memory Module Sockets | Storage and Server Systems - Amphenol
DDR3 vertical DIMM sockets are designed to accept 240 position DDR3 memory modules that conform to JEDEC M0-269. The sockets allow convenient memory expansion in servers, workstations, desktop PCs, mobile PCs and embedded applications in communications an
SFP | High Speed Interconnects | Amphenol
Datasheet; Description. Amphenol's SFP product family supports applications for up to 6 Gbps per channel. The connector accepts multiple transceivers per INF-8074i and combines, transmits, and receives functions in a low cost, compact format. The assemblies are designed to maximize valuable space on the PCB. The cages have a two-piece ...
R-Series V RH5 - Temposonics
Discover the RH5 high-performance rod-type sensors for precise position measurements in hydraulic or pneumatic cylinders. Operating temperature up to +85°C, pressure resistance up to 800 bar. Modular design allows easy replacement of sensor element and electronics. Available in lengths from 25 to 7620 mm. Certified to CE, UL/CUL, EAC and UKCA.
Amphenol Aerospace
Amphenol Aerospace
ExtremePort™ SFP112G | High Speed I/O | Amphenol
ExtremePort SFP112G interconnect system is comprised of a 20-position hot swappable I/O connector enclosed in a metal cage mounted to a host PCB. It supports up to 112Gb/s PAM4 aggregate bandwidth with a backward compatibility for next generation Ethernet
DAO3W3P543H40LF | D-Subminiature | Amphenol
D-Sub Power Board Mount Connectors, Input Output Connectors, Full Power 3W3 Pin Right Angle Solder 40A, Europe Standard, 500 Cycles, Front: Threaded Insert UNC 4.40, Back: Harpoons for 2.4mm PCB Thickness.
Amphenol
AW2P-A 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: