Search Results for create folders wiht md
main | Shakespeare | 8' Dual Band Cellular 3dB Gain Antenna
Shakespeare 8' Dual Band Cellular 3dB Gain Antenna. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
P1300 Low Pressure Sensor Die - amphenol-sensors.com
P1300 Low Pressure Sensor Die Silicon Pressure Sensor Die Features • High reliability, solid state silicon pressure sensors • Standard pressure ranges: 2.5 kPa (0.3 psi) and
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 12 inches
SMA Straight Bulkhead Jack to SMA Straight Plug RG-174 50 Ohm 12 inches (305 mm)
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Amphenol AAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD)
NBCNDB-0003 | MINISAS HD 3.0 Cable Assembly | Amphenol
MINISAS HD - 4x MINISAS HD Cable Assembly, Passive, 28AWG, 3M, SAS 3.0, 4X, Jacketed
EB1765B Series - 7.62mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Data Sheet Level Plus LevelLimit - temposonics.com
6 Level Plus ® LevelLimit Data Sheet h Notified body B INMETRO C CEC (FMC) E ATEX F NEC (FM) N NEPSI K KC I IEC T CML/TIIS U UKCA X None i Protection method F Explosionproof/Flame proof I Intrinsically safe X No approval j Gas group A Group A (not available with “C = CEC (FMC)” notified body and “F = Flameproof/Explosion“ proof protection method) B Group B C Group C D Group D 3 IIC ...
51952-116LF | PwrBlade® | Amphenol
Amphenol is one of the leading manufacturers of PwrBlade ® . Contact us today for more details of PwrBlade ® , part number 51952-116LF.
Centaur ExaMAX for Military - Amphenol Aerospace
Centaur ExaMAX for Military I/O cable assembly and connector solutions
Thermomerics Laboratory Grade Calibration Standards
Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
NovaSensor Medium and High Pressure MEMS Pressure Sensor Die
P883 Specifications Parameter Value Units Notes General Pressure Differential only 5, 500 psig Differential and absolute 15, 30, 70, 150, 300 psig / psia
Trex-Onics Profibus DP Type A Festoon/Trailing Cable - TPC Wire
Cemical & emp. ORDERING INFORMATION Resistant Cables Thermocouple Extension Wires Portable Cords Power Cables (60 ol V) Welding Cables VFD/Servo Motor Cables
main | SS175 Low Chirp, 1kW, 0° Tilt, Garmin 8-Pin, DT
SS175 Low Chirp, 1kW, 0° Tilt, Garmin 8-Pin, DT. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
ZTP-188MLThermometrics IR Module - amphenol-sensors.com
Specifications Supply Voltage Single Supply (+5V) Output mode Temperature(UART protocol) Temperature Range-20°C ~ 100°C Operating Temperature-20°C ~ 100°C
3G SDI Standalone Fiber Optic Media Converters
Amphenol’s 3G SDI Standalone Converter is a Rugged multi-channel fiber to copper fiber optic media converter. This standalone media converter has 3 channels and converts SDI fiber signals to 75ohm 3G/HD/SD-SDI rugged BNC connectors.
NTC Type NDL - amphenol-sensors.com
R25 W Material System B Value 25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5%
Amphenol Network Solutions > Products > Fiber > WaveTrax—A sturdy ...
The WaveTrax two-inch End Cap is attached directly to the end of a fiber trough transition to provide closure for a horizontal run. The snap-together WaveTrax overhead cable raceway system from Amphenol Telect reduces time spent on installations and retrofits.
Displaying Trawl Speed 3D View - marport.com
You can display a 3D view of the trawl speed sensor to see the positioning of the trawl and the across and along water speeds. You can use this view instead of the dial display, as this is more intuitive.
RP-TNC Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead Rear ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...