Search Results for cryogenic pipe thread sealant
Innovative Interconnects - Amphenol Ltd
About us We are Amphenol LTD. Founded in 1963, Amphenol LTD quickly made a name for itself in the historic town of Whitstable, Kent. As a local base with global reach, we became known for our strong sense of teamwork and our innovative products and systems.
00610100400 - Amphenol Air LB
Tool Extraction polarizing keys and removable PCB contacts
Model 640B62 | PCB Piezotronics
Model 640B62:Industrial vibration sensor, 4 to 20 mA output, 0 to 2 in/sec pk, 3 to 1k Hz, top exit, 10-ft integral armor cable
Tools for contacts | Products Amphenol Air LB
ABS14XX pipe clamps. ABS14XX monoblock pipe clamps - Fuel zone; ABS14XX monoblock pipe clamps - Normal zone; Pipe clamps - series PAN4231; Pipe clamps - series JN0413; ... Sealing plugs; Dummy contacts; Tools. Tools for contacts; Tools for distribution modules; Tools for connectors; Defense. Quick connection junction modules.
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C
thread-forming screw, torque:6-10 in-lb [0.68-1.13 nm] 2x Ø2.79±0.12x10.15 dp reservoir recommended panel cutout 12.1 internal sealing surface finish to be or bet0.13 ter seal retainer housing 30.2 3.8 3.8 17.2 2.5 internal sealing surface finish to be or bet0.13 ter a1 release 6jun19 jah tommy a2 revised drawing 10jul20 jhead dh
APXVBB26H2 43-C-I20 - Amphenol Antenna Solutions
MOUNTING PIPE DIAMETER SHIPPING WEIGHT MOUNTING HARDWARE WEIGHT APXVBB26H2_43-C-I20 ACU-I20-H12I Internal RET Included APM50-HS Beam Tilt Kit Included 50-125 mm (2.0-4.9 in) 42.6 kg (93.9 lbs) 9.0 kg (19.8 lbs) APXVBB26H2_43-A-I20 ACU-I20-H12I Internal RET Included APM50-HSN Direct Pipe No Tilt Mounting Kit Included 50-125 mm (2.0-4.9 in) 39.6 kg
6702-7100-02 - XMA
Cryogenic: no. Generic photo used for illustration purposes only. Download Product Specs. Stocking Distributors. RFMW Ltd. 877-367-7369 sales@rfmw.com www.rfmw.com. PART NUMBER 6702-7100-02. CURRENT STOCK Out of Stock. View Distributor Website.
Model 376A31 | PCB Piezotronics
Model 376A31:Patented phantom powered 48V, 24V or 12V, 377C01 microphone and 426A14 preamplifier system
threebond tb1360 equivalent | Amphenol Global Search | Amphenol
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG.
Model 640B06 Loop Powered, Current Output, Industrial Vibration ... - PCB
elevated or cryogenic temperatures, phase response, extended high or low frequency response, extended range, leak testing, hydrostatic pressure testing, and others. For information on standard recalibration services or special testing, contact your local PCB Piezotronics distributor, sales
Model J353B15 High frequency, quartz shear ICP® accel., 10 mV/g, 1 to ...
thread mounting thread sensor thread mounting thread standard stud mount "x" "x" sensor thread "x" 1 1 1 1 1 1 1 1 2 2 2 2 2 2 mounting hole preparation: drill dia. x "c" min. tap x "b" min. 1 "a" "a" "a" "p" 1 thread pitch shown "x" sensor integral mounting stud 63[1.61] revisions rev description din r changed "b" hole tolerance 53828 2 1 ...
RTS712N4S03 Receptacle, jam nut, 4 positions, size 12, socke
RTS712N4S03 Receptacle, jam nut, 4 positions, size 12, socket contact, silicone rubber seal. Intermateable with part # UTS7124S. Comparable to PN #UTS. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
Model 5302D-01A
%PDF-1.4 %âãÏÓ 28 0 obj >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]>>/Rotate 0/Parent 315 0 R/MediaBox[0 0 1224.0 792.0]>> endobj 358 0 obj >stream % CANON_PFINF ...
Model 682M57 - PCB
%PDF-1.4 %âãÏÓ 2 0 obj >/Font >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI]/XObject >>>/Group >>> endobj 22 0 obj >stream xœ\Ý ã¶ _`ÿ =ÚÅZ'~H¤Š` Þ ...
B A1 - Amphenol Sine
seal: silicone rubber threaded insert: stainless steel 2. modifications: small threaded adapter (sta); reduced dia. wire seal sealed panel mount 3.specifications: 3.1 operating temperature: -55°c to +125°c. 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min ...
Model M353B15 Platinum Stock Products; High frequency, quartz ... - PCB
thread mounting thread sensor thread mounting thread standard stud mount "x" "x" sensor thread "x" 1 1 1 1 1 1 1 1 2 2 2 2 2 2 mounting hole preparation: drill dia. x "c" min. tap x "b" min. 1 "a" "a" "a" "p" 1 thread pitch shown "x" sensor integral mounting stud 63[1.61] revisions rev description din r changed "b" hole tolerance 53828 2 1 ...
Model TRP023 | PCB Piezotronics
Model TRP023:Speaker tripod for use with BAS001 and BAS003
Military Rotorcraft / Helicopters - Amphenol PCD
1900 SIM Connectors . Derived from the legacy 1977 connector shells, the 1900SIM series can be fitted with the whole SIM modules range and is perfect for railway and mass transit applications.
SS510 EchoRange+™ Smart™ Sensor - 200 kHz Portable Survey ... - Airmar
With Echo-envelope Developer option. Exclusive to OEMs. Available for purchase only through Airmar USA. Airmar’s Smart ™ sensors feature embedded microelectronics that process depth and temperature inside the sensor that can be instantly displayed on any device that accepts NMEA data. EchoRange technology transfers NMEA 0183 data in real time to a computer via the RS422 standard.