Search Results for cs2nainbr6 couchy pressure
Model 117M50 Charge Output Pressure Sensor Installation and ... - PCB
Charge Output Pressure Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
Model CA102A05 High resolution ICP® pressure sensor, 100 psi, 50 mV/psi ...
High resolution ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd, accel. comp., ground isolated with Ablative coating Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001
Quartz Charge Force Rings | PCB Piezotronics
Tips from Techs: Preloaded & Force Rings. PCB® ring-style 1-component and 3-component force sensors are generally installed between two parts of a test structure with the supplied elastic beryllium-copper stud or customer-supplied bolt.
P51 Installation Information - ssi-sensors.com
The following torque limits should be used when mounting the MediaSensorTM pressure port. Recommended Torque High Pressure (>750 PSI) 300 in lb All others without port types T, U, Y 150 in lb Parts with ports T, U, Y 100 in lb Output Options 4.5 V = 0.5 - 4.5 V (5 V input only) Applying in excess of 5.25 V supply will cause permanent sensor damage.
Model 134A24 Tourmaline ICP® pressure bar with 003 cable and ... - PCB
SERIES 134A20 TOURMALINE PRESSURE BAR GENERAL OPERATION MANUAL 1 1.0 INTRODUCTION Series 134A20 Tourmaline Pressure Bar with In-Line Amplifier consists of a Series 134A Tourmaline Pressure Bar connected to a three-inch, low-noise cable that connects into Series 402 In-Line Source Follower Voltage Amplifier. See Figure 1.
Temperature Calibrator – LN2 Comparator - KAYE
About -196°C (dependent on atmospheric pressure) Stability* Typically, better than 5 mK / 20 min. Thermal Wells. 18 Wells: 6.7 mm I.D. 1 Well: with 3.1 mm I.D. 1 Well: with 4.8 mm I.D. Immersion. 315 mm [from top of the TC Fixture to bottom of well] 140 mm [aluminum block] Evaporation.
Model 102A07 | PCB Piezotronics
Model 102A07:High resolution ICP® pressure sensor, 50 psi, 100 mV/psi, 3/8-24 mtg thd with jamb nut, accel. comp., ground isolated
Model S112A22 High resolution ICP® pressure probe, 50 psi, 100 ... - PCB
High resolution ICP® pressure probe, 50 psi, 100 mV/psi, 0.218" dia. diaphragm, accel. comp., stainless diaphragm Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Model M119B11 Charge Output Pressure Sensor Installation and ... - PCB
Charge Output Pressure Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com. Manual 21354 Rev E ECN 50523
Model 106B50 ICP® Acoustic Pressure Sensor, 500 mV/psi ... - PCB
ICP® Acoustic Pressure Sensor, 500 mV/psi, resolution 0.00007 psi (+86 dB), accel. comp. Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
LTR-90 Ultra Cool Dry Block Calibrator - KAYE
The Kaye LTR-90 is an ultra-cool dry well calibrator designed for portability and ease of operation. The dry well calibrator operates from -90°C to +140°C and delivers fast response, high stability, and automated sensor calibration for ultra-low temperature applications.
Model 102A02 | PCB Piezotronics
Model 102A02:High resolution ICP® pressure sensor, 100 psi, 50 mV/psi, 3/8-24 mtg thd with Jamb Nut, accel. comp., ground isolated
Model 113B26 Platinum Stock Products; High frequency ICP® pressure ...
QUARTZ PRESSURE SENSORS SERIES 102 SERIES 113 2 M10x 1.0 threaded adaptor with floating seal to allow adjustment of diaphragm mounting depth where it is necessary to adapt to various wall thicknesses. These models are supplied only as low-pressure (250 psi and 100 psi) sensors and are also "off ground". Series 102: Thread Mount Design, Ground-
CHARGE OUTPUT PRESSURE SENSOR - PCB
176M09 CHARGE OUTPUT PRESSURE SENSOR Revision: H ECN #: 55057 Performance ENGLISH SI Sensitivity(± 20 %) 17 pC/psi 247 pC/bar Measurement Range 20 psi 1.4 bar Maximum Pressure(Total) 400 psi 27.6 bar Resonant Frequency > 50 kHz > 50 kHz Frequency Response 10 kHz 10 kHz [1][2] Non-Linearity ≤ 1 % FS ≤ 1 % FS [3] Environmental
Model 106M160 ICP® Pressure Sensor Installation and Operating Manual - PCB
ICP® Pressure Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-828-8840 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
Model E106B/061A60 EMERLON COATED SENSOR IN ADAPTOR Installation ... - PCB
106B ICP® PRESSURE SENSOR Revision: AB ECN #: 54898 Performance ENGLISH SI Measurement Range 8.0 psi 55.1 kPa Sensitivity(± 15 %) 300 mV/psi 43.5 mV/kPa Maximum Pressure(step) 200 psi 1,379 kPa Maximum Pressure 2,000 psi 13,790 kPa [1] Resolution 0.0001 psi 0.00069 kPa [1] Resonant Frequency ≥ 60 kHz ≥ 60 kHz Rise Time ≤ 9 µ sec ≤ 9 ...
Model 111A26 General purpose ICP® pressure probe, 500 psi, 10 mV ... - PCB
111A26 ICP® PRESSURE SENSOR Revision: K ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 500 psi 3,448 kPa Useful Overrange(for ± 10V output) 1,000 psi 6,895 kPa [1] Sensitivity(± 0.5 mV/psi) 10 mV/psi 1.45 mV/kPa Maximum Pressure 5,000 psi 34,475 kPa Resolution 0.01 psi 0.07 kPa [2] Resonant Frequency ≥ 400 kHz ≥ ...
Model 333B40 | PCB Piezotronics
Model 333B40:Platinum Stock Products; Modal array, ceramic shear ICP® accel, 500 mV/g, 0.5 to 3k Hz, 10-32 side conn., stud mount