Search Results for cs3102c-14s-73
Fastener Basics | PCB Piezotronics
Torque is the most commonly used measure of bolted joint integrity, and for many non-critical joints it will suffice. Tightening a joint creates an energy transfer process in which torque energy transforms into clamp load as the coils of the threads draw the parts together.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Temposonics
73.6 (2.9) 11.7 (0.46) Controlling design dimensions are in millimeters and measurements in ( ) are in inches. 5 Temposonics® R-Series V RH5 Analog ata Sheet D60 ... Weight: Approx. 14 g Surface pressure: Max. 40 N/mm Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite
D-DF - Amphenol CS
D-DF CHARACTERISTICS DESCRIPTION APPLICATIONS D-Sub connectors - Screw-machined Contacts D-DF / E18 FIXED MACHINED CONTACT CONNECTOR Amphenol’s D and DF series
30-Port Antenna - Amphenol Antenna Solutions
Gain Min Tilt dBi 14.8 Mid Tilt dBi 14.8 Max Tilt dBi 14.5 Azimuth Beamwidth degrees 73° Elevation Beamwidth degrees 12° Electrical Downtilt degrees 2°-10° Impedance Ohms 50 VSWR --- < 1.5 Passive Intermodulation 3rd Order for 2 x 20W Carriers dBm < -110 Front-to-Back Ratio, Total Power, ±30° dB > 25 Upper Sidelobe Suppression, 0° to 20 ...
Sectionalizer Cabinet | Sectionalizing Cabinet - Charles Industries
CUBE sectionalizer cabinets are designed to provide robust protection for underground distribution systems deployed in outdoor environments. Most importantly, these cabinets are built to withstand the harshest environments while providing safe and reliable protection for your equipment.
12-Port Antenna - Amphenol Antenna Solutions
Azimuth Beamwidth degrees 73.1° ± 2.3° 69.0° ± 2.8° 67.9° ± 2.6° 64.5° ± 3.3° ... Impedance Ohms 50 VSWR (Return Loss) --- (dB) < 1.5 (>14) Passive Intermodulation 3rd Order for 2 x 20W Carriers dBc < -153 Front-to-Back Ratio, Total Power, ±30° dB > 25.1 > 25.6 > 25.1 > 24.5 Upper Sidelobe Suppression, Peak to 20° dB > 16.3 > 16. ...
Amphenol Socapex - Connectors, military connectors, circular ...
Rugged solutions tailored to military requirements. Amphenol Socapex's military products are used by a wide range of customers, including defense contractors, military prime contractors, and government agencies.
CATV Pedestal | Cable Pedestal | Broadband Telecom Pedestal
Explore Charles Industries' Broadband Telecom Pedestal or CATV Pedestal (Cable Pedestal) for MSO, cable companies, & Private Cable Operators (PCO). Inquire now!
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/12/2007 4:01:14 PM
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 9/29/2005 3:38:14 PM
Executive Leadership - Amphenol
Our leadership team remains committed to our shared responsibility of generating value for our customers, employees and shareholders while also minimizing our impact on the environment and being a positive force in our communities. Of our 20 executive leaders, five were born outside of the United States, four identify as under-represented minorities (Black or African American, Hispanic or ...
5667312ENGv - Amphenol Antenna Solutions
Gain Over all Tilts dBi 14.3 ± 0.4 14.8 ± 0.4 Azimuth Beamwidth degrees 76.1 ± 4.8 66.4 ± 3.6 Elevation Beamwidth degrees 12.3 ± 0.6 10.2 ± 0.6 Electrical Downtilt degrees 2-12° (Step 1°) ... Efficiency Average % 73 72 71 70 Maximum Effective Power Per Port Watts 250 Intra/Cross Polar Band Isolation dB > 25 Standard values based on NGMN ...
Installation Guide Temposonics
Phone: +33 6 14 060 728 E-mail: [email protected] UK Branch Office Phone: +44 79 44 15 03 00 E-mail: [email protected] SCANDINAVIA Branch Office Phone: + 46 70 29 91 281 E-mail: [email protected] CHINA Branch Office Phone: +86 21 2415 1000 / 2415 1001 E-mail: [email protected] JAPAN Branch Office Phone: +81 3 6416 1063
G-Series Position Sensors - Temposonics
Temposonics ® G-Series linear position sensors provide high durability and accurate position measurement solutions in harsh industrial settings.. Different position sensor models for different purposes of position measurement: Rod version (GH) for cylinder integrated position measurement and for retrofitting legacysensor models
Pulse-Lok Medical Connectors | Medical Cable Assemblies ⚕️
Pulse-Lok ® Product Highlights Include:. From one (1) to 128 positions: Whether you need to transmit many channels of data or a single line of power, Pulse-Lok ® has you covered Many off-the-shelf varieties available: Five shell sizes with multiple housing materials, including cast-metal and metal-plated plastic, allow you to custom configure the right solution for your need
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Data Sheet EP2 CANopen - Temposonics
I 6 I Temposonics® P2 CANopen Data Sheet c Connection type D 3 4 M12 (5 pin) male connector d Operating voltage 1 +24 VDC (−15/+20 %) a Sensor model E P 2 Smooth profile ORDER CODE Manuals, Software & 3D Models available at: www.temposonics.com
Low Pressure Sensor Solutions | All Sensors
CRITICAL CARE EQUIPMENT. In the critical realm of respiratory support equipment, such as ventilators, transport ventilators, and anesthesia machines, our pressure sensors play an essential role in ensuring patient safety and effective treatment.These sensors are key in providing precise control of airway pressure, a factor that is vital for the safe and effective support of patients with ...
Data Sheet R-Series V RH EtherNet/IP - Temposonics
73.6 (2.9) 5 Temposonics R-Series V RH theret Fig. 4: Connector wiring D56 CONNECTOR WIRING D56 Ports Port 1 – M12 female connector (D-coded) Pin Function 2 3 5 4 1 ... Weight: Approx. 14 g Surface pressure: Max. 40 N/mm 2 Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite