Search Results for cs3102c-14s-73
27-pin | Amphenol Global Search | Amphenol
Search Results for 27-pin Model 357C73 | PCB Piezotronics Model 357C73. Lead Time for 1-5 is 5 Wks. Lead Time for 6-10 is 6 Wks. Charge output accel., 100 pC/g, 300 g, to 2 kHz, 2-pin conn., 3-hole mount, to +900 F. Sensor can be paired with any one of the charge amplifiers in the Suggested Accessories section. ...
Thermopile IR Detectors and Their Uses
Thermopile IR Detectors and Their Uses
www.amphenolrf
third angle proj. rev description date revisions eco appr cad file dwg size rev unless otherwise specified, dimensions are in metric and tolerances are:
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MS10A23xx-10_REV_A2-Model
Data Sheet GB-S Analog - Temposonics
Weight: Approx. 14 g Surface pressure: Max. 40 N/mm2 Fastening torque for M4 screws: 1 Nm Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite Weight: Approx. 10 g Surface pressure: Max. 40 N/mm 2 Operating temperature: −40…+105 °C (−40…+221 °F) Material: PA ferrite GF20 Weight: Approx. 11 g Operating ...
Pegasus Series Amphenol Pcd
14 (max dia: 0.875) 25, size 22 Twist & Lock. Part Numbering (Twist & Lock) Part Number Type Color Contact Qty Contact Size Shell Size Mating Half Self-Adh Cradle Screw Mount Cradle Strain Relief SJS830250P inline black 2 22 5 SJS830270P SJS257000 n/a n/a
ug-88 | Amphenol Global Search | Amphenol
10169235-001. The FCI Basics Semi-automatic Crimping machine is designed for applications in the prototyping phase, small production quantities and can be used with the FCI Basics range of hand tools.The FCI Basics Semi-automatic Crimping machine provide and high quality thanks to the linear crimping action, portable with only 10 Kg weight and user-friendly, operation by hand.
NON-SELF LOCKING & SELF LOCKING, MS “V” THREAD ADAPTER ACKSHELLS
non-self locking & self locking, ms “v” thread adapterackshells. straight. connector group j. mil-dtl-26482 series ii; mil-dtl-83723 series iii; as50151; as81703; as95234
Amphenol PCD Shenzhen
27 pin receptacle, square flange, non-water tight, crimp contact, nut, without contact
P1-BU15-N0 - Amphenol Antenna Solutions
Shipping Packing Size (Length x Width x Depth) mm (in) 1678 x 373 x 278 (66.1 x 14.7 x 10.9) ENVIRONMENTAL SPECIFICATIONS Environmental Standard --- ETS 300 019 Operating Temperature degrees -40° to +60° C (-40° to +140° F) Product Environmental Compliance --- Product is RoHS Compliant P1-BU15-N0 P1-BU15-N0N 4-Port Panel Antenna
STRAIN RELIEF CLAMP BACKSHELLS - amphenolpcd.com
TABLE A. DASH # Shell Size. Code. A Ø Max. B Max. C Max. D Max. E Closed. ±.031. ±.787. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8S. 0.89. 22.61. 0.77 ...
Connector Group J - amphenolpcd.com
GROMMET NUT. TABLE A. Accessory . Shell Size. Connector. Shell Size. A Ø Max. B Ø Max. C Max. D Max. E Max. inch. mm. inch. mm. inch. mm. inch. mm. inch. mm. 08. 8 ...
Model 201B02 ICP® quartz force ring, 100 lb comp., 50 mV/lb ... - PCB
ICP FORCE SENSOR OPERATION MANUAL 1 1.0 INTRODUCTION . ICP force sensors incorporate a built-in MOSFET microelectronic amplifier. This serves to convert the high impedance charge output into a low impedance voltage signal
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23x-25&MP10A23x-63_REV_A4-Model
VHF/UHF White Fiberglass Base Station Omnidirectional Antennas
The white fiberglass antenna series consists of base-matched half wave antennas encapsulated in a heavy duty fiberglass radome with a thick walled aluminum mounting base for reliable long term use. All models are dc grounded and UPS shippable.
CRIMP RING ADAPTER BACKSHELLS - amphenolpcd.com
1.33 (33.02) max V-THREAD c B 1485049/26-2 CRIMP RING Reference Only Not Supplied With Backshell)
HVAC for Medical Facilities Brochure - amphenolsensors.com
HVAC for Medical Facilities Brochure - amphenolsensors.com
cover | Amphenol Global Search | Amphenol
Table of Contents General information 1 Technical Data 2-3 Coding 4 Contact arrangements 5-7 Cross-reference table 8 SJT RT (crimp connection) 9-14 SJT Y (solder connection, hermetically sealed) 15-17 SJT GS (PCB connection)
Operation Manual Level Plus Interface Manual HART - Temposonics
Interface Manual HART ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: [email protected]
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 13.1mm
SMP-FSBA-1031 PDF Customer Drawing (Size: 73 kb) Product Life Cycle. Product Life Cycle; Part Status: Obsolete - With Replacement: Replacement Part Number: SMP-FSBA-1316: Product Specifications. ... Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 14.5mm SMP-FS2A-145. Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 8.60mm SMP-FS2A-860.