Search Results for cs3102c-14s-73
Amphenol BACC 5015 Series Connectors
14 bacc10hv14 bacc10hw14 0.351 0.476 16 bacc10hv16 bacc10hw16 0.501 0.626 18 bacc10hv18 bacc10hw18 0.518 0.706 20 bacc10hv20 bacc10hw20 0.581 0.831 22 bacc10hv22 bacc10hw22 0.644 0.956 24 bacc10hv24 bacc10hw24 0.706 1.081 28 bacc10hv28 bacc10hw28 0.750 1.187 32 bacc10hv32 bacc10hw32 0.875 1.250 bacc cable clamp aluminium - self locking bacc63cd ...
VN01 025 0036 2C Single turned crimp contact, pin, gold plat
VN01 025 0036 2C Single turned crimp contact, pin, gold plated. Comparable to PN# 9330006115
Amphenol-Air LB | Home page
Amphenol-Air LB is the first choice for reliable connections. Our innovative connector solutions ensure secure data transmission in the areas of space travel, military technology and industry. And reliable provision of energy wherever it is needed. Our demanding environmental conditions as well as in highly-sensitive, complex systems. We always ...
42068500 | Amphenol Global Search | Amphenol
Radially sealed flat connector housings with secondary lock. The plug housings for 1.2-mm, 1.5-mm, 2.8-mm, 4.8-mm and 9.5-mm flat connectors are used for electrical connections between the harness and the various components in the car. The housings are available for 1- to 14-pin connectors.
PDS: Rev :J STATUS:Released Printed: Feb 03, 2023 - Amphenol CS
Title: R:DcuRestreintEngineeringWORK IN PROCESSWORK IN PROCESS@56844c_J Model (1) Author: DDetouillon Created Date: 2/2/2023 3:26:29 PM
AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.13 mm 50 Ohm 250 ...
AMC Right Angle Plug to MCX Straight Bulkhead Jack 1.37 mm 50 Ohm 250 mm 336503-14-0250. AMC Right Angle Plug to MCX Straight Bulkhead Jack RG-178 50 Ohm 100 mm 336503-08-0100. AMC Right Angle Plug to MCX Right Angle Plug 1.13 mm 50 Ohm 200 mm 095-900-559-200.
DATA SHEET Lightweight Aluminium Connector - Amphenol
The entire Terrapin product range is now available in this new lightweight Aluminium shell material which is fi nished in the latest RoHS compliant, Cadmium Free, Black Zinc Nickel plating fi nish. Typical weight savings are as much as 50% compared to the standard Terrapin product which is made from Brass. All popular performance features and ...
TECHNICAL CHARACTERISTICS - アンフェノールジャパン株式会社
TECHNICAL CHARACTERISTICS. Size 22 Removable Signal and Thermocouple Crimp Contacts. Size 16 Removable Power Contacts. Size 8 Removable Power, Shielded, Air and High Voltage Contacts. s contact Technical SalesCBCD high density series connectors are quality connectors designed for use in sheltered, mildly corrosive environments having a wide ...
Level Plus
14 9.4 Mapa de registros Modbus ..... 16 9.5 Como as unidades são utilizadas ..... 20 9.6 Observações do mapa de registro de Modbus..... 20 9.7 Fórmulas utilizadas no cálculo de volume..... 22. 3 Manual de interface Modus Série LP 1. Dados de contato EUA Dados gerais Tel.: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@mtssensors ...
M28840
28840/10 Wall Mount Receptacle Connector O 22.81 22.30 3.3 2.54 52.37 MAX. R S TYP 4.77 MAX. PANEL THICKNESS V THREAD T DIA. A THREAD 4 HOLES MASTER KEYWAY Note: All dimensions are in mm (inches)
Low PIM Xpress Assemblies - アンフェノールジャパン株式会社
onto the RF interconnect. A PIM level requirement of -153 dBc or better is fairly. standard in the industry. At Times Microwave Systems, we design and test our low PIM jumpers to perf. iBwave VEX files available at www.iBwave.com. TFT - 5G. • -160 dBc PIM for optimal system performance. • UL listed, type CMP (plenum), UL file # E-170516.
Backshells - amphenol.co.jp
6. For the material and finish options, review Table-2 on pg. 14 (i.e. Cadmium Olive Drab over Electroless Nickel) *Recommended to follow the same finish as connector 7. Determine the clamp size by using the table on the product page. (i.e. page 56) For this example a 0.20 in cable diameter will be used. (i.e. Clamp size-02)
Thermometrics Ambient Sensor
(14.9 1.36 in 135.0 0.27 in 17.0 175 in 119.5 mm) 0.70 in 15, 2 15.9 m ml 0.06 in (1.6 0.16 in R 0.19 in 0.02 in (0.5 14.0 0.16 in Oso in 0.45 in 111.5 . Title: Thermometrics Ambient Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Ambient Sensor, Optimizing Internal Automotive Temperature
Amphenol Pcd MIL-PRF-12883 Relay Sockets
Amphenol Pcd MIL-PRF-12883 Relay SocketsAmphenol Pcd offers the industry’s broadest line of pluggable relay sockets for commercial and miltary. rborne, ground and shipboard equipment. Sockets are to MIL-PRF-12883 specifications, plus specialized requirements, and are supplied in a broad range of miltary standard and special configurations an.
an Amphenol company - アンフェノールジャパン株式会社
an Amphenolcompany. Experience. • Founded in 1966 • Involvement in the development of international connector specifi cations through EIA®, IEC and ISO as well as PICMG . • Introduction of new and unique connector products to the electronics industry. • Patent holder for many unique connector features and manufacturing techniques.
zzy-ao-1710 | Amphenol Global Search | Amphenol
Electrical Characteristics 2 x 1710-2170 MHz Frequency Bands 1710-1880 MHz 1850-1990 MHz 1900-2170 MHz Polarization 2 x ±45° (Quad-Pol) Horizontal Beamwidth 85° 83° 80° Vertical Beamwidth 8.3° 7.5° 7.0° Gain 14.8 dBi 15.3 dBi 15.8 dBi Electrical Downtilt 0-10° Impedance 50Ω VSWR 1.5:1 Upper Sidelobe Suppression -18 dB Typical
Amphenol PCD Shenzhen
27 pin receptacle, square flange, non-water tight, crimp contact, nut, without contact