Search Results for cs3102c-14s-73
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
-10.0 149.73 156.94 164.34 -5.0 116.06 121.33 126.73 0.0 90.644 94.526 98.486 5.0 71.299 74.173 77.093 10.0 56.463 58.600 60.763 15.0 45.000 46.596 48.206 ... 2 4 6 8 10 12 14 16 18 20 0 20 40 60 80 100 T r an s m i s s i on (%) Wavelength (um) Transmission Data of Filter Parameter Limits Units Condition Min Typ Max Field of View 45 50 55 ...
LID Technologies
In November 2021, LDL TECHNOLOGY was awarded the Ecovadis Platinum Medal rating with a score of 73/100, in recognition of its performance in terms of Corporate Social Responsibility. Our official policy on conflict minerals as well as the implementation of a new Sustainable Procurement policy, both on environmental and social practices of ...
40, 50, & 60 dB B A - XMA Corp
draw ing practices per ansi-y-14.5 date area minches apply before/after processing dimensions are in inches and 63 finish: note: interpret iaw ansi y14.5-1982 third angle projection. this drawing incorporates roughness surface t.kuhn-mccormick unmarked see notes mccormick written permission of xma corp. 7 perimeter road, manchester, nh 03101
Chemical Exposure Test - amphenol-sensors.com
Application Guide 1 ChipCap 2 Chemical Exposure Test Chapter 1: Long Term Chemical Vapor Exposure Test 1.1 Test Procedure 1. For each test, 16 samples of HCPD-5V-U3 are measured at 25°C(77°F) 20, 50, 80% RH.
Technical features - rfstechnologies.com
First Upper Side Lobe Suppression dB 14.2 16 15.4 13 16.1 Electrical Downtilt Deg 2 to 12 Cross Polar Isolation dB 26 Interband Isolation dB 28 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm) dBc -153 Maximum Effective Power per Port Watt 200 ELECTRICAL SPECIFICATIONS Impedance Ohm 50 Polarization Deg ±45° MECHANICAL SPECIFICATIONS
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
-10.0 149.73 156.94 164.34 -5.0 116.06 121.33 126.73 0.0 90.644 94.526 98.486 5.0 71.299 74.173 77.093 10.0 56.463 58.600 60.763 15.0 45.000 46.596 48.206 ... 2 4 6 8 10 12 14 16 18 20 0 20 40 60 80 100 T r an s m i s s i on (%) Wavelength (um) Transmission Data of Filter Parameter Limits Units Condition Min Typ Max Field of View 45 50 55 ...
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NTC Thermistors Type RL14 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Test Import Page 2 - airmar-emea.com
Name Position Office Age Start date Salary; Tiger Nixon: System Architect: Edinburgh: 61: 2011/04/25: $320,800: Garrett Winters: Accountant: Tokyo: 63: 2011/07/25 ...
Home - Amphenol Canada
The ARINC 600 catalog provides detailed information on connectors for avionics designs, featuring lower mating force contacts, increased contact count, and a front release keying system.
Amphenol Aerospace
1 Amphenol Aerospace. CF-020011-433. Thermal Analysis: Added Inphi PHYs. April 9, 2020
TECHNICAL FEATURES - rfstechnologies.com
Diameter Corrugated Armor 18.5 (0.73) PRODUCT DATASHEET HBF058-08U1S1-5F HYBRIFLEX® RRH Hybrid Jumper, 5/8”, 1 pair 8AWG, 1 pair Single-Mode Fiber with DLC Connectors, 5 ft HBF058-08U1S1-5F REV : E REV DATE : 30 Apr 2021 www.rfstechnologies.com
Amphenol Aerospace
Amphenol Aerospace. CF-020400-69. Thermal Analysis. Oct 05, 2021. Ray Baruah, Guy Wagner. Electronic Cooling Solutions Inc.
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
B175 Medium Ultra-Wide Chirp, 1kW, 12° Tilt, Humminbird 14-Pin, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
Operation Manual Level Plus Interface Manual HART - Temposonics
Interface Manual HART ® Operation Manual I 3 I 1. Contact information United States General Tel: +1-919-677-0100 Fax: +1-919-677-2343 E-mail: info.us@temposonics.com
Thermal automotive Mini-CBE 1620-
Max. voltage rating 1620-1/-2: DC 14.5 V 1620-3/-3H: DC 29.0 V Current ratings DC 12 V: 5...30 A DC 24 V: 5...25 A Service short-circuit ... Typical time/current characteristic curve at +23 °C / +73.4 °F All dimensions without tolerances are for reference only. In the interest of improved design,
Ventostat T8002-ACD Series CO Transmitters
for 14 consecutive evenings, calculates if there is sensor drift, and then corrects for it. ABC Logic will not work properly in applications where the space is unoccupied for less than four hours a day or where there are industrial sources of CO 2 ... 2.88 in (73.1 mm) 2.38 in (60.4 mm) ...
Thermometrics ZTP-101T Thermopile IR Thermopile Sensor
-10.0 149.73 156.94 164.34 -5.0 116.06 121.33 126.73 0.0 90.644 94.526 98.486 5.0 71.299 74.173 77.093 10.0 56.463 58.600 60.763 15.0 45.000 46.596 48.206 ... 2 4 6 8 10 12 14 16 18 20 0 20 40 60 80 100 T r an s m i s s i on (%) Wavelength (um) Transmission Data of Filter Parameter Limits Units Condition Min Typ Max Field of View 45 50 55 ...