Search Results for cs63 female connector
6175488NG - Amphenol Antenna Solutions
Female connector: 8 PINs ,Male connector: 5 PINs. Operating Temperature range -40°C to +70°C 6-Port Antenna 1710-2690 | 1710-2690 | 1710-2690 MHz 6175488NG 65° 997 mm 3-Band, 6-Port, 65°, XPOL, Panel Antenna, Variable Tilt, 997 mm ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE Y1 1710-2690 1-2 4.3-10 Female Y2 1710-2690 3-4 4.3-10 Female
Amphenol
AVAILABLE CONNECTOR COLORS A3 - RELEASE NEW DRAWING FORMAT 02JAN14 JARRY - 1 1 NOTES: UNLESS OTHERWISE SPECIFIED 1 SEE SHEET 2 FOR KEY ARRANGEMENTS AND COLORS. 2. MATERIAL: ... AT62-209-1631 Female Contact - Socket, Gold-plated 16 14 Machined AT60-215-16141 Male Contact - Pin, Nickel-plated 16 14 Machined ...
What is Position Assurance? - Amphenol RF
The connectors can only be unmated by depressing the primary latch to release it from the mating connector’s retention clip. Figure 3: Mating AUTOMATE Mini-FAKRA connectors. The primary latch is partially depressed. To prevent the connectors from becoming unmated, there is a simple solution.
amphe-power-radsok-technology-catalog-amphenol-industrial
Amphe-Power Connectors with RADSOK Technology SL-391-4 ® ® † Socket cylinder within female contact has several equally spaced longitudinal beams twisted into a hyperbolic shape. † As male pin is inserted, axial members in the female half deflect, imparting high current flow across the connection with minimal voltage loss.
CWxxx-7 HUA Series - AISG System Cable DIN/DB9, 0.2-150m
CWxxx-7 HUA Series - AISG System Cable DIN/DB9, 0.2-150m
Model 208C03 | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 10-32 Female: 10-32 Female * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 080A81: Thread lock adhesive (for Series 200) 1: 084A03:
L17D4K63010 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L17D4K63010 ... Flat Male Dust Cover without Chain, E size for Standard 9 pin and High Density 15 pin, for Use for Female connector. Environmental Compliance. Click to download Certificate of Compliance Report.
2C2U3MT360X06F wxys4A - amphenol-antennas.com
Total Connector Count 14 PORTS Connector Type 4.3-10 FEMALE Dimensions 607 x Ø371 mm (23.9 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK • Pseudo omni configuration with 14 connectors • Ideal for multi-carrier or 4x4 MIMO deployments • Broadband networks 696-960, 1695-2700 and 3300-4200 MHz • Easily removable lifting ring
Features - Amphenol Antenna Solutions
Connector Type --(2x) Cluster Connectors MQ4/MQ5, (2x) AISG Connectors (1 Male, 1 Female) at Bottom Radome Color --- Light Grey RAL7035 Radome Material --- ASA Lightning Protection --- DC Ground Shipping Packing Size (Length x Width x Depth) mm (in) 1280 x 380 x 210 (50.4 x 15.0 x 8.3) Shipping Weight kg (lbs) 15.9 (35.1) ENVIRONMENTAL ...
172106 | Amphenol Global Search | Amphenol
Most connectors are presently available with reverse polarized contact. Add RP to connector part number for reverse polarized part. ... Female, Shell Size 14, with Machined Contacts. Compatible to part # UT0W61419SH. Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and ...
RT0W71210SNH03 Jam Nut Receptacle, Female with Silicone Seal, 20AWG, 5A ...
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ ... Female, Shell Size 12, with Silicone Seal. Compatible to part # UT0W71210SH; RT0W71210SNH03 Receptacle, Jam Nut, 10 Position, Female, Shell Size 12, with Silicone Seal. Compatible to part # UT0W71210SH .
2.4mm Female to SMPM Female Adapter SF1116-6070 - SV Microwave
A 2.4mm Female to SMPM Female Adapter SF1116-6070 was designed by SV Engineers. It can meet your RF requirements, experience RF performance with us.
ATMSeries SF01 - Amphenol Sine
Connector Terminal Retention When subjected to a direct pull, contacts achieve a minimum pull-out force of 89 lbs. Connector Retention ... AT62-201-2031 Female Contact - Socket, Gold-plated 20 16-22 Solid AT60-202-2031 Male Contact - Pin, Gold-plated 20 16-22 Solid ...
APXVAALL18M-U-J20 - Amphenol Antenna Solutions
ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1-2 R1 617-894 MHz (2x) 4.3-10 Female R1 RFxxxxxxxxxxx-2R1 3-4 R2 617-894 MHz (2x) 4.3-10 Female 5-6 Y1 1695-2690 MHz (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-2Y1 7-8 Y2 1695-2700 MHz (2x) 4.3-10 Female The illustration is not shown to scale. R1 R2 Y1 Y2 8-Port Panel Antenna
VN 02 010 0158 1 - Stamped Female contacts. Silver plated, 1
Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ VN 02 010 0158 1 - Stamped Female contacts. Silver plated, 1.0 mm-Stamped crimp female contact diameter 1.0 mm for wire gauge AWG 28 - 24.
D-Subminiature Mixed and Full Power DW Series - Amphenol CS
Female 10A Black 8638PSS1005LF 8638PSS1006LF 16 1.3 7 1.7 2.6 Female 15A White 8638PSS1505LF 8638PSS1506LF 14 1.9 7 2.1 3 Female 20A Red 8638PSS2005LF 8638PSS2006LF 12 3.2 7 2.8 3.65 Female 40A Blue 8638PSS4005LF 8638PSS4006LF 8 9 7 4.4 5 Clip material: Plastic withstanding 125°C Termination plating: Matt tin *RoHS compatible EU directive 2002 ...
Features - Amphenol Antenna Solutions
Connector 2 PORTS 4 PORTS Polarization XPOL XPOL Azimuth Beamwidth (avg) 65° 65° Electrical Downtilt 5-15° 5-15° Maximum Continuous Power Per Port @ 50° C (122° F) 500 W 250 W Maximum Total Continuous Power at 50° C (122° F) 1000 W 1000 W Connector Type (6x) 7/16-DIN FEMALE CONNECTORS Dimensions 2508 x 305 x 180 mm (98.7 x 12.0 x 7.1 in)
Model 222B | PCB Piezotronics
Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Electrical Connection Position: Side: Side: Mounting Thread: 3/8 - 24 Female: 3/8 - 24 Female * All specifications are at room temperature unless otherwise specified. Optional Versions (W) Water Resistant Cable. English SI; Electrical Connector:
Data Sheet R-Series V RFV PROFINET - Temposonics
Connection type 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) or 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) Operating voltage +12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground) Polarity protection Up to −36 VDC
Industrial | Markets - Amphenol
ASGTC-Quadrax is a special circular bayonet coupling connector for data line transmission in RMT application, It's IP67 protection and with a self-locking system specially designed in order to get heavy duty application, Q-contacts with the protection of copper body and multipoints band in female contact to provide to 360º shielding.