Search Results for cs63 female connector
Breaking Down Military Connector Specifications - Amphenol NEXUS ...
Mil-Spec connectors are paired male and female components that transfer signals or electricity through contact points. Connectors have three main parts: the contacts, exterior shell, and terminals. These components must be able to withstand harsh environments. For example, the contacts are typically made of a highly conductive, noncorrosive ...
PoEBlox - amphenol-aerospace.com
Connector on board Mating header Crimp used Wire used 530470410 05102103400 500798000 UL1061, 28AWG . Voltage input cable pinout (red = Vin (V+), black = GND) Stephanie Fritz • +1 (607) 373 – 8069 • sfritz@amphenol-aao.com : RazorBeam Connector :
MS Series - Amphenol Australia
MS connectors meet the latest performance requirements of MIL-DTL-5015. These connectors represent well-proven electrical capability at an acceptable cost for most equipment where durability is important. MIL-DTL-5015 features threaded couplings and single key/keyway polarization, representing maximum simplicity in design.
MA-100GG-302-2252 | Amphenol Global Search | Amphenol
The M362 Series is a rugged high performance 2.5KW/3KVA, 3U rackmount with recessed I/O connectors UPS. Fully compliant with MIL-STD 1399, the M362 Series serves in Cooperative Engagement Capability (CEC) airborne/naval radar systems, combine multiple sensors to deliver enhanced performance to deal with long ranges threats.
Home - Amphenol Antenna Solutions
Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with low sidelobes and sharp roll-off CleanBeam Antennas Introducing CleanBeam™ Our New Series of Venue and Stadium Antennas Robust and versatile high efficiency antennas with
Data Sheet MH-Series MH4 Plus CANbus - Temposonics
3 Temposonics® MH-Series MH4 Plus CANbus Data Sheet */ Resonance frequencies excluded **/ According to calculations under use of the FKM guideline Cycles Ø 7 mm sensor rod Ø 10 mm sensor rod Dynamic pressure: < 2 × 106 pressure cycles 300 bar 350 bar Static pressure: < 2 × 104 pressure cycles 400 bar 450 bar Proof pressure: Maximum 5 minutes testing time for cylinder pressure test 525 bar ...
5661310Em - amphenol-antennas.com
SELECT CONNECTOR TYPE ANTENNA MODEL NUMBER Manual Electrical Tilt (MET) ---4.3-10 Female 5661310ENm 7/16 DIN Female 5661310Em Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5661310ENGm 7/16 DIN Female 5661310EGm REV012924I [Product Candidate] CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com ...
HDAS Series - Amphenol Socapex
Board to Board 1,905mm / .075” pitch connector Description Amphenol Socapex HDAS is a versatile monolitic connector from 11 to 253 contacts. Designed to reach MIL- ... Female fitting receptacle 0 Standard 4 Intermediate D ¼ turn locking, locking on male fitting side Straight according to contact termination, for PCB H
5980400PG Archives - Amphenol Antenna Solutions
Explore Amphenol Antenna Solutions' 5980400PG product archives.
BA6312-1 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 449-467, 5.1dBi, N Female
lp | Amphenol Global Search | Amphenol
High frequency, ceramic shear ICP® accel., 10 mV/g, 5 to 60k Hz, 5-44 top conn., M6 x 0.75 integral stud. This miniature accelerometer model achieves extremely high frequency response from 5 Hz to 60 kHz, and incorporates a LP filter to avoid saturation of the output signal to to excessive vibration.
Catalog - amphenol-antennas.com
Connector type N-Female + 3m of RG213 cable Lightning protection DC grounded * Other frequencies available upon request. Mec a ca C a ac e c Construction Center fed folded dipoles (with baluns) fixed on a one piece vertical boom. Dimensions LxWxD 2600 x 132 x 110 mm 102.4 x 5.2 x 4.3 in Weight without bracket 7.0 kg 15.4 lbs ...
end of life | Amphenol Global Search | Amphenol
Skip to the end of the images gallery. Skip to the beginning of the images gallery. Description. RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Front Mount 75 Ohm. Downloads. 112417 STP 3D Model (Size: 2351 kb ) 112417 PDF Customer Drawing (Size: 53 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product ...
Features - amphenol-antennas.com
Connector 4 PORTS 12 PORTS 8 PORTS ... Total Connector Count 24 PORTS Connector Type 4.3-10 FEMALE Dimensions 635 x 344 x 246 mm (25.0 x 13.5 x 9.7 in) Radome Color Options GREY • Unique high port count panel antenna for 4G/5G small cell applications • 24 total connectors to service the 617-906, 1695-2700 and 3300-4200
Tri-band WiFi 7 Sealed Omnidirectional Antenna - PCTEL
The high-performance WiFi 7 tri-band omnidirectional antenna series is designed to cover frequencies from 2.4-2.5 GHz and 4.94-7.125 GHz for broadband access applications. With its integral N Female and N Male connector options at the base, this antenna can be directly mounted on the radio equipment. Model Numbers: MHOTBNF; MHOTBNM
www.connectpositronic.com
www.connectpositronic.com
Model 393A03 | PCB Piezotronics
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top: Mounting Thread: 1/4-28 Female: 1/4-28 Female: Mounting Torque: 2 to 5 ft-lb: 3 to 7 Nm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081B20:
L17D4K63037 | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number L17D4K63037 ... Flat Male Dust Cover with Chain, C size for Standard 37 pin and High Density 62 pin, for Use for Female connector. Environmental Compliance. Click to download Certificate of Compliance Report.
5874400 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE 790-960R1 1-2 7/16-DIN Female Long Neck 1710-2690Y1 3-4 7/16-DIN Female Ultra Long Neck Y2 1710-2690 5-6 7/16-DIN Female Long Neck ACCESSORIES All accessories are ordered separately unless otherwise indicated ITEM MODEL NUMBER WEIGHT
2.92mm Female to SMPM Female Adapter 1115-6088 - SV Microwave
A 2.92mm Female to SMPM Female Adapter 1115-6088 with superior performance. Let's take a look over the specifications and place your order today!