Search Results for ct scan body cost
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance October 18, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
PRODUCT DATA DRAWING DATE APPROVED - svmicrowave.com
- dcn 37492 03/12 stw a nrn 37277 03/12 stw b dcn 41517 07/15 stw checked: approved: drawn: stw 04/21/10 stw 04/21/10 jmc 04/06/10 rohs compliant interpret dimensions and tolerances
1 2 3 4 5 6 7 8 Customer Drawing - amphenol-gec.com
1 2 3 4 5 6 7 8 A B C D E F 1 2 3 4 5 6 7 8 F E D C B A 批 准 审 核 制 图 签 名 日期 AMPHENOL Amphenol Technical Products International GZ 版次 第三角 ...
VersaBOSS - Powerflex - Amphenol Sine
Housing Body: Zinc Die-cast, Nickel-plated: Insulation Resistence (Min.) 5000M OHMS: Coupling Nut: Aluminum Alloy, Nickel-plated: Dielectric Test Voltage: 2200V: Wave Springs: Stainless Steel: Temperature Range-40°C to 105°C: Insulation Insert: Thermoplastic, UL 94/V-0: Protection: IP67 (Mated Condition) Contacts:
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance September 30, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
21-033384-251 (PIN) 21-033385-251 (SOCKET) INNER CONTACTS QUADRAX CRIMP ...
Crimp outer contact body in the area indicated using crimp tools listed in table below. Amphenol Part Number Description Quadrax Cable Recommended Inner Crimp Tools Outer Crimp Tools Tool (Setting) Positioner Tool Die Set (Location) 21-033384-451 Quadrax Pin (100 Ohm) DRAKA FILECA F4703-3 and F4704-4 (100 Ohm) M22520/2·01 (5)
PowerBOSSlite M35 (1 3/8") - Amphenol Sine
PowerBOSSlite M35 (1 3/8) - Downloadable CatalogM35 (1 3/8”) - 3 & 4 POSITION SPECIFICATIONS Temperature Range -20°C to +90°C Single-rated; -20°C
TITLE: DWG NO - Amphenol Sine
ahdm04-18-08pn a1 release new drawing 17/oct/18 brook of: sh: rev: dwg no: title: rev description date revisions eco by appr ahdm04-18-08pn recpt, 18 sz 08 pin, n, wide thd 44724 morley drive
21-33382-41 (PIN) 21-33383-41 (SOCKET) Contact, Pin and Socket, Quadrax ...
assembly inside the outer contact body until fully seated. Observe the mating end of the assembly to make certain one pair of inner contacts are parellel to the outer con-tact’s orientation flat. 2. Crimp outer contact body in the area indicated using crimp tools listed in table below. Contact Insertion into Connector Contacts are inserted by ...
SMA Male to SMA Male 12" Low Loss Strain Relief Cable Assembly for .087 ...
Orientation 2 (Body) Straight : Cable Type 0.087-LL Flexible Coax : Gender 2 Plug (Male) Cable Length 12" Electrical Frequency ...
21-033450-051 (PIN) 21-033451-051 (SOCKET) Contact, Pin and Socket ...
BODY (PIN SHOWN FOR REFERENCE) 11 2 2 33 4 4 SHIELD EXTENSION CONTACT RETENTION SHOULDER FRONT INSULATOR KEYWAY FRONT INSULATOR REAR Amphenol Part INSULATORS Number Description Quadrax Cable Recommended Inner Crimp Tools Outer Crimp Tools Tool (Setting) Positioner Tool Die Set (Location) 21-033450-051 Quadrax Pin (150 Ohm) Harbour
PRODUCT DATA DRAWING A DCN 41869 11/15 DAL DESCRIPTION
body & coupling nut: stainless steel per ams-5640, alloy uns s30300, type 1 lock ring & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b gasket: silicone rubber per a-a-59588,
Pressure/Temperature Real-Time Data Logger
For pressure up to 5 bar absolute, the Kaye pressure/temperature ValProbe provides extremely accurate measurement from 0°C to 140°C.
ROHS COMPLIANT PRODUCT DATA DRAWING DATE APPROVED
body & contact: beryllium copper per astm b196, alloy no. uns c17300, td04 insulator: ptfe per astm d1710, type i, grade 1, class b finish: body & contact: gold per astm b 488, type ii, code c, class 1.27; over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms
EU RoHS II Certificate of Conformance - Amphenol Aerospace
nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base. Should you have any further questions, please contact us at your convenience. Sincerely, John Bianchi Engineer, Environmental Health Safety & Sustainability Amphenol Aerospace Operations (AAO) jdbianchi@amphenol-aao.com
DH - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
REV DESCRIPTION DATE ECO BY APPR - Amphenol Sine
housing body: zinc die cast, nickel plated coupling nut: copper alloy, nickel plated contact: copper alloy, gold plated 2. specifications: 2.1 current rating: 9 amps 2.2 voltage rating: 125 v ac/dc 2.3 contact resistance: <5 mohms 2.4 operating temperature: -20°c to +130°c 2.5 dielectric withstanding voltage: less than 2
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering 40-60 Delaware Ave, Sidney NY 13838 Amphenol Military-Aerospace Operations (AMAO) and Commercial Air Division (ACAD)
Amphenol SV Microwave Website Terms of Use
harmless from and against any and all losses, damages, costs and expenses (including attorneys' fees) resulting from any such Claim. We have the right, at our expense, to assume exclusive defense against any Claim and all negotiations for settlement and you agree to cooperate with us in the defense of any such Claim, at our request.
REPORT DATE: PAGE 1 of 16 Amphenol Corporation Aerospace Operations ...
Amphenol Corporation Report Number C1-1179 Aerospace Operations Page 3 of 3