Search Results for ctl-1
68021-220HLF | BergStik® | Amphenol
71609-310LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 20 Positions, 2.54mm (0.100in) Pitch
www.pcb.com
We would like to show you a description here but the site won’t allow us.
Piezoelectric Single Axis Accelerometers | PCB Piezotronics
Broadband Resolution: (1 to 10000 Hz)0.0009 m/s² rms; Frequency Range: (±5%)1 to 10000 Hz; Frequency Range: (±5%)1 to 10000 Hz; Sensing Element: Ceramic; Sensing Element: Ceramic; $607.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis.
Vibration Monitoring - Wilcoxon Sensing Technologies
Wilcoxon is an ISO 9001:2015 certified manufacturer of accelerometers, velocity sensors, hazardous location certified sensors, portable vibration meters, enclosures, transmitters, mounting hardware, cable assemblies to monitor vibration on rotating machinery including pumps, motors, fans, gearboxes.
TFOCA Connectors | Tactical Fiber Optic Cable Assembly
TFOCA (Tactical Fiber Optic Cable Assembly) Connector is a hermaphroditic design use for deployable communications systems
F518-1A7A1-11030 | Flex 1.00mm | Amphenol
Contact us today for more details of Flex 1.00mm, part number F518-1A7A1-11030 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
PSTDBS-1 Model (1) - Amphenol
Title: C:\Users\thomas.AMP-BLR\Desktop\PSTDBS-1 Model (1) Author: Thomas Created Date: 3/14/2015 9:07:30 AM
Mini Cool Edge IO Connector System - Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren
Heavy-Duty Cable Stripper - TPC Wire
CHILE 1230-020-0229 • COLOMBIA 0-1-800-915-7519 • PERU 0800-54863 • WWW.TPCWIRE.COM • RoHS Compliant GENERAL INSTRUCTIONS TPC’s Heavy-Duty Cable Stripper is ideal for stripping large diameter jacketed cable. All too often a box cutter is used, which can pose a safety
Airmar Technology | Replacement Inserts - Gemeco
Standard Horizon (1) Simrad (1) See All. Sort by. Product List View Product Grid View Product Table View. Results Per Page. First page; Previous page; 1; 2; 3; Next page; Last page; content loaded. Compare. Airmar Technology. B44 Speed/Temperature Replacement Paddlewheel Insert with Junction Box ...
Onanon Connector Series MagConnect | Hero TM
1kVAC and 1.5kVDC Operating Current: 3A Environmental Gamma, EtO Chemical Resistance: Common cleaning solvents Finger Safety: IEC 60601-1 Storage & Operating Temp: 0-150°C Compatibility Contacts: 20 pins Plug Cable Assembly Accepted Wire Gauges: 26-50 AWG Cable Jacket OD: 0.286” Max Contact Termination: Solder In-Line Receptacle Cable Assembly
OCTAL 1000BASE-T to SGMII Converter - Amphenol Aerospace
+1 (607) 643-1845 [email protected] Description: Amphenol’s OCTAL 1000BASE-T to SGMII Converter uses SerDes technology and protocol conversion with a new level of ruggedization. Utilizing Amphenol’s 38999 connectors with a Samtec Q Series cable, It has eight ports of Gigabit Ethernet and is compliant with IEEE 802.3ab Ethernet ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1° APPROVAL: ENGINEER: CHECKED: DRAWN: SCALE: DATE PART NUMBER TYPE DWG NO: REVISION SHEET OF DESCRIPTION ITEM THIS DRAWING IS SUPPLIED FOR INFORMATION ONLY. DESIGN FEATURES, SPECIFICATIONS AND ...
086D20 ICP® IMPACT HAMMER Revision: H OPTIONAL VERSIONS T TLD - PCB
Model HCS-2 Calibration of Series 086 instrumented impact hammers (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] [2] OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
Backshells Archives - Amphenol PCDAmphenol PCD
Strain relief, environmental protection and EMI/RFI shielding at the termination area of any connector. Support most applications with a full line of Military (MIL) specification, commercial, and custom solutions options.
RF Coaxial Connectors, Adapters and Cable Assemblies | Amphenol RF
We would like to show you a description here but the site won’t allow us.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
BTFW Floating | FCI Basics | Board to Board Connectors | Automotive ...
The BTFW Series connector system from FCI Basics is designed for applications that require high density, and high reliability interconnects with higher pin counts and surface mount termination.
cad | Amphenol Global Search | Amphenol
SMA Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) SF2921-61345-1S. Check it out now!
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
AT06-12SA-RD01 12-Way Plug, Female, A Position Key, Reduced Diameter ...
Comparable to PNs# DT06-12SA-C015,DT06-12SA-CE06 -AT06-12SA-RD01 1. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions. Distributors. Newsletter. Virtual Handshake Request. Home; Our Product Lines; A Series; AT Series;
PULSE-LOK - Amphenol Alden
• 1.60” diameter circular shell • Housing Options: • Cable Mount Plug • Rear Panel-Mount Receptacle Phone: 1(508) 427-7000 E-mail: [email protected] www.AmphenolAlden.com Page 3 of 4 For additional information about Pulse-Lok® or any other product, please contact an Amphenol Alden Product Specialist today.
Piezoresistive Pressure Sensors | PCB Piezotronics
Gage sensors range as low as 0–1 psig and as high as 0–20,000 psig; Absolute pressure sensors range as low as 0–15 psia and as high as 0–2000 psia; Supplied with calibration cert in compliance with the ISO/IEC 17025 standard; Aerospace & Defense. Hypersonic, transonic, and "quiet flow" wind tunnel testing ...
12-Port Antenna - Amphenol Antenna Solutions
1 of 7 Integra compatible PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL
REV DESCRIPTION ECO - XMA Corp
sheet 1 1 2/9/21 mil-std-100 & 1000 drawing practices per ansi-y-14.5 jim w mccormick inches x1 see notes mccormick see notes material: dimensions are in inches and third angle projection. note: interpret iaw ansi y14.5-1982 3 decim als inch [m m ] drawn checked eng. appr. 2 scale date date date b size 3ht76 cage code 7 perimeter road ...
PRO-DIPX 174/223-960-... - AMPHENOL PROCOM
107 x 89 x 30 mm / 4.21 x 3.50 x 1.18 in. Weight: Approx. 0.35 kg / 0.77 lb. Mounting: 4.2 mm dia. (4 holes) Environmental; Operating temperature range-30 °C to +60 °C: Ingress Protection: IP64: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm.
Data Sheet ER Analog - Temposonics
I 6 I ORDER CODE f Output Voltage V 0 1 0…10 VDC (1 output channel) V 1 1 10…0 VDC (1 output channel) V 0 3 0…10 VDC and 10…0 VDC (2 output channels) Current A 0 1 4…20 mA (1 output channel) A 1 1 20…4 mA (1 output channel) a Sensor model E R Aluminum cylinder with a guided driving rod d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %)
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Digital Gauges - ssi-sensors.com
Digital Fluid-Trac™ The Digital Fluid-Trac™ drum level Digital Gauge is a cost competitive, non-contact, continuous liquid level drum gauge.
Positronic Releases New Zinc Die-Cast Backshell Series
DT/DS and CT/CS zinc backshells are available in shell sizes 1 through 4, providing compatibility with a range of different D-sub connector sizes. Their top or side exit options enable flexibility in cable routing and connection orientation, and the captive mounted jackscrews simplify the mating process by ensuring a secure attachment and ...
SB 3-1/2/118-136 MHz-N
SB 3-1/2/118-136 MHz-N(m) 140000483: Add to quote: Related products. Low Profile Antennas. In our collection of Low Profile Antennas covering VHF and UHF bands with omnidirectional coverage. Best quality products on the market. View our collection. Explore all Low Profile Antennas.
General Purpose Triaxial Piezoelectric Accelerometers - PCB
Frequency Range: (x or y axis)(±10%)1 to 10000 Hz; Temperature Range: -76 to +392 °F; Temperature Range: -60 to +200 °C; Electrical Connector: 1/4-28 4-Pin; Electrical Connector: 1/4-28 4-Pin; $1430.00 USD (Pricing valid in US only) Add to Cart Add this product to my product comparison. Accelerometers. General Purpose. Single Axis.
Eaxtron - UL1977 DIN Connector - Amphenol Industrial Operations
Accepts 1/0 AWG to 4/0 AWG cable. Specifications. Electrical. Voltage. 24-80V. Current Rating. 160-430A. Number of contacts. 2x Power Pins and up to 4x Signal Pins. Certifications. UL, CE, RJ. Mechanical. Mating cycles. 12000. Wire size (mm²) 1/0 AWG to 4/0 AWG. Locking element. Patented Arcless Locking Mechanism. Material. Contact plating ...
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
Quality approvals - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies certified vibration monitoring sensors available with CE, CSA, ATEX, IECEx certifications. Quality certificates include ISO 9001:2015 and ISO 14001:2015
MicroSpace™ 1.27mm - 10143535-206KLF - Amphenol CS
MicroSpaceXS 1.27mm, Hand Crimp Tool AWG(# 22 - 28) The FCI Basics crimping hand tool is professionally designed for applications in the prototyping phase or small production quantities. The hand tool is designed for Amphenols MicroSpace Crimp-to-Wire product.
Click on the Product Drawing to see all information related to the product.
Click on the Product Drawing to see all information related to the product.
All Categories On Amphenol NEXUS Technologies
Created Date: 12/21/2009 1:17:20 PM
Model 086D05 Modally Tuned® Impulse Hammer w/force sensor and ... - PCB
Modally Tuned® Impulse Hammer w/force sensor and tips, 0 to 5k lbf, 1 mV/lbf (0.23 mV/N) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: [email protected]
B RTS6BS12*8PHECxx A3 - Amphenol Sine
1 1 A3 RTS6BS12*8PHECxx ECO-MATE,PLUG,END CAP,8POS,PIN CONTACT,SIZE 12 MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC –0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC –0.30 2 PL DEC –0.15 QUANTITY SIGNATURES Fractions –1/64 Angles –1° APPROVAL ...
MicroSpace™ 1.27mm - 10142348-007LF - Amphenol CS
MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, Receptacle, Staggered, Top latch, 7 Ways. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; 3D Model (STP) Product Specification; Application Specification - GS-20-0513 ...
RTS714ND12S03 Receptacle, Jam Nut, PC Tail, 12 Position, Fe - Amphenol Sine
MS16M23G5 Socket Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MS20M23F Socket Contact, Machined, Gold Flash, Wire Range .34-.50mm², 20-22 AWG
AHDM04-24-27SR Receptacle, Size 24, 27 positions, Socket, r - Amphenol Sine
AHDM04-24-27SR Receptacle, Size 24, 27 positions, Socket, reduced diameter seal, wide thread
Amphenol Aerospace
Learn about Amphenol Aerospace's high-speed contact products, including features, specifications, and applications. Download the datasheet here.
Minitek ® Pwr Hybrid 3.0 Receptacle - 10161719-124GLF
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 3.0, part number 10161719-124GLF.
Customer Login - Amphenol RF
We would like to show you a description here but the site won’t allow us.
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters