Search Results for ctl-1
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
Protimeter Mini C Moisture Meter
Protimeter Mini C Moisture Meter
Circular Connectors | Products - Amphenol
With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating temperature from -55°C to +125°C. Amphenol Industrial Operations AC Threaded This series, meeting applicable requirements of SAE AS50151 and up to 250 amps possible with optional RADSOK® socket contacts is a general duty or ruggedized ...
Quality approvals - Wilcoxon Sensing Technologies
Wilcoxon Sensing Technologies certified vibration monitoring sensors available with CE, CSA, ATEX, IECEx certifications. Quality certificates include ISO 9001:2015 and ISO 14001:2015
Furuno 10-pin Replacement Pigtail, 1m - gemeco.com
Furuno 10-pin Replacement Pigtail, 1m. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Model 422M182 | PCB Piezotronics
1 %: 1 %: Electrical: Excitation Voltage: 22 to 28 VDC: 22 to 28 VDC: Constant Current Excitation: 2.2 to 20 mA: 2.2 to 20 mA: Output Voltage (at specified measurement range) ±5 Vpk: ±5 Vpk: Output Impedance: 250 Ohm: 250 Ohm: Output Bias Voltage: 12 to 16 VDC: 12 to 16 VDC: Broadband Electrical Noise (1 to 10000 Hz) 28 µV-91 dB [3] Spectral ...
R599LH Chirp-ready In-hull - Airmar
3 kW. The R599LH is the go-to transducer for today’s top captains who want the maximum depth capability combined with the excellent target resolution of the high-frequency band.
CA Series CA Series Connectors & InterposersConnectors & Interposers
Insertion Loss -1 dB at 37 GHz Self-Inductance .5 nH Mated Height .9 mm and above Footprint Microstrip & Stripline compatible Specifications Pitch .8 mm and above (area), .6 mm and above (linear) Frequency 32 Gbps+ Insertion Loss -1 dB at 37 GHz Self-Inductance .5 nH Mated Height 1.6 mm and above Footprint Microstrip & Stripline compatible ...
Model 352C34 | PCB Piezotronics
Model 352C34:Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 top conn.
Assembly Instructions-C33 Amphenol Twin BNC
Step 1 Step 2 Step 3 Step 4 Step 5 Step 6.172(4.4).375(9.5) clamp nut washer clamp gasket braid clamp bushing rear insulator front insulator female/male contacts plug body 31-224 31-2226 Assembly Instructions-C33 Amphenol® Twin BNC
10153123-040KALF | WireLock® | Amphenol
The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product. Mating Part. 10168908-040KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 compatible, Header Housing 40pin A Coding.
BMR12-O-B1 - Amphenol Antenna Solutions
1 of 3 BMR12-O-B1 PRODUCT OVERVIEW Antenna Type Penetrator™ Frequency Range (MHz) 806-869 Connector 1 PORT Polarization Vertical Azimuth Beamwidth (avg) 360° Gain 14.1 dBi Electrical Downtilt 0.75° Dimensions 6100 x 168.3 mm (240.2 x 6.6 in) Penetrator™ 360° 6100 mm ORDERING OPTIONS Select from the following ordering options
AMPHENOL PROCOM - Connect with confidence - HOME
AMPHENOL PROCOM - Connect with confidence - HOME
MicroSpace™ 1.27mm - 10142344-104KLF - Amphenol CS
MicroSpaceXS 1.27mm, Hand Crimp Tool AWG(# 22 - 28) The FCI Basics crimping hand tool is professionally designed for applications in the prototyping phase or small production quantities. The hand tool is designed for Amphenols MicroSpace Crimp-to-Wire product.
Click on the Product Drawing to see all information related to the product.
Click on the Product Drawing to see all information related to the product.
MIL-STD-2042B Training Course | Services - Amphenol Fiber Systems ...
AFSI's MIL-STD-2042B based shipboard fiber optic training course focuses on shipboard fiber optic interconnect systems.
I:DRAWINGMJKG71C0167X00EU.dwg Model (1) - Amphenol CS
Title: I:DRAWINGMJKG71C0167X00EU.dwg Model (1) Author: mandy.hsu Created Date: 8/11/2011 2:41:13 PM
MicroSpaceXS™ 1.27mm Unsealed - Amphenol CS
MicroSpaceXS 1.27mm Crimp-to-Wire Connector Platform, Wire to Board, CTW, Receptacle, Gold plating, AWG24(For product qualification latest status, please submit Product Enquiry) 10155447-111LF. MicroSpaceXS™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, XS CTW-Receptacle / Female Tin AWG 22.
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
Seismic accelerometers - Wilcoxon Sensing Technologies
+1 (301) 330 8811 Dual output seismic sensor 735T dual output accelerometer • Built-in temperature sensor • Measures vibration levels down to the sub µg range • Ultra low electrical noise. Created Date:
Accelerometer connector solution - Wilcoxon Sensing Technologies
Accelerometer connector solution >> Compatible with 2- and 3-pin MIL-C-5015 style sensors >> Provide wash down protection >> Isolated and non-isolated configurations The 6Q connectors are manufactured using DuPont Viton®B fluoroelastomer. Viton®B offers a service temperature range from –25°C to 200°C (–10°F to 392°F)