Search Results for ctl-1
71922-134LF | Quickie® | Amphenol
Quickie® Eject Latch connector, 2.54mm(0.100in), Shrouded Header, Through Hole, Right Angle, Double Row, 34 Positions
SFW30S-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
Contact us today for more details of 1.00mm Flex Connectors, part number SFW30S-2STE1LF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
LVEP050-TO5 Ultra-low power embedded accelerometers
1 - 12,500 Hz: Resonance frequency: 17 kHz: Broadband noise: 2.5 Hz to 25 kHz: 700 μg: Spectral noise: 10 Hz 100 Hz 1,000 Hz: 35 μg/√Hz 12 μg/√Hz 6 μg/√Hz: Wilcoxon also offers a 100 mV/g version of this embedded accelerometer, the LVEP100-TO5, with a similar wide frequency response and low noise characteristics.
B06P3G1B1AA1401110 |FloatCombo™ 0.50mm | Amphenol
B04R3J1B1AA1401110. BTB Connector, Pitch 0.50mm, Housing Height 14.9mm, Vertical orientation, Socket, 40 Positions, With MYLAR
Amphenol
1 1 A2 AHDP04-24-31PT-SRA RECEPT,SIZE 24,31-PIN,THIN SEAL,SRA,DURAMATE AHDP SEIRES MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30 2 PL DEC ±0.15 QUANTITY SIGNATURES Fractions ±1/64 Angles ±1 ...
G:SharedAmphenol Customer DatasheetsEcoMate RMRT0W Kit ...
ecomate® RM/RSSM - Contact Size 20, PC Tail Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, PC Tail Contacts Part Number Contact Size (AWG) Description Plating Male Female MP20W12E06F MS20W12E06F 20AWG Short Version Gold Flash
TITLE: DWG NO - Amphenol Sine
none 1 1 recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm tommy Ø38.29±0.12 36.63 +0.2-0.0 1 1/2-18 unef 2a thread m32 x1.5 6g thread recpt, 18 sz 14 pin, rd, wide thd 12.8 2.5 41.5 Ø33.8 main polarizing keyway 110°ref 110°ref Ø44.6 size 16 contacts (14 places) 6 a2 add more material notes 24/oct/18 rookie tommy
57102-G08-24ULF | Minitek ® 2.00mm BTB/WTB | Amphenol
63453-148LF. PREFERRED P/N SERIES FOR NEW PROJECT: 10131936Minitek® 2.00mm, Board to Board Connector, Minitek II VCC (HTP), PCB Mounted Receptacle , Vertical , Through Hole, Top Entry, Double row, 48 Positions, 2.00mm (0.079in) Pitch.
Pyroshock Sensors | PCB Piezotronics
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
25G SFP28 Transceivers | Optical Transceivers | Amphenol
Amphenol 25G SFP28 optical transceiver includes SR, LR Lite, LR, ER, etc, adopt LC interface and compatible with IEEE802.3by, IEEE802.3cc, SFF-8472 and other standards. They have the characteristics of low power consumption, high speed and high reliability.
62684-452100ALF | 0.50mm pitch Flex Connectors | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of 0.50mm Flex Connectors, part number 62684-452100ALF.
SFV4R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 4 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
57102-G06-10LF | Minitek ® 2.00mm BTB/WTB | Amphenol
63453-120LF. PREFERRED P/N SERIES FOR NEW PROJECT: 10131936Minitek® 2.00mm, Board to Board Connector, Minitek II VCC (HTP), PCB Mounted Receptacle , Vertical , Through Hole, Top Entry, Double row, 20 Positions, 2.00mm (0.079in) Pitch.
20021323-00010D1LF | Minitek127 ® | Amphenol
Minitek127®, Wire to Board connector, Shrouded vertical header, Surface Mount, Double Row, 10 Positions, 1.27mm (0.500in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
65801-007LF | Clincher™ | Amphenol
66226-007LF. Clincher™ Flex Connectors, Pin Assembly, Single row, 7 Positions, 2.54mm (.100in) Pitch.
12-Port Antenna
1 of 7 Integra compatible PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 1427-2690 1427-2690 Array R1 R2 Y1 Y2 Y3 Y4 Connector 1-2 3-4 5-6 7-8 9-10 11-12 Polarization XPOL XPOL XPOL XPOL XPOL XPOL
RT024DCG Receptacle Dust Cap with Chain Shell Size 24 - Amphenol Sine
MS16M23G5 Socket Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MS20M23F Socket Contact, Machined, Gold Flash, Wire Range .34-.50mm², 20-22 AWG
11828-1DA | LynxReceptacle 3.2mm | Amphenol
Lynx™, Mezzanine Connectors, Receptacle, 3.2mm HT 160 pin, with cap.
6546-6010-65 - Model - XMA Corp
x 6546-6010-65 dc block, 1.85mm-m/f, 10mhz-65ghz, 16v 1 ta-6546-6010-65u assembly, dc block, 1.85mm-m/f, 10mhz-65ghz, 16v, unmarked 1 - initial release 1818--121288 b finish: 1 1 4 break / r of .003" to .0005" sheet 5 5 tolerances in: unless otherwise specified c see note apply before / after processing see note inches