Search Results for ctl-1
Series I Terminal Junction Modules - Amphenol PCD
M39029/1 Contacts: Meets Mil-C-39029 standards. Integral Socket/Bus Bar: Assures electrical and mechanical integrity over long product life. Integral Contacts: High conductivity allow for optimum electrical performance. Split socket design: Provides peripheral surface wipe and contact, uses the maximum mating surfaces of pin and contact
4240.09-875-Tx - Amphenol Antenna Solutions
Single Band, 1-Port, Omni, VPOL, 360°, 790-960 MHz, 11.2 dBi, Fixed Tilt (0° or 3°), 2843 mm (111.9 in)
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Understanding Different Cable Gland Thread Types: NPT, Metric, & PG
Designation Format: Metric threads are denoted as “M” followed by the diameter in millimeters (e.g., M12) and the pitch (e.g., M12 x 1.5). The Flank Angle is 60˚ Pitch: The pitch represents the distance between adjacent threads. Example: An M20 x 1.5 metric thread specifies a 20 mm diameter with a pitch of 1.5 mm. 3) PG (Panzer-Gewinde)
MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MMCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC Straight Crimp Plug Belden 1694A Belden 4694R 75 Ohm 12G Optimized
CTL-14: Export Control Classification Number: EAR99: Frequency (Max GHz) 12: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 75: Insulator Material: PTFE: ... Orientation: Straight: Panel Mounting Feature: Not Applicable: Ports: 1 (Single Port) Size Category: Miniature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65 ...
Coaxial Cable Guide - Amphenol RF
Amphenol RF offers a broad range of connectors designed to terminate to many commercially available coaxial cable types. The following cable guide lists standard flexible, Low Loss, semi-rigid and conformable, micro-coaxial, and corrugated cable as well as associated product links.
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
Model 352C33 | PCB Piezotronics
Lead Time for 1-10 is 14 Dys. Lead Time for 11-20 is 3 Wks. Lead Time for 21-30 is 4 Wks. Lead Time for 21-30 is 4 Wks. Product Description; Specifications; Documents & Downloads; Platinum Stock Products; High sensitivity, ceramic shear ICP® accel., 100 mV/g, 0.5 Hz to 10k Hz, 10-32 side conn.
BNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; ... CTL-3: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No:
UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 Non-Constant ...
Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden ...
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; ... CTL-3: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: Plug: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: PTFE: Isolated: No: Low PIM: No:
M39012/05-0503 N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL ...
M39012/05-0503 RF Connector N-Type Right Angle Crimp Plug RG-142 RG-400 50 Ohm QPL Approved
HIGH VOLTAGE INTERCONNECT - Amphenol Alden
style wires made with cross-linked polyethylene insulation, color red, and one (1) 600 V lead wire 18AWG, green signal wire (not shown) • Connector bodies are molded in flame-retardant polypropylene, color white • Voltage ratings are DC voltages, continuous operation when properly mated
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm ...
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved
M39012/39-0501 SC-Type Right Angle Crimp Plug RG-9 RG-214 RG-393 Times ...
M39012/39-0501 RF Connector SC-Type Right Angle Crimp Plug RG-9, RG-214, RG-393, Times SF-214 50 Ohm QPL Approved
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters; BNC to FME Adapters; BNC to F-Type Adapters; BNC to HD-BNC Adapters; BNC to MCX Adapters; ... CTL-2: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: Insulator Material: Delrin: Isolated: No: Low PIM: No:
SMA Straight Crimp Plug RG-316DS 50 Ohm | 901-9511-12SF - Amphenol RF
Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) RG-316 Double Shield, RD-316, RG-188 Double Shield, RD-188: Contact Finish