Search Results for ctl-1
TRIAXIAL ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 30 µg/√Hz 294 (µm/sec2)/√Hz [1] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm
10146070-112Y1LF | PCI Express | Amphenol
PCI Express®x16 vertical Card Edge Connector, 98Positions, 1mm (0.040inch) Pitch
ExtremePort™ QSFP-DD 224G Connectors | High Speed I/O | Amphenol
Electrical interface employs 8 lanes that support 224Gb/s PAM4, providing solutions up to 1.6Tb/s aggregate bandwidth; Enables 400G, 800G, and 1.6Tb aggregate bandwidth per port; Enables up to 57.6Tb/s aggregate bandwidth in a single switch slot; A single switch slot can have 36 ports QSFP-DD; Backwards mating compatible with QSFP
SMPS Male PCB Surface Mount Connector, R/A, FD
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
AT04-08PA-RD01 | 8-Way, Receptacle, Male, Connector, Reduced Diameter ...
AT04-08PA-RD01 8-Way Receptacle, Male, Reduced Diameter Seal (E-Seal). Comparable to PN# DT04-08PA-C015
Amphenol Supplier Code of Conduct
3.1. 抵债劳工 劳动者被迫在一定时期内向雇主提供劳动,但报酬极少甚至没有,通常是作为偿债方式。 也称为“债务奴役”。 3.2. 童工 任何低于完成义务教育的年龄、工作所在国家或地区最低就业年龄或者未满 15 岁(以 最大者为准)的个人。 3.3. 体罚
Amphenol
Amphenol® Application Note IAN-107 www.amphenol-industrial.com ePower-Lite 5.7mm BACKGROUND To extend the ePower-Lite product family by diversifying to meet smaller size and higher
USCM SERIES - tpil.com
Ref. GB/T 28046.3 4.2.1.6. Sinusoidal vibration: amax = 120m/s², 94h for each of the 3 axes Random vibration: amax = 177 m/s² , 94h for each of the 3 axes; There must be no loss of electrical continuity for more than 1 microsecond. If one or more terminal pairs are monitored, rather than the series resistor, there must be no instance in
F31S-1A7L1-11010 | Flex 0.50mm | Amphenol
Amphenol is one of the leading manufacturers of Flex Connectors. Contact us today for more details of Flex 0.50mm, part number F31S-1A7L1-11010
69830-010LF | Quickie® | Amphenol
Amphenol is one of the leading manufacturers of Wire to Board Connectors. Contact us today for more details of Quickie ® IDC Connector, part number 69830-010LF
OSFP | High Speed Interconnects | Amphenol
Amphenol OSFP interconnect system has 60 contacts per port, with a 0.6mm contact pitch and 8 high speed channels. The OSFP footprint is optimized for signal integrity performance and built for use in high speed serial applications. The connector is en
Mini Cool Edge IO Connector - Amphenol CS
1 38 Pin (4x + sideband or 6x) 2 74 Pin (8x + sideband or 12x) 3 124 Pin (16x + sideband or 20x) 4 50 Pin (6x + sideband or 8x) 5 148 Pin (20x + sideband or 24x) Contact Plating 2 15u” Gold 3 30u” Gold Electrical Feature 1 PCIe® Gen 4 Shell Pin Length 1 1.50mm 2 2.20mm 3 3.00mm 4 4.20mm 5 1.20mm Identification X Option - Standard
Fiber Splice Boxes | Amphenol Network Solutions
FIBER SPLICE BOX. The FSB series of indoor wall mount enclosures are designed for centralized splice-only applications. These boxes are well suited as optical cable splice collection points for DAS (Distributed Antenna Systems), MTU (Multi-Tenant Unit) commercial business applications, and MDU (Multi-Dwelling Unit) residentail fiber network applicaitons, to name a few.
Catalog - Amphenol Antenna Solutions
REV0111 www.amphenol-jaybeam.com 1 Quoted performance parameters are provided to offer typical or range values only and may vary as a result of normal manufacturing and operational conditions. Extreme operational conditions and/or stress on structural supports is beyond our control. Such conditions may result in damage to this product.
10159549-132KALF | WireLock® | Amphenol
The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product. Mating Part. 10153118-132KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Right Angle - Through Hole, Type 32pin Header A Coding ...
Home - Amphenol Australia
Home - Amphenol Australia
Modular & Magnetic Jacks | RJ45 |RJMJ |RJ11 | Rugged | Telephone Connectors
All modular jacks without integrated magnetics support PoE Types 1 to 4 and are RoHS and IEC 60603-7 compliant. Modular Jack connectors, which are known for their use in data cabling systems, can be subject to extreme environments, like telephone and data transfer cables for telecom equipment, industrial process control, tele-maintenance ...
10153118-130KALF | WireLock® | Amphenol
The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product. Mating Part. 10159549-130KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 V2 compatible, Receptacle Housing 30pin A Coding.
AT04-08PA-EC01 8-Way Receptacle, Male Connector with A Position Key and ...
AT04-08PA-EC01 8-Way Receptacle, Male Connector with A Position Key and End Cap. Comparable to PNs# DT04-08PA-E003, 934445212