Search Results for ctl-1
Technical features - RFS Technologies
8.5 5.60 1.71 3.81 83.2 401.1 122.3 PRODUCT DATASHEET EP78 FLEXWELL® Premium Elliptical Waveguide EP78 REV : B REV DATE : 18 Apr 2024 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering
0.30mm FPC Connectors - F14D/F13S Series
It features a small profile with 0.3mm pitch and 1.0mm height. This series features a FPC thickness of 0.20mm and provide enha. F14D/F13S series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and bottom side contact. It features a small profile with 0.3mm pitch and 1.0mm height.
SEISMIC ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 0.10 µg/√Hz 1.0 (µm/sec2)/√Hz [1] Electrical Isolation(Case) ≥ 108 Ohm ≥ 108 Ohm Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Stainless Steel Stainless Steel Sealing Hermetic Hermetic Size - Height 1.26 in 32 mm
Global Leader in the RF/Microwave Industry | SV Microwave
Global Leader in the RF/Microwave Industry | SV Microwave
Contact Us | Improving your energy - CMR Group
Nasr City, El Obour Ind. Zone 1 Block 13039 Cairo EGYPT Tel: +202 5522080. Email: [email protected]. MADHURA INTERNATIONAL MADHURA INTERNATIONAL International Convention Centre A 202, Trade Tower Senapati Bapat Road Pune - 411016, Maharashtra INDIA Tel: +91-20-25632783. Tel: +91-20-25638494. Fax ...
AHDM04-24-23PR Receptacle, Size 24, 23 positions, Pin, redu - Amphenol Sine
AHDM04-24-23PR Receptacle, Size 24, 23 positions, Pin, reduced diameter seal, wide thread. Comparable to PN# HD34-24-23PE
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 5/19/2010 9:20:23 AM
PCIe Gen 6 Mini Cool Edge IO Connector - Amphenol
Up to 64Gb/s PAM4, PCIe ® Gen 6 , over 1.0 meter transmission distance; Extends transmission range far more over the conventional PCB routes; Supports both cable and card edge applications with one identical connector; Provides flexibility in system design to meet highly modular, scalable and easy-to-repair requirements
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
NovaSensor NPB 102 Pressure Sensor - amphenol-sensors.com
SGX Sensortech
We would like to show you a description here but the site won’t allow us.
AT06-12SC-SRGN 12-Way Plug Female Connector with Strain Relief Endcap ...
Seal Diameter: 1.35 mm ( .053 in - 3.05 mm (.120 in) IP Rating: IP67; Wire Range: 14-20 AWG; Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Mating Cycle Durability: >100; Housing Material: Thermoplastic
Amphenol CS-USBAB00000-000.5 Molded USB 2.0 Cable - Type A-B 0.5m
Buy 0.5m Amphenol CS-USBAB00000-000.5 Cables Direct from the Factory at Cables on Demand. This Premium USB cable has the standard transfer rate of up to 480Mbps. The cable is built to last and compatible to your USB 1.0 and 1.1 device. The high grade PVC cable and jacket have excellent shielding to protect data against interference, while the twisted conductor pair feature provides maximum ...
main | Immersion (Tanks, etc.) Temperature Probe
TP-IP-1 may be connected only to channels #2, #3, #4, and #5. It may not be connected to channels #0 and #1. Temperature Range: -20°C to 80°C or -4°F to 176°F. Ideal for: Live Wells; Hot Water Tanks; etc. Specifications.
Amphe-Lite™ - Amphenol Industrial Operations
Amphe-Lite™ Connector Series are specifically engineered for communications equipment manufacturers. Tailored for demanding settings like communication towers and outdoor or rooftop installations, these connectors are perfect for signal, power, RF, or fiber optic interconnections in challenging environments.
Amphenol Aerospace
Learn about Amphenol Aerospace's high-speed contact products for reliable data transmission in harsh environments.
7175890 - AMPHENOL PROCOM
7175890 - AMPHENOL PROCOM
QUICKLINK QUICKLINK TM Coaxial ConnectorCoaxial Connector
Connectors SMA, SMK (2.92 mm), or V (1.85 mm) Cable Length 3”/ 76 mm Insertion Life 1,000+ mating cycles Footprint Microstrip & Stripline compatible Electrical Specifications Frequency Range DC to 70 GHz Return Loss -18 dB through 70 GHz Insertion Loss -1.5 dB through 40 GHz, -3 dB through 70 GHz Crosstalk -70 dB through 70 GHz Impedance 50 ...