Search Results for ctl-1
Amphenol Assembletech
1. Pitch 0.6mm connector design 2. 1.57mm PCB card thickness compatible with PCIe riser card 3. Straight, right angle, side exit and customization cable plug are optional 4. 4X(38pin), 8X(50pin), 12X(74pin), 16X(100pin), 20X(124pin) and 24X(148pin) connectors are optional 5. Supports 85 ohm impedance application
Amphenol Assembletech
Amphenol's SlimSAS was adopted by SFF committee(SFF-8654), and can support UPI1.0, PCIe Gen4 and PCIe Gen5 signal transmission. we have straight type, right angle , left side exit and right side exit configurations, both 4X and 8X connectors are available, cable types from twinax cable, fine film laminated cable to loosen cable, conductors size range from 34AWG to 30AWG.
FIBER OPTIC SOLUTIONS - Amphenol Fiber Systems International (AFSI)
applications. It uses a standard 1.25mm ferrule and sleeve and can be terminated with standard LC termination procedures. The terminus can be inserted or removed from the connector with a standard size 16 contact removal tool and is compatible with all existing ARINC801 connectors and competitor's termini. LumièreTermini
Amphe-RXS Connector Series - Amphenol Industrial Operations
Amphenol Industrial Operations presents a versatile solution that seamlessly integrates power and signal terminals within a compact and robust connector package.
2046-6050-23 - Model - XMA Corp
1 drawing number of rev a do not scale print material: drawing practices per ansi-y-14.5 mil-std-100 & 1000 4 3 2 1 revisions part - as a basis for the copied nor used - in whole or in and shall not be reproduced, of xma corp. or omni spectra specifications are the property surface roughness this drawing incorporates 63 rev description eco #
Clincher Flex Connectors | FCI Basics - Amphenol CS
Clincher from FCI Basics 2.54mm pitch connector family includes single-row pin-and-receptacle connectors designed for termination to flat flexible circuitry with options to add keying and active latching.
RTS014N8S03 Receptacle, square flange, 8 positions, size 14,
MS16M23G5 Socket Contact, Size 16, Machined, Gold 5µ", Wire Range .75-1.5mm², 18-16 AWG REQUEST A QUOTE MS20M23F Socket Contact, Machined, Gold Flash, Wire Range .34-.50mm², 20-22 AWG
DST810 Smart™ Multisensor - Airmar
Features. NEW!- DST810 now features the Gen2 Paddlewheel for industry-leading speed performance from 0.3 knots to 45 knots. Smoother Speed – 5.7 Hz speed output (5X per second) for visibly smoother speed-through-water reporting and faster data for better decision making when every second counts. Integrated Attitude Sensor – for heel and trim and used in advanced speed calibration.
Diplex Filters PRO-DIPX 698-2200/2400-2690 - AMPHENOL PROCOM
Diplexer for combining or splitting low LTE/GSM/UMTS (698-2200 MHz) and WIFI/high LTE (2400-2690 MHz). Eliptical filter design. Diplexer for combining or splitting 3G bands (698 - 2200 MHz) and WIFI (2400 – 2690 MHz).
HIGH TEMPERATURE 4-20 MA OUTPUT VELOCITY SENSOR - PCB
Measurement Range 0.0 to 2 in/sec pk 0.0 to 50.8 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 10 %) 180 to 60 kcpm 3 to 1 kHz [2][3] Broadband Resolution 0.005 in/sec pk 0.13 mm/s pk [4] Non-Linearity ± 1 % ± 1 % Environmental Temperature Range -40 to 257 °F -40 to 125 °C Enclosure Rating IP68 IP68 Electrical
Company Mission, Vision, and Values | Amphenol TPC Wire & Cable
Our mission, vision, and values strengthen each of the customized solutions we specialize in. One of the cornerstones of our 40-year-old company has always been our technically superior, hands-on sales professionals, who are quick to consult with you in the field or on the phone.
Martec
Martec provides interconnection solutions from concept to supply. We design and develop solutions in partnership with our clients. Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of electrical connections is critical, such as gas-tight barriers or high-pressures differentials.
68000-406HLF | BergStik® | Amphenol
76341-306LF. Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 6 Positions, 2.54mm (0.100in) Pitch
1.85mm Female Solderless PCB Edge Launch Connector, 2 Hole - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
10153123-040KALF | WireLock® | Amphenol
The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product. Mating Part. 10168908-040KALF. WireLock®, 1.80mm Pitch, WTB connector, USCAR-2 compatible, Header Housing 40pin A Coding.
Minitek ® Pwr Hybrid 3.0 Receptacle - 10161719-124GLF
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 3.0, part number 10161719-124GLF.
XMAPD10-1-4-2S - Model - xmacorp.com
x xmapd10-1-4-2s divider, 2-way, sma-f 1 xmapd10-1-4-2su assy, divider, 2-way,sma-f, unmarked 1 - released 7/18/13 specifications electrical frequency range 1 - 4 ghz vswr: input/output <1.25:1 max average power <10w forward (cw) ...
Series I Junction Modules Archives - Amphenol PCD
A two-hole flange mount provides a convenient footprint for mounting on airframe or vehicle frames with up to 20 contacts in less than 1 square inch. Series I Terminal Junction Modules Robust, reliable, and perform to highest standards.
10132447-111PLF | MINITEK PWR3.0 HCC HEADER | Amphenol
Amphenol is one of the leading manufacturers of 3.00mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 3.0 HCC, part number 10132447-111PLF.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more