Search Results for ctl-1
68602-120HLF | BergStik® | Amphenol
71609-310LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 20 Positions, 2.54mm (0.100in) Pitch
Model 053 Cable Installation and Operating Manual - PCB
Conductor Diameter(18 AWG) 0.040 in 1.016 mm [1] Shield Type Over Bundle Foil Foil Shield Material Over Bundle Aluminum / Mylar Aluminum / Mylar Drain Wire Material Tin Plated Copper Tin Plated Copper Drain Wire Diameter(20 AWG) 0.032 in 0.81 mm [1] Bend Radius(minimum) 2 in 50.8 mm Weight 0.346 oz/ft 32.19 gm/m [1]
Telaire T9501 Humidity & Temperature Sensor - amphenol-sensors.com
Telaire T9501 Humidity & Temperature Sensor - amphenol-sensors.com
10166410-W32000ALF|FlexLock™ 2.54mm|Amphenol
The hand tool is designed for Amphenols WireLock® 1.80mm Crimp-to-Wire product. Click on the Product Drawing to see all information related to the product. Mating Part. 10166409-F32210ALF. FlexLock™ 2.54mm, 2.54mm Pitch, flex-to-wire connector, USCAR-2 V2 compatible, Right Angle - Through Hole, 32pin Header, A Coding.
95293-101B08LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 95293-101B08LF.
67996-412HLF | BergStik® | Amphenol
71609-306LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 12 Positions, 2.54mm (0.100in) Pitch
10131319-062220ULF | Minitek Pwr 4.2 | Amphenol
Amphenol is one of the leading manufacturers of 4.20mm Wire to Board mid power application. Contact us today for more details of Minitek ® Pwr 4.2 High Current Connector System, part number 10131319-062220ULF.
77313-101-12LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of Board to Board Connectors. Contact us today for more details of BergStik ® part number 77313-101-12LF.
65846-017LF | Bergcon® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Wire to Board Signal. Contact us today for more details of Bergcon ® , part number 65846-017LF.
BergStak HS™ 0.80mm Board-to-Board Connector - Amphenol CS
Nickel under plate overall 1.27μm min. 5. Gold 0.38μm / pure tin 2.5μm min. (LF) Nickel under plate overall 1.27μm min. 6: G/F + PdNi 0.69μm/ pure tin 2.5μm min. (LF) Nickel under plate overall 1.27μm min. D. Polarization Peg
67996-112HLF | BergStik® | Amphenol
71609-306LF. Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 12 Positions, 2.54mm (0.100in) Pitch
D09P82C6GX00LF | D-Subminiature | Amphenol
D-Sub Pressfit Connector, Input Output Connectors, Signal 9 way Pin RA Press-Fit Eurostyle standard, 500 cycles, Harpoons + Insert UNC 4 - 40 + Elec cont., 1.6mm, 2.4mm, PCB thickness.
LUTZE Power Supply Catalog
LUTZE Power Supply Catalog
10162697-002LF | ComboLock® | Amphenol
ComboLock®, 1.00mm (0.039in) Signal and 3.00mm (0.118in) Power Crimp-to-Wire Connector Platform, Wire to Board Cable Receptacle, 2P+15S Position., Top Latch, Gold (preplated) Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and ...
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
77311-102-03LF | BergStik® | Amphenol
Amphenol is one of the leading manufacturers of 2.54mm Board to Board/Wire Connectors. Contact us today for more details of BergStik ® , part number 77311-102-03LF.
F314-1AAF1-11030 | Flex 0.50mm | Amphenol
Flex Connector, 0.50mm Pitch, 4.25mm Height, Vertical orientation, Slider type, 0.76μm Au plating, ZIF, 30 Position, With MYLAR
Patrick L. Walter, Ph. D - PCB
of the oscillators (Assume #1). We will then calculate the maximum absolute acceleration time history response (Figure 6a) of oscillator #1 to x(t) and eventually plot this point at frequency fn1. This plotted response point will be z(t) = y(t)+x(t). We will then advance to oscillator #2, perform the same calculation (Figure 6b), and plot the ...
ALUMALITE BACKSHELLS - Amphenol PCD
Visit amphenolpcd.com for more information ALUMALITE Band Lock EMI/RFI. BLL1 S
Home Page - Amphenol PCDAmphenol PCD
Home Page - Amphenol PCDAmphenol PCD