Search Results for ctl-1
BMA Male PCB Thru-Hole Connector 1785-6001 - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
+1 (607) 563-5318 [email protected] Description: Amphenol® Tri-Start MIL-DTL-38999 Series III Connectors offer the highest performance capabilities for both general duty and severe environment applications. Meeting or exceeding MIL-DTL-38999 Series III requirements, Amphenol's Tri-Start connector is available in aluminum, stainless ...
PCD100-265-B-N-0 Process display panel meter
Digital panel meter, accepts common process voltage (0-5 V, 1-5 V, ±10 V) and current (0-20 mA, 4-20 mA) inputs, RTDs, and thermocouples, 85-265 VAC, 4-digit process display, NEMA 4X, IP65 rated. Features. NEMA 4X / IP65 front panel display, 4 digits;
Home - Amphenol Australia
Author: NX Created Date: 1/22/2014 4:13:28 PM
アンフェノールジャパン株式会社
Tel +1 204 697 2222 Add 2110 Notre Dame Avenue Nogales, Mexico Tel +52(55) 5258 9984 Add 482 Mariposa Road Building A, 85621 Sales Manager(North America): Alexander Rothmeier Tel (USA) +(1) 516-655-2787 Email [email protected] Sales Manager: Sherlock Wan Tel +86 15950460386 Email [email protected] Product Manager: George Chen
CUSTOMER OUTLINE DRAWING - amphenolrf.com
1. materials and finishes: smp str plug - becu, gold plating cable - tflex 405 2. electrical: a. impedance: 50 ohm 3. packaging: a. quantity: single pack b. marking: bag to be marked "amphenol rf, 95-725-107-xxx and date code" interface per mil-std-348 series: smp plug typ(2)
69157-102HLF | BergStik® | Amphenol
76341-302LF. Dubox® 2.54mm, Board to Board Connector, PCB mounted Receptacle, Vertical, Through Hole, Top Entry, Single row , 2 Positions, 2.54mm (0.100in) Pitch
E-Series Model EP2 Analog (Current) Output Sensor - Temposonics
1. Additional mounting feet can be ordered separately. 2. MTS recommends using 10-32 cap screws (customer supplied) at a maximum torque of 44 in. lbs. when fastening mounting feet. Profile-Style sensor mounting and installation reference Mounting method Part number 4 Holes 5.3 mm (0.21 in.) dia. 28 mm (1.1 in.) 9 mm (0.36 in.) 50 mm (1.97 in ...
Signal contacts - Amphenol Socapex
With EN3155 qualified contacts and AS39029 compliant contacts, our range goes from contacts size 23 to size 4 along with several terminations such as crimp, solder cup and PCB. Our team of experts can support both on the design and manufacturing of custom solutions.
Receiver Multicouplers PRO-RPS-8-N - AMPHENOL PROCOM
5.08 x 10.08 x 1.38 in. Weight: Approx. 0.55 kg / 1.21 lb. Environmental; Operating temperature range-30 °C to +60 °C: Diagram and Mounting. Typical response curve. Mounting Details. All dimensions are given in mm [in.] Ordering Designations. Model Product No. PRO-RPS-8-N: 210000767: Add to quote ...
Join Amphenol at Automotive World 2023
Automotive World is a leading global exhibition in automotive electronics, covering technologies like connected cars, autonomous driving, EV/HV/FCV, and MaaS. This year, 2023, the event will be held at Tokyo, Japan. Both Automotive OEMs and Tier 1 suppliers are among the 1,420 exhibitors, 70K visitors, and 170 speakers expected to attend the event.
BRUKSANVISNING INS9800 Rev A OKT 2021 - protimeter.com
1. Introduksjon 1 2. Sikkerhetshensyn 1 3. Produktkomponenter og tilbehør 2 3.1 Slå MMS3 PÅ og AV 3 4. MMS3-moduser 4 4.1 pinners fuktighetsmåler – Valg og bruk 4 4.1a Bruk av ekstra dypveggsfuktighetsonder I målemodus 5 4.1b Oppdage hygroskopiske salter 6 4.2 Pinless fuktighetsmåler – valg og bruk 6 4.3 Hygrometer – Valg og bruk 8 4.4
Amphenol Supplier Code of Conduct
3.1. 抵债劳工 劳动者被迫在一定时期内向雇主提供劳动,但报酬极少甚至没有,通常是作为偿债方式。 也称为“债务奴役”。 3.2. 童工 任何低于完成义务教育的年龄、工作所在国家或地区最低就业年龄或者未满 15 岁(以 最大者为准)的个人。 3.3. 体罚
SMP Male PCB Surface Mount Connector, R/A, LD
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Certificate of Approval
Page 1 of 2 This is to certify that the Management System of: Amphenol Sensing Korea Ltd. 23, Hansan-gil, Cheongbuk-myeon, Pyeongtaek-si, Gyeonggi 17792, Republic of Korea has been approved by LRQA to the following standards: ISO 9001:2015 Approval number(s): ISO 9001 – 0070685-501
2.92mm Female PCB Edge Launch Connector, .062" PCB Thickness - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Verlustarme Koaxialkabel mit FME-Stecker - AMPHENOL PROCOM
1 m FME-EFME RG 174 130000525 1 m RG 174 coaxial cable with FME-connector mounted at one end and EFME-connector at the other end 2 m FME-EFME RG 174 130000524 2 m RG 174 coaxial cable with FME-connector mounted at one end and EFME-connector at the other end 3 m FME-EFME RG 174 130001386 3 m RG 174 coaxial cable with FME-connector mounted
Technically Speaking | How Does a Moisture Meter Work? - Protimeter
WME/ Wood Moisture Equivalent The Foundation of Protimeter Moisture Meter Measurements . For Protimeter Moisture Meters, wood moisture equivalent – aka, “WME” – are the foundation of meter measurements for actual moisture content in a material. Why? Before we answer that, let’s tackle another question: What is WME/wood moisture equivalent? The technical answer – WME is a ...
Table of Contents - アンフェノールジャパン株式会社
1 Amphenol is a leading designer, manufac-turer and marketer of interconnection prod-ucts, providing interconnects for military, aerospace and industrial applications worldwide. Offering the broadest range of products in the interconnection products industry, Amphenol supplies an immense array of connector series; many series
Threaded SMPM Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 370000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.