Search Results for ctl-1
SIAL - High Performance PCB connectors - Amphenol Socapex
SIAL is a modular high-density interconnection system developed by Amphenol Socapex for use in severe environments, such as commercial and military aerospace and C5ISR applications. This hybrid connector is designed to work with thermal clamps and exceeds MIL-DTL-55302 requirements, making it a robust and reliable technology. SIAL comes in 13 different arrangements with 18 to 392 contacts.
OmniLite Strain Relief Aman Edit - Amphenol PCD
Contact [email protected] OMNILITE 564#+0 4'.IEF EMI/RFIBACKSHELLS BM070L 11 N SERIES SHELL SIZE INTERFACE RING FINISH 9 11 13 15 17 19 21 23 25 N: Nickel Plated
7-16 Plug to N-Type Jack Adapter 50 Ohm Straight | APH-716M-NF
7/16 Plug to N-Type Jack Adapter 50 Ohm Straight. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR
Model Number 640B06 LOOP POWERED, CURRENT OUTPUT, INDUSTRIAL VIBRATION SENSOR Revision: A ECN #: 49753 Performance ENGLISH SI Measurement Range 0.0 to 0.5 in/sec pk 0.0 to 12.7 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 90 to 60 kcpm 1.5 to 1 kHz [2][3]
Tower Mounted Amplifi er - amphenol-antennas.com
Operation ETS 300 019-1-4, Class 4.1E Storage ETS 300 019-1-1, Class 1.2 Ingress Protection IP67 EMC EN301 489-8 Safety Standards EN60950 Lightning Protection ANT, BTS 10 kA 8/20 μs RET Port 5 kA common mode MTBF (minimum) 1.2 Mh/TMA
Amphenol Optimize
Amphenol Optimize Mfg. Co. 482 N Mariposa Rd Bldg. A Nogales, AZ 85621 Phone: (520) 397-7015 Fax: (520) 397-7014
Fiber Building Terminal – Multi-Compartment (CFBT-D3)
Rugged indoor terminals provide secure, flexible fiber interconnect facilities to multiple customers. Charles multi-compartment Fiber Building Terminals (CFBT-D3) provide a rugged indoor cabinet solution ideally suited to cell sites, campuses, strip malls, business parks and other environments where multiple customers require high-capacity fiber bandwidth for wireless backhaul, private ...
Dual Channel 10GBase-SR to 10GBase-T Converter
+1 (607) 643-1845 [email protected] Description: This product converts two channels of 1G or 10GBase-T copper Ethernet to fiber optic protocols. In the 1GBase-T protocol, the corresponding fiber protocol is 1GBase-SX. In the 10GBase-T protocol, the corresponding fiber protocol is 10GBase-SR.
SMA Female Solderless LiteTouch PCB Connector, 2 Hole (CPW/Microstrip ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Telaire CO2 Zone Ventilation Control In Buildings Application Note
403.3.1 “System Operation”, the code states that: “the minimum flow rate of outdoor air that the ventilation sys-tem must be capable of supplying during its operation shall be permitted to be based on the rate per person indicated in table 403.3 and the actual number of oc-cupants present”. In the commentary to the code which
High speed contacts - Signal contacts - Power contacts - Amphenol Socapex
Amphenol Socapex offers a wide range of high-speed contacts engineered to provide excellent performance in harsh environments. These contacts, designed for Ethernet and video applications, include coaxial, twinax, quadrax, and Octomax options, which ensure data integrity and superior speed. With EN3155 qualification and AS39029 compliance, our high-speed contacts are available in sizes 23 to 4 ...
Amphenol CS-DSDHD15MM0-002.5 15-Pin (HD15) Deluxe HD D-Sub Cable ...
Buy 2.5ft Amphenol CS-DSDHD15MM0-002.5 Cables Direct from the Factory at Cables on Demand. 15-pin (HD15) Copper Shielded High Density Male/Male D-Sub Cables by Amphenol provide exceptional performance in commercial, industrial or enterprise applications where longevity and repeated disconnects are required. Our fully assembled Deluxe HD D-Sub Cable integrates copper tape + aluminum mylar ...
SMPM Male PCB Surface Mount Connector, 2 Port, SB
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
SIMM0108SNC - Amphenol Air LB
Module For crimped contacts Socket Without peripheral sealing 1 contact #8 Supplied with contacts Polarization N. Reach status: Not compliant . RoHS status: Compliant with exemption . Obsolescence status: Active . Standard: EN4165 . Standard Part Number: EN4165A01-081NF . Description.
GPS Combination Antennas GPS-C FLEX/TETRA/GSM - amphenolprocom.com
Mounting (GPS) ø18.0 mm dia. hole for roof thickness up to 2.0 mm ø18.5 mm dia. hole for roof thickness 2.0 - 2.5 mm ø19.0 mm dia. hole for roof thickness 3.5 - 7.5 mm Tools for mounting included
N-Type Adapters - RF Coaxial Adapters | Amphenol RF | Page 2
Amphenol RF offers a full range of N-Type Adapters designed for radio frequency applications. N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
2.92mm Female Solderless LiteTouch PCB Connector, 2 Hole (CPW ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
PRESSURE SENSOR, ICP® - PCB
[1]For +10 volt output, minimum 24 VDC supply voltage required. Negative 10 volt output may be limited by output bias. [2]Zero-based, least-squares, straight line method. [3]See PCB Declaration of Conformance PS023 for details. Date: 11/28/2022 Date: 11/28/2022 Date: 11/28/2022 Date: 11/28/2022 5957
Automotive | Markets - Amphenol
EC 603 09-1 & 2, EN 60 309-1 & 2, BS 4343-2 1992, and UL 1682 & 1686. Amphenol Energy Technologies ARC Series™ Available in 24 and 40 positions Amphenol Sine Systems ARC Series™ Connectors are a rugged, heavy-duty, environmentally-sealed, rectangular connector series where high pin-counts are required in situations with controlled and/or ...
SIMM0108PN - Amphenol Air LB
Module For crimped contacts Pin Without peripheral sealing 1 contact #8 Supplied without contact Polarization N. Reach status: Compliant . RoHS status: Compliant . Obsolescence status: Active . Standard: EN4165 | MBBN3330 . Standard Part Number: MBBN3330U0108PN | EN4165A01-081NA