Search Results for ctl-1
www.kayeinstruments.com
www.kayeinstruments.com
Tool Frame | 227-944 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; ... Crimp Tool CTL-9. Crimp Tool CTL-8. Ratcheting Hand Crimp Tool 47021. Ratcheting Hand Crimp Frame with Die Set 47-10120. Crimp Tool 47001.
2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with ...
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
Minitek127 Product Presentation - amphenol-cs.com
Space saving 1.27mm pitch. 40% less board space compared with 2.00mm : Lowest profile eject latch header . Meets your specific design requirements: Lowest coplanarity at 0.1mm. Facilitates efficient and cost effective automatic placement: 0.5mm square drawn wire pin . Provides four smooth mating surfaces: Dimensional stable, high-performance ...
http://specadmin.pcb.com/PCB_spec_sheet.asp?item_id=17226&model
ä“DŒ+V Š x` ® ~Õ G Ü2› âΚ@ A¬ô, :íê@ Ëë>}ǤÌþ¢›§ â1¹K 4 2 &|kK‡Ò¹}-D0ohÖÖ“B“¸ÑC5Ô+S½ŒÎE"—c ° µ ðä™è4‹¥"Ì :i Öõ7H¢ k7e ËÕs|M kÖ7GÓ¾KËñ‚f6ÅÃ_ ¹Šx endstream endobj 16 0 obj >stream H‰´TMoÓ@ ½ûWÌ i-ØÍ~ HˆCK@ ªˆÖ ‡¶ +5©iã Û-å_ $þ ³k' ) " ïÚûfæÍÛy ...
ICP® PRESSURE SENSOR - PCB
Model Number 102B03 ICP® PRESSURE SENSOR Revision: C ECN #: 54949 Performance ENGLISH SI Measurement Range(for ±5V output) 10,000 psi 69,000 kPa Sensitivity(± 0.03 mV/psi) 0.5 mV/psi 0.07 mV/kPa
SMA Female PCB Compression Mount Connector, 2 Hole
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
QUICKLINK QUICKLINK TM Coaxial ConnectorCoaxial Connector
QLINK70 6” (06), 12” (12), 24” (24) V 1.85 mm Female (VF), V 1.85 mm Male (VM) Example Part Number: QLINK40-06KF For our full product portfolio, datasheets, additional resources/videos, case studies and app notes please visit our website at: www.ardentconcepts.com More Information For questions please contact us: Phone: (603)474-1760
PRODUCT DATA DRAWING REV DESCRIPTION C DCN 55098 08/26 - SV Microwave
code c, class 1.27, over nickel per ams-qq-n-290, class 1, .00005" min. performance: impedance: 50 ohms freq. range: dc to 47.0 ghz. product data drawing notes: 1. for recommended footprint to your specific pcb, contact sv microwave sales department (sales@svmicro.com, 561-840-1800) date approved revision history
HFW24R-1STE1H1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, HFW-R series, 24 Position, Bottom Side Contact, Side Entry Surface Mount Non-ZIF Connector, Tin plated, Lead Free, Halogen-Free.
wifi toolkit | Amphenol Global Search | Amphenol
1 Except in situations involving an upgrade from:. a SeeGull® MX Scanning Receiver to an a MXflex® scanning receiver, or; an IBflex® model 0890x Scanning Receiver to an IBflex® model 0890x-E scanning receiver,; in which cases the warranty period shall be the longer of (i) 2 years or (ii) the remaining warranty period on the scanning ...
SFV30R-4STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 30 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock
SFV7R-2STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 7 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
go.pctel.com
go.pctel.com
Millipacs Compact PCI | FCI Basics | 2mm Hardmetric | Amphenol
Compact PCI Millipacs® 2mm hardmetric (HM) connectors from FCI Basics featuring 2-beam twisted tulip contacts are compliant to IEC 61076-4-101 and support Compact PCI bus architecture.
SFV4R-3STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 4 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock, Gold Flash
www.amphenol-socapex.com
We would like to show you a description here but the site won’t allow us.
86094648114755V1LF | DIN 41612 | Amphenol
Amphenol is one of the leading manufacturers of Backplane Connectors. Contact us today for more details of DIN, part number 86094648114755V1LF.
SMPM Male PCB Edge Launch Connector, 8 Port, CM
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 4000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.
BMMA Male PCB Thru-Hole Connector 1485-6000 - SV Microwave
These products contain one or more EU REACH Substances of Very High Concern (SVHC) > 0.1% by weight (1000 ppm). Details related to the SVHC are displayed. REACH SVHC: LEAD, CAS #: 7439-92-1, PPM: 30000 . Use personal protective equipment as required. Do not eat, drink or smoke when using this product. Wash thoroughly after handling.