Search Results for ctl-1
Model 356B21/NC Platinum Stock Products; Triaxial ICP® accel ... - PCB
Spectral Noise (1 kHz) 50 µg/ √Hz 490 (µm/sec 2)/ √Hz [1] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.4 in x 0.4 in x 0.4 in 10.2 mm x 10.2 mm x 10.2 mm ...
APPROVED - Amphenol RF
k. capozzi 2/21/14 scale: 6.0:1.0 title sma jack to type n bhd jack approved date adapter amphenol rf date 24-oct-13 www.amphenolrf.com engineer rajavijayan s material see notes date 24-oct-13 drawn rajavijayan s finish drawing no.901-3143-1000 901-3143-1000 part no.901-3143-1000 notes: 1. materials and finishes: body & hex nut - stainless ...
Model HT356B01 Platinum Stock Product Triaxial, lightweight ... - PCB
Model 080A109 Petro Wax (1) Model 080A90 Quick Bonding Gel (1) Model ACS-1T NIST traceable triaxial amplitude response, 10 Hz to upper 5% frequency. (1) Entered: LK Engineer: RB Sales: RWM Approved: BAM Spec Number: Date: 1/4/2018 Date: 1/4/2018 Date: 1/4/2018 Date: 1/4/2018 61276 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716 ...
TRIAXIAL ICP® ACCELEROMETER - PCB
Spectral Noise(1 kHz) 30 µg/√Hz 294 (µm/sec2)/√Hz [1] Physical Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear Housing Material Titanium Titanium Sealing Hermetic Hermetic Size (Height x Length x Width) 0.25 in x 0.25 in x 0.25 in 6.35 mm x 6.35 mm x 6.35 mm
ICP LOW NOISE MICROPHONE SYSTEM Revision: F - PCB
Size (Diameter x Height)(with grid) 0.52 in x 4.02 in 13.2 mm x 102.1 mm Size (Diameter x Height)(without grid) 0.50 in x 3.99 in 12.7 mm x 101.2 mm [9] Weight 1.81 oz 51.3 gm [3] All specifications are at room temperature unless otherwise specified.
Span Termination System (STS) Installation and Application Engineering
1. GENERAL 1.1 Document Purpose This section provides installation and application information for the Charles Industries Span Termination System (STS), including complete descriptive information on the following STS Shelf Assemblies: 3192-11 23” Connectorized Mounting Shelf. 319-02 19” Connectorized Mounting Shelf.
Considerations for Accelerometer Mounting on Motors - PCB
35 kHz range. The primary energy for the 1.0” D ball is in the 2-15 kHz range. For the 1.5” D ball, the bandwidth where the major activity resides is in the 1-10 kHz range. The reduction of the center frequency with increasing mass of the impacting object is consistent with both experience and theory2. Figure 1
443-00 and 443-01 Term Sets - charlesindustries.com
1.08 uF in the 900-ohm position and 1.9 uF in the 600-ohm position. 6.2 S2 Option The S2 screw down option is normally closed, permitting the selection of capacitance values which are derived from C11 and C5 and placed across A and B leads. 443-00 443-01 Figure 4. Option Locations
Model 350B01 Shear ICP® Shock Accelerometer Installation and ... - PCB
[1]Typical corner frequency for coupled electrical and mechanical filters. [2]Typical. [3]Electrical filter is a second order filter. [4]Amplitude at resonance is +9 dB. [5]Test conducted on shaker at 100Hz. [6]See PCB Declaration of Conformance PS135 for details.
Model 422E01 In-Line Charge Converter Installation and Operating ... - PCB
toll free line 1-800-828-8840 24 hour sensor line 716 684-0001 r a t i o n • a c o u s t i c s • a c t u a t i o n • f o r c e • l o a d • p r e s s u r e • s h o c k • s t r a i n • t o r q u e • v i b r a t i o manual number: 18882 manual revision: a ecn: 24741 n
Model 628F11 Precision Quartz Industrial ICP® Accelerometer ... - PCB
1.0 INTRODUCTION Congratulations on the purchase of a quality ICP® industrial sensor. In order to ensure the highest level of performance for this product, it is imperative that you properly familiarize yourself with the correct mounting and installation techniques before attempting to operate this device.
New Ground-Isolated High Temperature Mini Triaxial ICP® Accelerometer
New Ground-Isolated High Temperature Mini Triaxial ICP® Accelerometer Reduces electrical noise when testing in tight spaces. August 15, 2017, Depew, NY – PCB’s new accelerometer, Model HTJ356B01 is suited for applications that demand ground isolation to reduce electrical noise and ground loops on test articles in higher temperature environments . . This innovative design achieves ground ...
SPINDLER® INDUSTRIAL ICP® ACCELEROMETER - PCB
Resonant Frequency 1500 kcpm 25 kHz [1] Broadband Resolution(1 to 10,000 Hz) 350 µg 3434 µm/sec 2 [1] Non-Linearity ± 1 % ± 1 % [3] Transverse Sensitivity ≤ 7 % ≤ 7 % Environmental Overload Limit(Shock) 5000 g pk 49,050 m/s² pk Temperature Range -65 to +250 °F -54 to +121 °C
UNDERSTANDING SOUND POWER AND MICROPHONE RESPONSE - PCB
1/2" Microphone, Z-weighted (Linear) 1/4" Microphone, A-weighted Power spectral density represents the mean square value of the energy per unit frequency, independent of the bin width. Octave band values represent the mean square value of the energy in a group of frequencies. The bandwidths are established by
086D20 ICP® IMPACT HAMMER Revision: H OPTIONAL VERSIONS T TLD - PCB
Model HCS-2 Calibration of Series 086 instrumented impact hammers (1) 3425 Walden Avenue, Depew, NY 14043 Phone: 716-684-0001 Fax: 716-684-0987 E-Mail: [email protected] [2] OPTIONAL VERSIONS Optional versions have identical specifications and accessories as listed for the standard model
EXCEl|MaTE CCS1 VEhIClE INlET VERSION a | TEChNICal ChaRaCTERISTICS ...
1:1 1 of 6 c-hvcosfxxxd 5 r&d format a m p h e n ol pc d s z ccs1 vehicle inlet with led Ø 1 2. 0 (70.3) ambient temperature technical data rated voltage ip class rated current -30°c to +50°c see table 1 see table 1 insertion & withdrawal force f<100n withstand votage insulation resistance 100mΩ min. rohs rohs compliance c-hvcosfxxxd c ...
CXL 150-1LW-SS-R/...
155 - 175 MHz ≤ 1.75:1: Bandwidth: 18 - 21 MHz depending on model: Antistatic Protection: All metal parts DC-grounded (Connector shows a DC-short) HCM Code(s) HCM000ND00, 040DE00: Mechanical; Connection(s) N(f) Materials: Radome : Polyurethane-coated glass fibre
PCB Piezotronics | Measure vibration, pressure, force, and more
ZHh/(zoes/1.uri) zl+/(zoas/wri) OOL'S L oas oas 01 YO 01 g wqo OOL oan 3d/(zs/w) 9000 qdeJ9 00 LZL+ Þ9- 0/0 0/0 L s Sl-uJ 000'9L zS/1.u (zS/W)/AW t70Z @dOl ap!S )ioer lepæoo zo 0!1au.uaH peppm zuenO 06 ZHIMôri ZHN6ri 009 L oas 00/\ 01 g wqo OOL OC]A qdeJ9 09t+ 01 99- 6 0/09 s 0/0 I-IS119N3 ap!S êlqeo leJÔê1Ul papas
Model 621B51 High Frequency ICP® Accelerometer Installation and ... - PCB
1.0 INTRODUCTION Congratulations on the purchase of a quality ICP® industrial sensor. In order to ensure the highest level of performance for this product, it is imperative that you properly familiarize yourself with the correct mounting and installation techniques before attempting to operate this device.
PRODUCTS, SERVICES & CAPABILITIES FOR - amphenol.co.jp
Fig 1: Typical phase change vs. temperature for cables with ultra-low-density PTFE dielectric Fig 2: Typical phase change vs. temperature for flexible microwave cables Fig 3: Typical phase change vs. temperature for flexible microwave cables with different dielectrics