Search Results for ctl-1
Model M320C15 ESS mini (2 gm), quartz shear ICP® accel, 10 mV/g ... - PCB
[1] Typical. [2] Zero -based, least -squares, straight line method. [3] Transverse sensitivity is typically ≤ 3%. [4] See PCB Declaration of Conformance PS023 for details. SUPPLIED ACCESSORIES: Model 080A109 Petro Wax (1) Model 080A15 Adhesive Mounting Base (1) Model ACS -1 NIST traceable frequency response (10 Hz to upper 5% point). (1)
3-Channel Hybrid Combiner - AMPHENOL PROCOM
Page: 1 of 2 Last edited: 2024/03/12. MECHANICAL OUTLINE All dimensions are given in mm [in.] PRO-PHY450-3SI PROCOM A/S reserves the right to amend specifications without prior notice PROCOM A/S • Smedetoften 12 DK 3600 Frederikssund • Denmark Page: 2 of 2 Last edited: 2024/03/12. 440 [17.32] 88.1 [3.47] (2 HI-I)
RT072028PNH Jam Nut Receptacle, Male, IP67 Sealed Metal Bayonet ...
RT072028PNH Receptacle, Jam Nut, 28 Position, Male, Shell Size 20. Compatible to part # UT072028PH
Technical features
Outer Diameter mm (in) 39.5 (1.55) Inner Contact Attachment Spring Finger Outer Contact Attachment Threaded ACCESSORIES Wrench size front mm (in) 36 (1-7/16) Wrench size rear mm (in) 32 (1-1/4) TESTING AND ENVIRONMENTAL Sealing Volume, cm3 (ounces) cm³ (ounces) 5 (0.17) PRODUCT DATASHEET 716F-HCA78-020
MCX Straight Plug to MCX Straight Plug RG-179 75 Ohm 12 inches
MCX Straight Plug to MCX Straight Plug RG-179 75 Ohm 12 inches (305 mm)
A3 RELEASE NEW DWG FORMAT 02JAN14 JARRY UPDATE DIMENSIONS 05AUG16 JONY ...
none 1 1 grey black blue brown green red white yellow at04-3p-mm01 at04-3p-mm01blk at04-3p-mm01blu at04-3p-mm01brn at04-3p-mm01grn at04-3p-mm01red at04-3p-mm01wht at04-3p-mm01yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap; reduced dia ...
Introducing Qi2 MAX: A Collaborative “Plug-and-Play ... - Amphenol CS
Powering Modern Homes with Residential Energy Storage Systems Jul 1, 2024. Join the Webinar on PCIe® Cabling Solutions: The Journey to CopprLink™ and Beyond Jun 26, 2024. Popular. Learn More about Connector Mating Cycles May 22, 2018. PwrBlade® Connector Family - Celebrating 20 Years of Excellence Jan 9, 2018.
Cables - AMPHENOL PROCOM
Amphenol Procom’s world-leading antenna, DAS, and combiner and filter solutions are the only way to meet your customers’ uncompromising standards for reliable network performance.
Join our Mailing List! - PCB
0 1 1. Total Customer Satisfaction +1 800-828-8840. Search. 0 Customer Cart Request a Quote. Log In. Log In. Need an Account? Start Here
Mil-Spec Contacts | MIL-DTL-38999 Series I - Amphenol Aerospace
1-800-678-0141 [email protected] Description: Amphenol Aerospace provides a complete line of AS39029 contacts, and associated accessories, to support all of the major Mil-Spec circular connectors. Features & Benefits: Mil-Spec Contacts to support the following connector series: ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
1 (Single Port) Post Length: 0.359 Inches (9.12 mm) Size Category: Standard: Temp (Max Degrees Celsius) 85: Temp (Min Degrees Celsius)-40: Termination Style: Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 082-368.
Model 1404-03ADB | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840
PCB
Created Date: 1/5/2010 1:17:04 PM
Model 607M83 Industrial 3-Wire Accelerometer Installation and ... - PCB
Spectral Noise(1 kHz) 2 µg/√Hz 19.6 (µm/sec2)/√Hz [2] Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size - Hex 9/16 in 14 mm Size - Height 0.97 in 24.6 mm Weight(without cable) 1.1 oz 31 gm [4] Mounting Stud Stud Mounting Thread 1/4-28 Male No Metric Equivalent [5] Mounting Torque(Stud) 7 to 8 ft-lb 9.5 to 10.8 Nm [6][7]
Amphenol SF-NDVVYG0002-002M 2m (6.6') 400GbE OSFP Cable - Amphenol 400 ...
Amphenol 2m (6.6') OSFP (400G OSFP Octal Small Form Factor Pluggable) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP28/SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable OSFP package; capable of combined speeds in excess of 400-Gigabits per second.
SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs
1 (Single Port) Size Category: Subminiature: Temp (Max Degrees Celsius) 165: Temp (Min Degrees Celsius)-65: Termination Style: PCB - Through Hole: Thread Direction: Standard: Products Related To Your Application. SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 750 mm 095-725-115M075.
Model 605B01 Low-cost Biaxial Industrial ICP® Accelerometer ...
1.0 INTRODUCTION Congratulations on the purchase of a quality ICP® industrial sensor. In order to ensure the highest level of performance for this product, it is imperative that you properly familiarize yourself with the correct mounting and installation techniques before attempting to operate this device. ...
70520CLF | D-subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Subminiature, part number 70520CLF.
SMA to RF Switch Probe Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to RF Switch Probe Adapters designed for radio frequency applications. SMA to RF Switch Probe Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Model 086B03-R | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. [email protected] +1 800-828-8840