Search Results for custom cable
By Product Name - Amphenol CS
A. AgilBrick™ 1.27mm Board-to-Board Header G802 ; AgilBrick™ 2.00mm Board-to-Board Header G825 ; AgilBrick™ 2.54mm Board-to-Board Header G800
Optics and High Speed IO Solution - Amphenol CS
Amphenol 100G QSFP28 transceivers include SR4,CWDM4, LR4 and ER4 lite, adopt MPO or LC interface and compatible with IEEE802.3bm, SFF-8636 and other standards.They have the characteristics of low power consumption, small size and high speed, and is beneficial to increasing the capacity of the data center, improve the port density and reduce the power consumption.
G97R22312HR | Overpass - Mini Cool Edge IO | Amphenol
Mini Cool Edge IO(MCIO), SFF-TA-1016, PCIe Gen 5, 85Ω, Surfacemount, Right Angle, 74 Pin, PCIe, SAS, SFP, NVMe, cable, dual, card.
Rugged Media Converters - Amphenol PCDAmphenol PCD
Description: Rugged military grade media converters with copper to fiber, fully MIL-STD compliant. Fiber optic to LAN copper Ethernet converters are key equipments for fast, efficient, and secure deployment over long distance.
NJAAK6-0003 | QSFP 400G Straight Cable Assembly | Amphenol
Custom Products. By Product Name. Cables. Active Optical Cables (AOC) Card Edge. Commercial Rugged Harsh I/O. Crimp to Wire. Flex Assemblies. High Speed Backplane. High Speed I/O. ... QSFP Cable Assembly, Passive, 26AWG, 3M, 112G / Lane, Flex Sleeve. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant.
Amphenol TPC Wire & Cable Blog | IP69K Rating
About Us. Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial environments.
D-Subminiature High Power Series | Peripheral I/O Connectors - Amphenol CS
Amphenol's high power D-Subminiature High Power Series connectors with *75A current rating is available in cable (Solder/Crimp) and board versions.
Flexible Printed Circuit Board Solutions - Amphenol PCD
Features & Benefits: Custom plunger, square, and saddle clamp designs. Adhesive options as well as single and double mounting points. Pre-mounting feature for ease of installation
Cable Carrier Systems - TPC Wire
cable routing. Benefits Mil-Spec MIL-C-5015 Assemblies M23 Connector Assemblies Rectangular Connector Assemblies Mini and M12 DC Micro Cordsets We pride ourselves on offering fully loaded cable carriers with our quality brands of cable, which can also include custom-made cable assemblies to reduce downtime when switching carriers.
EXAMAX2® Cable Assembly | High Speed Backplane | Amphenol
EXAMAX2 Cable Backplane Systems offer high density cable assemblies for both internal and external applications that are capable of delivering high speed performance of 112Gb/s per channel. EXAMAX2 cable applications include internal OverPass cables, exte
OCP ORv3 AC Input Connector and Cable Assemblies
Amphenol OCP-compliant AC Input Connectors and Cable Assemblies are designed to meet OCPs V3 Universal Input power distribution architecture standards and provide a convenient method of routing power directly from the busway to the power shelf within the
MDP FTV - Mini DisplayPort - Amphenol PCDAmphenol PCD
Description: MDPTFV (Mini Displayport) series runs on display port 1.4 protocol (the fastest speed available) and supports 8k UHD and 4k UHD in a rugged, size 13 38999 shell.
Multi-Trak™ - Amphenol CS
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and a
J9F-1000 Bulk high temperature cable, shielded twisted pair, Teflon ...
Model J9F-1000 Shielded twisted pair cable, 2-conductor, foil shield with drain wire, red Teflon jacket, rated for temperatures up to 200°C, J9F bulk cable on spool, 1000 ft Features High temperature rating (200°C) 2 conductor, twisted, shielded pair Red Teflon jacket Specifications PARAMETER VALUE Cable type J9F (twisted pair, foil shield w/ drain wire, red […]
Standard Medical Cable Connector | Pulse-Lok Connector 342491
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 342491
HDMI FTV - Amphenol PCDAmphenol PCD
Description: HDMIFTV series is a ruggedized display solution that allows you to insert a standard HDMI cordset into a ruggedized, size 17 38999 shell.
Cable Assemblies | Products - Amphenol
Amphenol’s cable assemblies include simple point-to-point cables, custom high-power and high-speed data cable assemblies and complex multi-branch harness assembly for large systems across a broad range of end markets.
RCA Cables - Amphenol Broadband Solutions
RCA cables offer excellent sound quality for today’s audio and home theater applications. These cost-effective performance cables provide maximum sound performance compared to ordinary audio cables.
Cable Assemblies | Products - Amphenol
The origin of the power connection – FTG in Triberg has been manufacturing pre-assembled cables for connecting electrical power since 1962. The cable harnesses can be put together individually in lengths, 0,75 to 95 sqmm cross-section, colors, and the type of assembly, whether with wire end sleeves, cable lugs, or the new and save technique of ultrasonically welded cable ends.
Sealed HV Splices - Custom Molded Solutions - Amphenol TPI (ATPI)
NEW | Overmolded sealed high voltage splices for shielded and non-shielded cable. Able to accommodate cables from 2.5mm2 up to 120mm2. Overmold bonding technology ensures a durable environmental seal with the cable jacket.