Search Results for cx-4
Low-Profile Whipless Cellular Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Intrinsically safe 4-20 mA loop powered sensors
Output, 4-20 mA: Full scale, 20 mA, ± 5% see Table 1 on page 1 Frequency response: ± loop positive (+)10% ± 3 dB 10 Hz - 1.0 kHz 4.0 Hz - 2.0 kHz Repeatability ± 2% Transverse sensitivity, max 5% Power requirements, 2-wire loop power: Voltage at sensor terminals 12 - 30 VDC Loop resistance1 at 24 VDC, max 600 Ω Turn on time, 4-20 mA loop ...
968-4200-A1H | XCede HD | Amphenol
Amphenol is one of the leading manufacturers of Backplane connectors. Contact us today for more details of XCede HD, part number 968-4200-A1H
Model 393B04 | PCB Piezotronics
Model 393B04:Seismic, miniature (50 gm), ceramic flexural ICP® accel., 1 V/g, 0.06 to 450 Hz, 10-32 top conn.
AN - 4 SOCKET PT06E8-45-476 Revision: A - pcb.com
Connection Type 4-socket 4-socket Coupling Method Bayonet Bayonet Strain Relief Clamp Clamp Environmental Temperature Range -67 to +257 °F -55 to +125 °C Physical ROHS Compliant Yes Yes Size (OD x Length x Width) 0.71 in x 1.76 in x 0.75 in 18.03 mm x 44-96 mm x 19.05 mm Weight 0.79 oz 22.34 gm
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 B Key Code
FAKRA GEN 4 Single Straight Plug RG-174LL DACAR 462 B Key Code FAKRA 2 Compatible. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Tin: Body Material: Phosphor Bronze: Cable Type (Terminates to)
L17D20419EX | D-Sub | Amphenol
Dsub Accessary, Male Screw Locking Set, 4-40 Thread, A=14.3mm, L=7.1mm, E=0.8mm, Suitable for 9/15/25/37 contacts, 10PCS/BAG. Environmental Compliance. Click to download Certificate of Compliance Report. Drawing; PRODUCT AND PRICE. PRODUCT & PRICE Distributor. Distributor Stock Check. Symbol, Footprint & 3D. Related Parts ...
RT00164SNH Square Flange Receptacle, Female, 4 Contacts, Size 3.6mm ...
RT00164SNH Square Flange Receptacle, Female, 4 Contacts, Size 3.6mm, 45A/500V, Shell Size 16-Receptacle, Square Flange, 4 Position, Female, Shell Size Call Us 1-800-394-7732 My Account
R-Series V RP5 - Temposonics
Discover the new generation of R-Series V RP5 high-performance sensors in profile form for demanding applications. With operating temperatures up to +85°C and high shock and vibration resistance, they offer precise position measurements in harsh environments. Flexible mounting options, lengths from 25 to 6350 mm. Choice of guided or free magnets.
Sound and Noise Measurement | PCB Piezotronics
Larson Davis provides complete solutions for noise and vibration measurement and analysis. From stand-alone, simple-to-use instruments to complete systems including sensors, data acquisition, and software, Larson Davis has what you need.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Automotive Sensors for all your applications | PCB Piezotronics
PCB delivers high quality automotive test sensors. PCB offers a full line of sensors for component and system performance, road load data acquisition (RLDA), vehicle and component durability, powertrain development, auto safety (including Endevco sensors), electric and hybrid vehicles, noise, vibration, and harshness (NVH), motorsports, and other automotive testing and development applications.
www.charlesindustries.com
à¤>ê—2ž±n ãÛGÌðn>— ›· å yvˆ gÜ;8K\ÇX k] U1øÚ ”o 5úŒáe Õ4Œ L…S¯Ž8ø^U¬W 0g§‰¢[ñ Úéxùö}y¡w S O&ðpyZ ¯·ž˜ e ÐÈqü`@åÇÆQô€ cGè ( èB@\² ¶Ž *›,J Y h`‹W/jƒlœA¼rMµ–7 ‡ Ç¡¹`x ^ [ šÃ°oƒ+êj©qí )QŠ Cx ¹Ú%t_}€ Ô§ÅQð…˜+‡š0\éÑáØ F¶ ‡É»b7öÈ ...
Brad VanBuskirk, Senior Director of Strategic Accounts
[March 7, 2020] We asked Brad a few questions about what it's like to work at Amphenol Network Solutions and learned what his most unusual job was!
Press - Lutze Inc.
Lütze Transportation GmbH moved into a new office in Weinstadt on 1.4.2016 . April 05, 2016 . Read more . LÜTZE cables now in EPLAN. LÜTZE will be making their cable portfolio, which contains 1,500 cables from the European and American cable programme, available in the EPLAN Data Portal.
Model 079A07 1/4 in. WINDSCREEN Installation and Operating Manual - PCB
1/4 in. WINDSCREEN Installation and Operating Manual For assistance with the operation of this product, contact the Vibration Division of PCB Piezotronics, Inc. Division toll-free: 888-684-0013 24-hour SensorLine: 716-684-0001 Fax: 716-685-3886 E-mail: [email protected].
APXVLL13P 43-C-A20 - Amphenol Antenna Solutions
ARRAY LAYOUT ARRAY FREQUENCY CONNECTOR CONNECTOR TYPE RET AISG RET UID 1695-2690 MHz Y1 1-2 (2x) 4.3-10 Female Y1 RFxxxxxxxxxxx-2Y1 1695-2690 MHz Y2 3-4 (2x) 4.3-10 Female The illustration is not shown to scale. Y1 4-Port Panel Antenna
Coaxial Dipole Antenna, 1" 14TPI Male, Excludes N240F
Coaxial Dipole Antenna, 1" 14TPI Male, Excludes N240F. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
2C4U4MT360X06F wxys4 - Amphenol Antenna Solutions
Connector Type (20x) 4.3-10 FEMALE (1x) N-TYPE FEMALE Dimensions 608 x Ø371 mm (24.0 x Ø14.6 in) ---Radome Color Options GREY, BROWN or BLACK ---Features • Pseudo omni configuration with 20 connectors • Ideal for multi-carrier or 4x4 MIMO deployments
SGX - Industrial
We would like to show you a description here but the site won’t allow us.