Search Results for cx-4
Wire-to-Board Connectors | FCI Basics | Cable to Board | WTB Connector ...
In addition to these signal connectors, Amphenol also has a wide range of power wire-to-board connectors. Minitek Pwr ® connectors are available in 3.0mm, 4.2mm and 5.7mm pitch sizes with current ratings up to 8.5A, 9A and 23A per circuit respectively. Both Minitek Pwr ® 3.0 and 4.2 are available in high current and BMI versions. The high ...
Amphenol Pcd
Insertion/Removal Force 4 lb Max. 4 lb Max. Durability 500 Cycle 500 Cycle Wire Gauge AWG 20-26 AWG 22-28 Environmental Temperature - 55°C to + 125°C - 55°C to + 125°C Salt Spray 48 Hrs. 48 Hrs. Damp Heat 10 Days 10 Days Qualified to MIL-DTL-24308, Amphenol’s D-Sub connectors are sub-miniature rack & panel type connectors with polar-ized ...
Features - Amphenol Antenna Solutions
Connector Type --- (12x) 4.3-10 Female at Bottom, (6x) AISG Connectors (3 Male, 3 Female) Radome Color --- Light Grey RAL7035 Radome Material --- Fiberglass Lightning Protection --- Direct Ground Shipping Packing Size (Length x Width x Depth) mm (in) 2565 x 735 x 390 (101.0 x 29.0 x 15.4)
Ø8.8 Ø5.7 Ø5 - amphenol-sine.com
notes:unlessotherwisespecified 1.material:copperalloy,nickelplated 2.contactsize:4# 3.specifications: 3.1currentrating:100amp 3.2contactmillivoltdrop:60millivolt
APXVBLL20B 43-C-I20 - amphenol-antennas.com
• 4 ports / 2 cross pol systems in high band (1710-2690 MHz) • Supporting 4x4 MIMO in high band • Integrated and field replaceable SRET • ACU HW version: 2.02 • Optional with Direct Pipe No Tilt mounting hardware (Model name suffix -A-I20) • Compliant with AISG v2.0 and 3GPP
Item # TJ-101, Telephone In-Line Jack - Amphenol NEXUS Technologies
Browse Item # TJ-101, Telephone In-Line Jack in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Diameter,Contact Length,Shell Material,Contact M
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more
17-Port Canister Antenna - Amphenol Antenna Solutions
Mount 4 x 4-40 screw mounting holes: REV033020NA: CONNECTING PEOPLE + TECHNOLOGY www.amphenol-antennas.com: 3 of 13: Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
B164 Traditional/CW Tilted Element™ Thru-hull - Airmar
1 kW. Step up to a 1 kW—without a fairing! The 1 kW, flush-mount, Tilted Element ™ transducer is perfect for fast, trailered vessels that cannot accommodate a High-performance Fairing. The flush-mounted, bronze housing extends less than 6.35 mm (1/4") below the hull, so it can sit on trailer rollers and bunks.
Model 350B44 | PCB Piezotronics
034 4-cond Shielded: Mounting: Through Hole: Through Hole * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 034G05: 4-conductor, low noise, shielded FEP cable, 5-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z) 1: 100-16040-40: 1: 100-6774-10: 1:
Whip & Aerial WiFi/Bluetooth Antennas - PCTEL
Bluetooth (2.4 GHz) Cellular + WiFi Cellular 2G (1900 MHz) Cellular 3G (850 MHz/1900 MHz) Cellular 4G (700 MHz, 1700 - 2100 MHz, 1900 MHz and 2500 - 2700 MHz) Cellular 5G (600 MHz - 6 GHz) Cellular CBRS/5G NR (3300 MHz-4200 MHz) Cellular LTE (700 MHz / 900MHz) FirstNet (758 - 798 MHz) Globalstar L Band (1610–1618.75 MHz) GNSS (B1 - 1559-1591 MHz) GNSS (E1 - 1575.420 MHz) GNSS (G1 - 1589.0625 ...
Amphenol Network Solutions > Products > Fiber > Advanced Optical ...
The Amphenol Network Solutions MPO AOMs (Advanced Optical Modules) can increase fiber density and decrease your footprint. With single-mode (G.657.A BIF) or multimode (OM3 or OM4) versions available, these modules enable network planners migrate to 40/100/400/800G. The modules have a 12-fiber MPO input on the rear, terminated internally and routed to the LC duplex on the front.
Wilcoxon Research model 731-207 Ultra low frequency seismic accelerometer
Due to continued research and product development, Meggitt Sensing Systems reserves the right to amend this specification without notice 98069 Rev C 4 5/12 This document is cleared for public release Meggitt Sensing Systems 20511 Seneca Meadows Parkway Germantown MD 20876 USA Tel: 301 330 8811 Fax: 301 330 8873
Model 034G50 | PCB Piezotronics
Model 034G50:4-conductor, low noise, shielded FEP cable, 50-ft, 4-socket plug to (3) BNC plugs (labeled X, Y, Z)
Technical features - RFS Technologies
Connector type 8 x 4.3-10 female/bottom + 2 AISG connectors (1 male, 1 female) Radome Material / Color Fiberglass / Light Grey RAL7035 TESTING AND ENVIRONMENTAL Temperature Range °C (°F) -40 to 60 (-40 to 149 ) Lightning protection Direct grounded Survival/Rated Wind Velocity km/h 200 (150 )
4-20 MA VELOCITY TRANSMITTER - PCB
Settling Time 30 sec 30 sec [4] Electrical Isolation(Case) > 108 Ohm > 108 Ohm Physical Size (Hex x Height x Diameter) 15/16 in x 2.20 in x 1.0 in 15/16 in x 55.8 mm x 25.4 mm Weight 4.2 oz 120 gm Mounting Thread 1/4-28 UNF No Metric Equivalent Mounting Torque 2.0 ft-lb 2.71 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
Quadrax Contacts - High speed contacts | Amphenol Socapex
Quadrax Contacts from Amphenol Socapex are designed to provide high data transfer rates with low power consumption, making them an ideal choice for various applications such as Ethernet, AFDX (Avionics Full Duplex Switched Ethernet), cockpit displays, and in-flight entertainment. These contacts are available in contact size 8 and qualified further to EN3155-074 and 075.
A A4 - Amphenol Sine
p-wedgelock, 4 position, at series title: dwg no: rev: sh: of: rev description date revisions eco by appr a4 1 1 a3 release new dwg format 18/sep/13 drp a4 -- update drawing 10/may/19 joe tommy 7.4 9.5 14.8 8.2--created date:
Indoor Battery Racks - Modular (CIBR-M) - Charles Industries, LLC
Charles Indoor Battery Racks (CIBR-M) are modular, seismic Zone 4 rated (GR-487 certified) battery rack systems designed to fit the footprint of Saft Tel.X Ni-Cd batteries. In addition to several standard configurations, there are also single tray options that can be built on site. This flexible, modular design allows for installation in areas ...
Model 034G15 | PCB Piezotronics
Model 034G15:4-conductor, low noise, shielded FEP cable, 15-ft, 4-socket plug to (3) BNC plugs (labeled X Y Z)