Search Results for cx-4
Oil and gas - Industries
Intrinsically safe 4-20mA vibration sensors. 786T-D2 dual-output temperature sensor for Class I, Div 2. Purchase, request quote, view our complete line of vibration sensors and accessories for hazardous areas: Find your product. DOWNLOAD Wilcoxon’s Short-Form Vibration Monitoring Solutions Catalog here.
All-In-One Wireless Sensor Endpoint | Industrial IoT Devices | PCTEL
The PCTEL All-In-One Wireless Sensor Endpoint (WSE) is a versatile Industrial IoT product that offers multiple radio connectivity options including cellular, LoRa, Bluetooth® 5, NFC as well as 802.15.4 support. In addition to several radios, the PCTEL WSE-1450 includes several sensors to monitor a variety of physical conditions.
PCC421VP-20-R6 Compact vibration transmitter, velocity, peak, 2.0 in ...
Vibration transmitter, 4-20 mA output proportional to peak velocity, 2.0 in/sec full-scale measurement range, operation to 105°C, low profile with side exit 2-pin MIL-C-5015-style connector, the upgraded PCC42X series is smaller, lighter and lower price.
1211, M1211, 1411 AND M1411 4X [41.9] - PCB
1211, M1211, 1411 AND M1411 4X [41.9]3/4-16 UNF - 2B x 1.65 SERIES LOAD CELLS 1211, M1211, 1411 AND M1411 SERIES BASES 1211, M1211, 1411 AND M1411 SERIES LOAD CELLS W/BASES PTE 03.07.13 DEA 03.11.13. Title: 51434.idw Author: pessenmacher Created Date: 3/12/2013 6:42:44 AM
www.sgxsensortech.com
We would like to show you a description here but the site won’t allow us.
4-20 mA LPSTM series transducer selection guide
(4-20 mA signal) and still have access to the dynamic vibration signal for more extensive analysis. • For very harsh environments, many units are available with intrinsically safe operation or explosion-proof cases. Selection considerations Velocity is the primary measurement of machinery vibration. While there are some applications that require
AX Series XLR Cable Connectors - Amphenol Sine
4 ENTERTAINMENT INTERCONNECT CATALOGUE - Amphenol Australia Pty Ltd 61 3 8796 8888 www.amphenolaudio.com XLR Connectors PRODUCT - FIGURE. DRAWING . Dimensions in mm (inches) DESCRIPTION. VARIATIONS. PART NUMBER. XLR 4 pole male . Standard. AX4MB. Machined contacts . Black Finish . XLR 4 pole female . Machined contacts . Nickel Finish
Z14 High Heat Node Pedestal Housings - Charles Industries, LLC
Standard Packaging: 4 pedestals per skid. For additional housing options and colors, please CONTACT CHARLES for sales support. Looking for BABAA compliant product for BEAD funded projects? Please CONTACT CHARLES for more information, including available options.
THINK SMALLER WITH THE NEW AMC4 CONNECTOR SERIES - Amphenol RF
Amphenol RF introduces new AMC4 PCB jack connector - a micro-miniature interface 1.0mm smaller than standard AMC - ideal for IoT applications with space constraints.
Customer Support - Airmar
Get exceptional customer support for your marine sensing needs at Airmar. Our dedicated team is ready to assist you with technical inquiries, product troubleshooting, and order assistance. Experience our commitment to providing top-notch support and ensuring your satisfaction as a valued customer.
Acu-Trac™ Fuel Level Sensor Product Overview
Added, Time/Date, Odometer and Truck Location. 4. Transport Protocol Messages Data from these messages are used by the fuel 5. Diagnostic Messages optimization software to create a Fuel Purchase . Exception Data LiReport. 4) Fuel Tax Odometer Support . The Acu-Trac™ Fuel Level Sensor’s Fuel Add message is sent out based on a configurable fuel
Temposonics
IEC/EN 61000-4-2/3/4/6, level 3/4 criterium A, CE qualified ‡ Sensor rod and interconnection cable is mounted inside a hydraulic housing or metal housing. Shock rating: 100 g (single hit)/ IEC standard 68-2-27 (survivability) Vibration rating: 10 g/10 to 2000 Hz, IEC standard 68-2-6 (operational) WIRING
VIBRATION MONITORING SOLUTIONS - Wilcoxon Sensing Technologies
Mounting 1/4-28 tapped hole 1/4-28 captive screw 1/4-28 tapped hole 1/4-28 tapped hole Output connector 2-pin MIL-C-5015 or 4-pin M12 2-pin MIL-C-5015 or 4-pin M12 2-pin MIL-C-5015 2-pin MIL-C-5015 [email protected] wilcoxon.com 1-800-WILCOXON Sensors Hazardous area options available on models 786A, 787A and 780A
4-Conductor Cables for Sensors | PCB Piezotronics
4-conductor Cables for Sensors. 4-conductor cables are used with ICP ® triaxial sensors and single axis MEMS sensors. This table provides the most relevant specifications for five cable types. Type 010 and 034 are the most commonly used, but three other types are also available.
FLS014N4SHEC03 4 Position Square Flange Receptacle, Socket, - Amphenol Sine
Receptacle, Square Flange, 4 Position, Female, Shell Size 14, Silicone Seal and End Cap with Individual Wire Sealing, Auto-Lock Related Items. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. FLS014N4S03 4 Position Square Flange Receptacle, Socket, Shell Size 14, Fast Lock Coupling ...
Features - amphenol-antennas.com
Connector 2 PORTS 4 PORTS 4 PORTS 2 PORTS Polarization XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 360° 360° 360° 360° Electrical Downtilt 0°, 5° 2°, 4°, 6° 0° 0° Configuration OMNI CONFIGURATION Maximum Continuous Power Per Port @ 50° C (122° F) 500 WATTS 300 WATTS 100 WATTS 50 WATTS Maximum Total Continuous Power at 50° C (122° F)
2L4U4VX065X06F wxys4
0° Y1 & Y2 = 4°; Y3 & Y4 = 6° 0° 2L4U4VX065X06FCCCs4 ANTENNA WITH MKS09P01 MOUNTING KIT 2-Point Mounting Bracket Kit 0° 2° 0° 2L4U4VX065X06F020s4-P 0° 4° 0° 2L4U4VX065X06F040s4-P 0° 6° 0° 2L4U4VX065X06F060s4-P (2x) 617-906 | (4x) 1695-2700 | (4x) 3300-4200 MHz 2L4U4VX065X06F wxys4
Temposonics® E-Series Position Sensors
Temposonics ® E-Series linear position sensors are very compact models suitable to meet the needs of various industrial applications.. Position sensor with compact design for installation when space is limited; Available as Rod version (EH) for cylinder integrated position measurement
Model 482C16 | PCB Piezotronics
Model 482C16:4-channel, line-powered, ICP® sensor signal cond., incremental gain x0.1 to x200, RS-232 f Item added to your cart
IECEx Certificate of Conformity
4 AWG 90 A 1/0 AWG 155 A 4/0 AWG 225 A 350 MCM 325 A 500 MCM 750 A 646 MCM 940 A 777 MCM 1135 A (Alternatively >1135 A to 1490 A – See Details of Certificate Changes, Issue 4) Ingress Protection Ratings of the ‘Starline’ and EX-*-18*** ‘Starline’ Connectors independently tested according to the requirements of IEC 60529: