Search Results for cx-4
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
Fundamentals of Torque- tension and Coefficient of Friction Testing - PCB
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
www.temposonics.com
www.temposonics.com
NovaSensor PT1907 Pressure and Temperature Sensor Die
NovaSensor PT1907 Pressure and Temperature Sensor Die
小型化|Amphenol Socapexマイクロコネクタ
革新的な接続技術と人間工学に基づいたデザイン. 小型化における第一の課題は、性能と信頼性を確保することである。設計エンジニアは、小型化と機能性の維持のバランスをとらなければならない。
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
EU DECLARATION OF CONFORMITY (DoC) - adronics.com
EN 303 345-1 V1.1.1-4 EN 303 345-2 V1.2.1 EN 303 345-3 V1.1.1 EN 303 345-4 V1.1.1 . RED Notified Body: The notified body UL Verification Services Inc, 0984, performed an assessment of Article 3.1a, Article 3.1b and Article 3.2 and issued the EU-Type Examination certificate _____. The Notified Body assessment is in compliance with the essential ...
SPECIFICATIONS VSM-302B-BE VSM-302B-SE - wilcoxon.com
Note e to cotios process iproveet, specicatios are sect to chae withot otice. his ocet is cleare or plic release. roct a e sect to S eport cotrols er the I AR or the EAR. lease coslt actor or eport cotrol stats.
www.sgxsensortech.com
www.sgxsensortech.com
Amphenol For Downhole Applications DeepSight Connectors Fiber Systems
4-C a C D ® S 4-C a O D ® S S C a DeepSight® Features for Single and 4-Channel • High pressure - 25,000 PSI • High temperature - 175°C • Low loss - 0.3 dB typical • C-Seal pressure barrier • O-ring sealed termini • Single mode or multimode • Downhole compatible materials • Easy field installation Optional Features for 4-Channel
Vibration Monitoring - Wilcoxon Sensing Technologies
Vibration Monitoring - Wilcoxon Sensing Technologies
4.3/10F-958/50-DC 4.3/10 - Cabelcon
Male DoubleClick Connector for 1 5/8-in corrugated cable
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
www.connectpositronic.com
www.connectpositronic.com
D-SUB Hoods - CONEC
Mon-Thu 8 am - 4.30 pm Fri 8 am - 3 pm 919 460 8800. Mon-Fri 8:30 – 5:00 ET info@conec.com. 905 790 2200. M-F 8:30 – 4:30 ET info@conec.com +49 2941 765-0 info@conec.com. Contact. Check Stock. ×. Search CONEC distributors' inventory. ...
M83522 | MIL ST Connectors | Fiber Optic Connector
The M83522 connector features a higher spring force than commercial ST connectors. Can be used for deployable outdoor on harsh environment.
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
NFCReader - amphenolrf.com
82 × 64 × 0.4 mm * With matching network. ** Antenna only *** With Component 150p±5% Capacitance. www.amphenolrf.com NFC ST0812-22-N02-A Mechanical Drawing Unit : mm Mechanical Specifications Mechanical Dimension (mm) 82.0 ×64.0 ×0.4 Material FPCB+ Ferrite Adhesive 3M 467MP Weight(g) 6.34