Search Results for cx-4
c902-9353-1 | Amphenol Global Search | Amphenol
MH 1-CXR: 130000709: CX-mount with FME-system (circular) Add to quote: MH 1-CXP4R: 130000711: CXP4-mount with 4 m cable and FME-connector (circular) Add to quote: MH 1-MMR: 130000707: MM-mount with FME-system (magnetic) Add to quote: The whip is compatible with all below mounts . ... nickel plated 1.3 insulation insert: pa66,ul94 v0 1.4 contact ...
Amphenol Aerospace
Amphenol Aerospace designs and manufactures QPL Mil-spec and custom circular and rectangular electrical and electronic connectors for the military and aerospace industries. We also specialize in designing and building high-speed cable assemblies, media converters and Ethernet switches, fiber optic connectors and cable assemblies, high power and high voltage connectors, EMI/EMP filter ...
X 1/4-28 UNF-2A 4-PIN CONNECTOR - PCB
1/4-28 unf-2a 4-pin connector 2x .228 thru [2x 5.8 thru] 2 2 4 mm hex: recommended mounting torque of 10-20 in-lb [1.13-2.26 nm] 1.) mounting bolts not shown in top view for clarity 3 3 2 4 mounting surface should be flat to within .001 [.03] tir across sensor footprint with a finish of 63 [1.61] or better for best results 4 5.)
MU 5-X/... - AMPHENOL PROCOM
Models available with X-mount (oblong), CX-mount (circular) and MM-mount (magnetic). Choice between two connection principles: X-mount, MM-mount: FME-connection (supplied without cable). XP4-mount: Permanently attached 4 m cable terminated with FME-connector. All whips are compatible with all mounts.
Amphenol Socapex - Connectors, military connectors, circular connectors ...
+33 4 50 89 28 00. 948 Promenade de l’Arve - BP 29 74311 THYEZ France. Footer Assistance. Assistance. FAQ; Technical support; Export Control Classification Form; Certifications; Our distributors; STAY CONNECTED Receive our latest information and product updates. Email. Country
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - AMPHENOL PROCOM
X-mount, CX-mount, MM-mount: FME-connection (supplied without cable). XP4-mount, CXP4-mount: Permanently attached 4 m cable terminated with FME-connector. XG-Combi mount: FME-connection and GPS (supplied without cable). XGP4-Combi mount: Permanently attached 4 m cable terminated with FME-connector for whip and 0.15 m RG 178 with MFME for GPS.
MU 7-X/... - AMPHENOL PROCOM
Models available with X-mount (oblong), CX-mount (circular) and MM-mount (magnetic). ... FME-connection (supplied without cable). XP4-mount: Permanently attached 4 m cable terminated with FME-connector. Specifications. Electrical; Model: MU 7-X/... Frequency: 450 MHz-band covered by three models: Antenna Type: Mobile whip antenna: Max. Input ...
Universal, 0 dBd Base Station and Marine Antenna for the 900 MHz Band ...
G-CX 900-1LW/... Page: 1 of 2 Last edited: 2022/05/11. TYPICAL GAIN AND VSWR CURVE TYPICAL RADIATION PATTERN (E-PLANE) TYPICAL RADIATION PATTERN (H-PLANE) MULTI-PURPOSE MOUNTING BRACKET G-CXL 900-1LW/... PROCOM A/S reserves the right to amend specifications without prior notice
Digital Command Center Datasheet
%PDF-1.7 4 0 obj (Identity) endobj 5 0 obj (Adobe) ... „Gñ| OQ8ˆÇ»Â»p™p€ê édïÆóI_Âó3 Ie"cT&4"£Cx¥ýÛ!hQÉØÒhQ ‹‰0 2ÅÄö¤ h~Qí kã;„÷¶H)ñ÷d¥ ûÁ…'ÝÕïÇœ÷ƒ„g!ž x6â©CîUä^…V n º/ ϶ÇÅC– ¯ Ʊ¢kE7 ¯k ...
ML 3-XR - AMPHENOL PROCOM
Models available with X-mount (oblong) and CX-mount (circular). Choice between two connection principles: X-mount: FME-connection (supplied without cable). XP4-mount: Permanently attached 4 m cable terminated with FME-connector. Specifications. Electrical; Model: ML 3-XR: Frequency: Tunable by cutting within : 66-88 MHz (Also applicable : 88 ...
Home - Cabelcon
Cabelcon offers a comprehensive line of connectors, jumpers, and accessories for wireless, broadband communications and CATV systems. Our product portfolio addresses the challenges installers face in the field, from physical barriers around installation sites to adverse weather conditions.
Wire Cable Finder Guides by Brand
Wire Cable Finder Guides by Brand
Home Page - Amphenol PCDAmphenol PCD
Located north of Boston in Beverly, Massachusetts, Amphenol PCD designs and manufactures a wide range of products – System Attachments, Junction Modules, Relay Sockets, Rectangular & Circular Connectors, and Cable Assemblies & Adapters. Each product is made and engineered with the highest quality standards in the industry. With facilities in North America and Asia, Amphenol PCD products are ...
4-20 MA OUTPUT VELOCITY SENSOR - PCB
640B00 4-20 MA OUTPUT VELOCITY SENSOR Revision: C ECN #: 51673 Performance ENGLISH SI Measurement Range 0.0 to 0.5 in/sec pk 0.0 to 12.7 mm/s pk [1] Output 4-20 mA 4-20 mA Frequency Range(± 10 %) 180 to 60 kcpm 3 to 1 kHz [2][3] Broadband Resolution 0.005 in/sec pk 0.13 mm/s pk [4]
SMA Female Flange Mount Connector, 4 Hole (Candlestick) - SV Microwave
SV offers SMA Female Flange Mount Connector, 4 Hole (Candlestick) 2950-6061. This panel mount connector is the perfect fit for multiple environments.
Amphenol
We would like to show you a description here but the site won’t allow us.
MH 1-XR, MH 1-XGR, MH 1-CXR, MH 1-MMR - amphenolprocom.com
X-mount, CX-mount, MM-mount: FME-connection (supplied without cable). XP4-mount, CXP4-mount: Permanently attached 4 m cable terminated with FME-connector. XG-Combi mount: FME-connection and GPS (supplied without cable). XGP4-Combi mount: Permanently attached 4 m cable terminated with FME-connector for whip and 0.15 m RG 178 with MFME for GPS.
Dual-Feed Rear Output Circuit Breaker - amphenol-ns.com
%PDF-1.6 %âãÏÓ 417 0 obj > endobj 442 0 obj >/Filter/FlateDecode/ID[4E1A11C29C251A40B5515E670D5AA00C>]/Index[417 34]/Info 416 0 R/Length 117/Prev 265821/Root 418 ...