Search Results for cxa connector female terminal
Endevco Piezoresistive MEMS Shock Accelerometers - PCB
Connectors & Cable Assemblies for Research & Development; Modally Tuned Impact Hammers with Force Sensor, & Signal Conditioner; Pressure Sensors for Research & Development; Microphones for Acoustic Measurements; Sensors for Power Generation Equipment; Sensors for Machinery Health Monitoring; Force sensors for research and development and ...
Digital Yacht | Transducers
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
18.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPS Male Plug-In Contact to 2.92mm Bulkhead Female 18" Cable Assembly for Ø.085 Flexible Coax DWG. NO. MV67.3SMPS-085-FB292-180 DRAWN 2022-10-17 14:36:45. Created Date:
High Performance Thermal-Magnetic Circuit Breaker 452-
K14 screw terminals M6 K34 screw terminals M6, reinforced Version ... (connector EN 3155-016M2018 (NC) S5 as S1, but with polarized auxiliary contact (NC) Current ratings 50...100 A 452 - K14 - LN2 - S1 - 80 A ordering example Current Volt drop Current Volt drop rating (A) (mV) rating (A) (mV) ... female contact for male contacts to EN3155-016 ...
Fiber Sealed Drop Closures for Hardened Drops (FSDC-H) - Charles Industries
• Available with 2, 4, or 8 Amphenol H-connector to SC/APC adapter interface (OptiTap® compatible) • Spacious loose tube fiber storage in a compact size can express 144 fibers • Mechanical compression technology provides cost-effective reliable cable sealing • Hinged snap cover allows easy access for installation, maintenance, and upgrades
常见问题 | 安费诺 Socapex - Amphenol Socapex
后置 以太网交换机和媒体转换器. 以太网交换机; 光纤媒体转换器; 电线和跳线; ps 系列:功率器件解决方案
Amphenol SF-NDAQGF100G-002.5M 2.5m QSFP28 to 4 x SFP28 Splitter Cable ...
Amphenol’s revolutionary 2.5m (8.2 ft) 100-Gigabit Ethernet QSFP28 to 4 x 25-Gigabit Ethernet SFP28 Splitter Cable offers IT professionals a cost-effective interconnect solution for merging new 100GbE QSFP28 and 25GbE SFP28 enabled host adapters, switches and servers. For typical applications, users can install this splitter cable (a.k.a. “octopus” or "fan-out" cable) between an ...
SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9201-2A PDF Customer Drawing (Size: 208 kb) 901-9201-2A IGS 3D Model (Size: 585 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 ...
RF Connector SMA Straight Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm. Downloads. 132296 PDF Customer Drawing (Size: 36 kb) 132296 STP 3D Model (Size: 300 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
4-20 MA OUTPUT ACCELEROMETER - pcb.com
Model Number 645B02 4-20 MA OUTPUT ACCELEROMETER Revision: F ECN #: 50453 Performance ENGLISH SI Measurement Range 0.0 to 5 g rms 0.0 to 49 m/s² rms [1] Output 4-20 mA 4-20 mA Frequency Range(± 3 dB) 180 to 600 kcpm 3 to 10 kHz [2][3]
main | AcquaLink® Waste Water Level 52 mm, E-F
AcquaLink® Waste Water Level 52 mm, E-F. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
odel 2258A - pcb.com
transducer features three hermetically sealed 10-32 connectors for output connection, and can be screw or adhesive mounted. Its light weight (15 gm) effectively minimizes mass loading effects. The model 2258A features Endevco’s Piezite ® type P-8 crystal elements, operating in annular shear
12.0 ± 0 - svmicrowave.com
See individual data drawings for connector specifications 2. Dimensions shown are in inches TITLE: VITA 67.3 SMPM Backplane Contact to SMA Bulkhead Female 12" Cable Assembly for Ø.047 Flexible Coax DWG. NO. FV67.3SMPM-047-FBSMA-120 DRAWN 2022-10-21 11:41:27. Created Date:
Automotive | Markets | Amphenol
The connector series comes with a wide height range of 0.70mm to 5.80mm with 4 to 80 contact positions in both vertical and right angle orientations. Amphenol Communications Solutions FFC/FPC Connectors with Autolock Mechanism - F308/F332 Series (0.50mm pitch) ...
Thank You - Information (Copy) - Amphenol TPI (ATPI)
HC Series – Power & Signal Connector. PowerLink Cable. Busbars, Terminals & Lugs. EV & HEV High Voltage Cable Assemblies. Industrial Cable Assemblies. Custom Molded Solutions. Diesel Engine Harnesses. Applications. EV/HEV. Energy Storage. Solar. Industrial & Heavy Equipment. Transportation. Where to Buy.
CUSTOMER DRAWING M - amphenol-sine.com
female insert assembled (contact pin 5 pre-assembled) Endhülse end ferrule Wellschlauchadapter corrugated pipe adapter Zul. Abw./Tolerances : A2 / CUSTOMER DRAWING Drawn ... female cable connector 12.07.2019 NXM-V02 AI2019-000728 03 Amphenol Tuchel 201700501 26.02.2018 Industrial GmbH AHDP06-24-91S-BS3 01
Model 356B10 Triaxial ICP® Accel., 1 mV/g, 5000 g, 2 to 7 kHz, 5 ... - PCB
Electrical Connector Integral Cable Integral Cable Electrical Connection Position Side Side Cable Termination 1/4-28 4-Pin Jack 1/4-28 4-Pin Jack ... Mounting Thread 5-40 Female 5-40 Female Mounting Torque 4 to 5 in-lb 45 to 56 N-cm [5] All specifications are at room temperature unless otherwise specified. In the interest of constant product ...
main | Active DST Module - 170kHz
Active DST Module - 170kHz. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
Wind Turbine Sensors | PCB Piezotronics
instrumentation for permanent installation & testing of wind turbines. Some of the world's largest wind farms rely on IMI Sensors to keep their wind turbine operations at optimal performance by increasing reliability and reducing downtime.