Search Results for d type power connector
3686–00 15kHz Transmit and 3687–00 15kHz Receive Program Channel Units
provide two insert/eject levers. The insert/eject levers ensure positive connection of a unit’s card-edge connector to the backplane connector when the unit is installed. The levers also enable easy removal of the unit. 1.5 Equipment Features The 3686–00/3687–00 program channel units provide the following features:
2746-6050-26 - Model - XMA Corp
connector body and coupling nut stainless steel iaw a582, type 303, passivated per qq-p-35 connector materials, finishes and mating interface dimensions comply with mil-prf-39102 and mil-std-348 marking part looks like product image above. part marking orientation and format as shown.
2.2-5 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex ...
RF Connector 2.2-5 Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm
Certificates | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
signal mate C091 M16 Q Quicklock - Amphenol Sine
Amphenol’s signalmate® C091 M16 Q Quicklock circular DIN connectors are an extension of the recognized industry standard C091 Series and feature ... Low Power/Signal Transmission, High Resolution Inspection Equipment, Heavy Equipment, Agriculture, Construction, ... Series M16 A M16 B M16 D M16 D+ M16 Q Image Positions 2, 3, 4, 5a, 5b, 6, 7a ...
xpeng sim | Amphenol Global Search | Amphenol
Faston type relay socket 4RT bistable 10A with directional posts With fixation set Marking P/N + Date code Isolated polarizers ... SIM EN4165 Mono-Module Connectors - Amphenol PCD Description: SIM Mono Module is a Rectangular and Modular connector, Performant and Easy to use. SIM mono module series is primarily designed for applications related ...
FSBDC Series Bayonet Duplex Connector - Amphenol Fiber Systems ...
The Bayonet Duplex Connector series offers the Pattern 105, Size 10, series proven connector construction, with the tri-mating bayonet locking mechanism for ease and quick mate/de-mate.
Model EX642A61/010BZ-01 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Long flanged Receptacle monomodule With color coding plate With ESD ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches
MMCX Right Angle Plug to SMA Straight Plug RG-316 50 Ohm 12 inches (305 mm)
Model 113B26 | PCB Piezotronics (pt)
Low Power ICP® (pt-PT) Low Frequency ICP® (pt-PT) Handheld Vibration Meter (pt-PT) Resistance Temperature Detection (pt-PT) ... Electrical Connector: 10-32 Coaxial Jack: 10-32 Coaxial Jack: Weight (with clamp nut) 0.20 oz: 6.0 gm * All specifications are at room temperature unless otherwise specified.
www.amphenolrf.com
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
MU 2404-MMSP2/... - AMPHENOL PROCOM
Delivered with permanently attached 2 m low loss cable terminated with FME-connector. Silicone layer on contact surface protects the car roof and ensures maximum friction. Specifications. Electrical; Model: MU 2404-MMSP2/... Frequency: 2400 MHz band, models within 1900 - 2572 MHz: Antenna Type: Collinear mobile antenna: Max. Input Power: 25 W ...
Model 356A30 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Radiation Hardened Accelerometers | PCB Piezotronics
Radiation hardened accelerometers for use in hazardous environments. PCB ® manufactures sensors used by design engineers and predictive maintenance professionals to test and measure vibration, pressure, force, acoustics, load, and shock in research and development as well as industrial applications.. Divisions of PCB
UG-88E/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Alias: UG-88E/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219 ...
Circular Medical Cable Connector | Pulse-Lok Connector 310003
The Pulse-Lok® series of products offer field-proven interconnect & cable assembly design solutions for your needs. Shop our Medical Connector 310003
SMA Female Dust Cap, Bead Chain M39012/25-3026 - SV Microwave
Discover the SMA Female Dust Cap, Bead Chain M39012/25-3026 designed and developed by SV Microwave. Place your order today and seal your RF needs.
N-Type Straight Crimp Plug Times LMR-400 Optimized Belden ... - Amphenol RF
RF Connector N-Type Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 172102H243 PDF Customer Drawing (Size: 42 kb) 172102H243 STP 3D Model (Size: 326 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications.