Search Results for d type power connector
radsok-power-connectors-catalog-amphenol-industrial
Amphenol Industrial Operations provides many standard and custom power connectors for ... Type Example Part Number Rated Current Application Mated Part Above Board (Solder) C10-737495~499-001 ST Contact Sizes: 2.4/3.0/3.6/5.7/8.0mm 35~200+A Thread type: C10-737401~406-XXX Knurl type:
Hybrid receptacles - CONEC
Junction system type S, M, L; ISOBUS Connectors; M12x1 Connectors with plastic coupling element; CPC Connectors; HDSCS Connectors; PCB Connectors. CompactPCI; DIN EN 60603-2 (DIN 41612) DIN 41617; ... Power Connectors; BUS-Systems; High Temperature Connectors; Insulation bodies & housings SMT/THR; Panel Plugs; Junction systems; Enclosure ...
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
Connector Type Shell Style Service Class Shell Size Insert Arrangement Contact Type Alternate Positions Temper-Grip MP 00 RF 21 AH P B B65 BUILD A PART NUMBER: 1. Connector Type* MP Tri-Power with RADSOK See drawings to the right up to 175°C TV Tri-Power with Temper-Grip up to 200°C 2. Shell Style 00 Wall Mount Receptacle 06 Plug 07 Jam Nut ...
HDSCS Connectors - CONEC
The HDSCS (Heavy Duty Sealed Connector System) connectors or even complete HDSCS systems with cable are designed precisely for this purpose.The HDSCS interface is used for heavy-duty transport, truck and trailer cabling, for example modern systems such as Ad-Blu tanks and pump systems, exhaust systems and rear lights.
Circular Connectors | Products - Amphenol
This series, similar to the Amphe-BTS with MIL-DTL-26482 type bayonet coupling and EMI shielding, is a ruggedized, harsh environmental power connector with zinc shell components. It has two or three screw termination contacts per connector and up to 26 amps possible with a standard operating temperature from -55°C to +105°C.
CONEC D-SUB Snaplock - CONEC
The new CONEC SnapLock locking system consists of D-SUB connectors and D-SUB hoods allowing quick and safe locking without any additional screwing. A spring-loaded clip integrated in the hood locks in place with the locking bolt mounted to the mating connector and ensures a quick and safe connection.
Global - CONEC
CONEC Corporation 307-2233 Argentia Road Mississauga, ON L5N 2X7 CANADA. Tel. +1 905 790 2200 Fax +1 905 790 2201 [email protected] www.conec.com
High POWER - Amphenol Aerospace
6 Contact Amphenol Aerospace for more information at 800-678-0141 www.amphenol-aerospace.com HIGH POWER CONTACTS • Fully interchangable with M39029 pins • Available in any Amphenol connector series* • 10%-20% improved ampacity FEATURES AND BENEFITS:
Overmoulded - CONEC
The overmoulded connector series reduce costs and time during installation and offer end-to-end protection from the connector to the cable, including tamper protection. In addition to standard coding and cables, CONEC also offers BUS variants with B, D, P and X coding as well as power versions with K, L, S and T coding.
D38999 Series III Hermetic Connectors - Amphenol Aerospace
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the highest performance capabilities for both general duty and severe environment applications and meet or exceed MIL-DTL-38999 Series III requirements.
Downloads - CONEC
Junction system type S, M, L; ISOBUS Connectors; M12x1 Connectors with plastic coupling element; CPC Connectors; HDSCS Connectors; PCB Connectors. CompactPCI; DIN EN 60603-2 (DIN 41612) DIN 41617; ... Power Connectors; BUS-Systems; High Temperature Connectors; Insulation bodies & housings SMT/THR; Panel Plugs; Junction systems; Enclosure ...
Hermetically Sealed Connectors - Amphenol Aerospace
Amphenol's Hermetically Sealed Connectors offer superior electrical performance plus the rugged design of a glass-sealed or epoxy-sealed connector with superior leak rate performance. Amphenol glass-sealed hermetic connectors are available in a wide variety of Mil-Spec configurations while also offering custom configurations for any harsh ...
Power Connectors | Products - Amphenol
HIGH POWER AND LOW RESISTANCE BUSBAR CONNECTOR FOR EV CHARGING STATIONS Amphenol ICC's BarKlip® XP connectors feature independent points of contact that provide overall lower resistance and greater overall efficiency. BarKlip® XP series is capable of distributing anywhere from 150 to 1000A of power to busbar power distribution applications.
micro connectors | Amphenol Global Search | Amphenol
The Amphenol Micro-D connector series (M 83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers.
Modular Connectors - Positronic The Science of Certainty
Positronic offers both Type 1 and Type 3 modular connectors as defined above. Type 1: Great Golden; Type 3: Scorpion and Low-Profile Scorpion; Because of its modularity, the Scorpion (which can be used as a power connector, a signal connector, or a hybrid of the two) is one of the most versatile connectors on the market. It has optional ...
38999 CONNECTORS WITH POWER CONTACTS - Amphenol Aerospace
Connector Type Shell Style Service Class Shell Size - Insert Arrangement Contact Type Alternate Positions Modification TV 06 DT 21-75 P (PWR) 1. Connector Type TV Tri-Start CTV Composite, Tri-Start 5. Contact Type P Pin S Socket 7. Modifications (PWR) Power contacts in place of coax/twinax (B65) Temper-Grip sockets in place of size 8 contacts
SMPM Connectors - Amphenol RF
N-Type Connectors; PCB Terminations; PSMP Connectors; QMA Connectors; QN Connectors; RF Switching Connectors; RP-BNC Connectors; RP-MCX Connectors; RP-MMCX Connectors; ... Power Handling: 16 W @ 1 GHz @ 25ºC: Evironmental. Items; Temperature Range: −65°C to +1655°C: Thermal Shock: MIL-STD-202, Method 107, Condition B:
OCTIS INTERFACE WITH BOARD CONNECTOR AND PLUG ASSEMBLY
TYPE PRODUCT SPECIFICATION TITLE PAGE REVISION 1 OCTIS interface for Hybrid, Signal, Power, SFP & RJ45 Cable to Board I/O Connector System of 13 B ... The contact resistance for combo, signal and power connectors is as specified in the AFCI product specs, GS-12-1334, GS-12-1338 & GS-12-1339 PDS: Rev :B STATUS:Released Printed: Aug 19, 2019. NUMBER
High Power 5015 Connectors with Advanced Contacts
These high-power connectors feature proven RADSOK® technology along with the high current, high-temperature Temper-Grip to provide a solution for any operating temperature. ... This crimp, rear-release high-power series provides an improved alternative to the older MIL-C-5015 solder type. View Product Temper-Grip Temper-Grip socket contact ...
BarKlip XP200 Connector | Power Solutions | Amphenol
FEATURES BENEFITS; Contacts with high conductivity Copper Alloy; Carries up to 200A/contact; Integrated guide system; Provides protection to the contacts during mating and unmating