Search Results for d38999 백쉘 90도
Backshells, Strain Reliefs, Caps, Dummy Receptacles
Amphenol offers a complete collection of backshells, protective caps, and other accessories for all of our D38999 connectors. Custom solutions are available upon request. Consult an Amphenol Representative for more information.
D38999 SERIES III - STYLE PCB CONNECTORS - Amphenol Aerospace
D38999 SERIES III - STYLE PCB CONNECTORS FOR PRINTED CIRCUIT BOARD APPLICATIONS 38999 SERIES III CONNECTORS ARE IDEAL FOR PRINTED CIRCUIT BOARD APPLICATIONS, EITHER WITH RIGID ATTACHMENT OR WITH FLEX PRINT ASSEMBLY ATTACHMENT PDS - 273-5 Amphenol provides circular connectors with PC Tail contacts. This product data sheet features the 38999 ...
D38999 계열 III TV-CTV - 38999 계열 | Amphenol Socapex
모든 요구 사항을 충족하는 메탈릭 백쉘. ... 촉각 및 청각적 결합 확인 커넥터를 갖춘 90도 1/4 회전 브리치 잠금 메이트이며 100% 스쿠프 방지 설계를 갖추고 있습니다. 메탈 메탈 셸 버전만 제공됩니다. ... d38999 커넥터는 접점과 함께 제공되나요?
금속 백셸 - 부속품 | Amphenol Socapex
d38999 인라인 커넥터는 패널에 고정하기 위한 플랜지가 없이 제공되는 리셉터클입니다. 케이블 대 케이블 연결을 의미합니다. Amphenol의 명칭은 항상 TV01 또는 TVS01로 시작됩니다.
MIL-DTL-38999 Series I, II, and III Connectors - Amphenol Aerospace
MIL-DTL-38999, otherwise known as D38999 or 38999, are high-density, circular connectors with threaded or bayonet coupling, available with crimp or solder contacts in various contact arrangements.
D38999 Series III TV-CTV - 38999 Series - Amphenol Socapex
What is the difference between d38999 series III and IV? MIL-DTL-38999 series III connectors (Amphenol TV / CTV series) are thread coupling connectors, with 100% scoop proof design. Metal and composite shell versions are available. ... MIL-DTL-38999 series IV connectors are 90 degree quarter-turn breech-lock mate with visual, tactile and ...
backshell | Amphenol Global Search | Amphenol
D38999 Connectors with Integral Accessories - Amphenol Aerospace MIL-DTL-38999 Series III style connectors featuring an integral banding platform or integral strain relief eliminate the need for an additional backshell accessory.
d38999 | Amphenol Global Search | Amphenol
D38999 Series III connectors are circular connectors with PC Tail contacts for printed circuit board applications. They meet MIL-DTL-38999 and AS39029 standards and have various shell styles, service classes, contact types and pre-tinning options.
D38999 - Amphenol Ltd
D38999. Designed to meet the stringent requirements of the MIL-DTL-38999 standard, these connectors excel in withstanding extreme temperatures, vibrations, and harsh environmental conditions.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol D38999 Series III PCB Connectors offer PC Tail contacts and multiple standard PCB sickout options to streamline cable-to-board wiring applications.
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
D38999 Series III Filter Connectors - Amphenol Aerospace
MIL-DTL-38999 Series III connectors are ruggedized filter connectors for harsh environment EMI protection and Mil spec D38999 intermateability
38-Ninety | Products - Amphenol Aerospace
38-Ninety is the last 90 degree low profile connector you will ever need, reducing the profile of your right angle. D38999 connectors like never before! This low profile design was adapted from designs used in ordnance deployment applications and is flight proven.
38999 Plus | Products - Amphenol Aerospace
Amphenol's standard and derivative 38999 Plus products are intermateable with all industry standard D38999 solutions. Amphenol offers a vast array of 38999 style options which can be found in the table below.
D38999 Series III - TV Breakaway Fail-Safe Connectors - Amphenol Aerospace
New Hybrid Lanyard Breakaway Fail-Safe connector available with a composite thermoplastic outer operating sleeve for greater durability over D38999 aluminum and composite designs because of its ability to handle abuse taken after weapons release. Contact us for more information.
D38999 Connectors with Coaxial, Concentric Twinax, and Triax Contacts
Coax, Twinax, Triax D38999 Insert Arrangements. Coaxial Contact Performance Specifications. Concentric Twinax Contacts Performance Specifications. Triax Contact Information. Coax, Twinax, Triax PC Tail Contact Information. High Speed Contact Product Guide ...
D38999 Series I - LJT Hermetic Connectors - Amphenol Aerospace
D38999 Series I - LJT ruggedized, scoop-proof, hermetically sealed connectors available in a cariety of configurations and finishes for harsh environments
Lanyard Release/Quick Disconnect Connectors - Amphenol Aerospace
D38999/29, /30, /31 and MIL-STD-1760 Type II-qualified breakaway connectors for weapons-release applications. D38999 Series I LJT Breakaway Provide unequaled performance in environments requiring instant disengagement.
D38999 Space Blind Mate Connector - Amphenol Aerospace
Introducing Amphenol Aerospace’s Space Blind Mate Connector, part of the D38999+ family of products. Designed specifically for large panels where extra float is required in all axes, or for any application requiring a floating interface.